The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Proline Promass E 100
Coriolis flowmeter

The flowmeter with minimized total cost of ownership and an ultra-compact transmitter

  • Coriolis flowmeter - Proline Promass E 100 ©Endress+Hauser
  • The Coriolis Flow Measuring Principle

  • Introduction of Proline Web server

Promass E has a long standing reputation as a cost efficient solution for basic Coriolis applications. Combined with the smallest transmitter housing available today it delivers full performance on the smallest footprint. Designed for applications where space is a premium, Promass E 100 will be the preferred choice for system integrators, skid builders and equipment manufacturers. Available with an ultra-compact stainless steel hygienic housing it can be placed even into the most compact rigs.

Benefits

  • Cost-effective – multi-purpose device; an alternative to conventional volumetric flowmeters

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Space-saving transmitter – full functionality on smallest footprint

  • Time-saving local operation without additional software and hardware – integrated web server

  • Integrated verification – Heartbeat Technology

Field of application

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Highly accurate measurement of liquids and gases for a wide range of standard applications.

Device properties

  • Compact dual-tube sensor

  • Medium temperature up to +140 °C (+284 °F)

  • Process pressure: up to 100 bar (1450 psi)

  • Robust, ultra-compact transmitter housing

  • High ingress protection: IP69K

  • Local display available

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Predecessor / Successor

Predecessor: Promass 80E, Promass 83E

Success stories

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com

Related news

Online Tools