The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Coriolis flowmeter

The refueling application flowmeter with easy system integration

  • Coriolis flowmeter - CNGmass ©Endress+Hauser

When it comes to billing and paying for the amount of CNG actually pumped, the measuring accuracy at the dispenser is just as important as with any other fuel. Therefore, the “brain” in every CNG dispenser is a flowmeter that measures the quantity of fuel transferred from dispenser to vehicle with the absolute highest accuracy – reliability day in, day out, round the clock. These are some of the benefits of CNGmass, which has been specifically designed for such applications.


  • Excellent operational safety – reliable under extreme process conditions

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Easy operation – reduced to application needs

  • Fast commissioning – pre-configured devices

  • Automatic recovery of data for servicing

Field of application

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Accurate measurement of compressed natural gas (CNG) in high pressure refueling applications.

Device properties

  • Flow rates up to 150 kg/min (330 lb/min)

  • Process pressure up to 350 bar (5080 psi)

  • Rupture disc available

  • Robust, ultra-compact transmitter housing

  • Pulse output and Modbus RS485

  • Transmitter for custody transfer

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Success stories


Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email

Related news

Online Tools