The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Proline Promass 80F
Coriolis flowmeter

The robust flowmeter for demanding applications with a compact or remote transmitter

  • Coriolis flowmeter - Proline Promass 80F ©Endress+Hauser

Promass F has a long standing reputation as a highly accurate and robust device. It is suited for a broadest range of applications. Combined with the proven Promass 80 transmitter with push buttons, Promass 80F offers highest measurement performance for liquids and gases under varying, demanding process conditions.

Benefits

  • Highest process safety – immune to fluctuating and harsh environments

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Cost-effective – dedicated design for standard applications

  • Safe operation – display provides easy readable process information

  • Fully industry compliant – IEC/EN/NAMUR

Field of application

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Highest measurement performance for liquids and gases under varying, demanding process conditions.

Device properties

  • Mass flow: measured error ±0,05 % (PremiumCal)

  • Rated secondary containment up to 40 bar (580 psi)

  • Nominal diameter: DN 8 to 250 (3/8 to 10")

  • 2-line backlit display with push buttons

  • Device in compact or remote version

  • HART, PROFIBUS PA

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Predecessor / Successor

Predecessor: 60F, Promass 80M

Success stories

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com

Related news

Online Tools