The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

EngyVolt RV12
Multifunctional electrical energy counter

Measuring of voltage, frequency, current, power and imported / exported active and reactive energy

  • ©Endress+Hauser

The multifunctional electrical energy meter is designed to measure, display and transmit electrical measured values in low-voltage systems with a maximum nominal voltage of 500 V L-L, current is connected via low-voltage current converter. It is suitable for use in single-phase power systems, and in three-phase power systems with three or four wires. The EngyVolt RV12 measures voltage, frequency, current, power, power factor, THD, active and reactive energy.


  • Multifunctional

  • Pulse output and RS485 MODBUS output

  • Top-hat rail installation

  • Easy to use

Field of application

For measuring voltage, frequency, current, power, as well as imported and exported active and reactive power

  • in low-voltage systems with a maximum nominal voltage of 500 V L-L (289 V L/N)

  • in single-phase and three-phase power systems with 3 or 4 wires

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts


Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email
Online Tools