The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Innovative temperature sensor - iTHERM QuickSens

For plants with strict instrumentation requirements, such as in the food industry

The new iTHERM QuickSens offers the shortest response times (t90 = 0.75 s) in the market. The combination of precise, fast and stable temperature measurement delivers the highest degree of process quality and reliable product quality. Another advantage is that the minimum immersion length is reduced by >70%.
Immersion lengths of 20 to 30 mm suffice to meet even the strictest requirements.
The speedy QuickSens measures from -50 °C to 200 °C. It is vibration-resistant up to 60g.

Benefits

  • Lower costs

  • Maintenance times and downtimes reduced

  • Guaranteed product quality

  • Maximum process safety

  • Optimized processes

Production efficiency is becoming increasingly important. As the parameter most frequently measured in process automation, temperature measurement offers considerable potential for process optimization. Thanks to its unique technology, this instrument family gives customers considerable added value in terms of reduced production plant maintenance times and downtimes, high product quality and maximum process safety.

Products

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com
Online Tools