©Endress+Hauser
Specs at a glance
Process temperature
0 to 130 °C (32 to 194 °F)
Process pressure
up to 20 bar (300 psi) depending on material, mean diameter and process connection
Field of application
OUA260 is the best-in-class flow assembly for absorption, color and turbidity measurements. Its ultra-hygienic design and certified biocompatibility meet the highest demands to protect your products reliably from contamination. Multiple process connections and available materials ensure a perfect fit and performance even in aggressive media. Better still, its low cell volume speeds up sensor response times, thus providing you with fast measured values.
The OUA260 flow cell is used in combination with:
OUSAF12 Suspended solids and color sensor
OUSAF22 Color sensor
OUSAF44 UV absorption sensor
OUSAF46 UV absorption sensor
OUSTF10 Turbidity and suspended solids sensor
Typical applications are:
Chromatography control
Filtration monitoring
Color measurement
Centrifuge control
Protein concentration
Turbidity measurement
Phase detection
OUA260 is suitable for hazardous area use. A pharma certificate of compliance with serial number specified is available.
Benefits
Low volume of the flow assembly significantly reduces sample consumption
Suitable for cleaning-in-place (CIP) and sterilization-in-place (SIP)
Certified biocompatibility according to USP class VI
Ultra-hygienic thanks to electropolished surface Ra=0.4 µm (16 µinch)
Compliant with EG 2023/2006 and 1935/2004
Wide range of materials and process connections for perfect fit into every application
Wide range of optical window materials and path lengths for optimum adaption to every process
Success stories
High-quality sugar and no bittersweet surprise
To protect consumers, high quality standards apply in the food industry. Sugar quality must be measured by ICUMSA. This measurement is expensive and time consuming. With the OUSAF22 color sensor it is possible to measure the ICUMSA color value.
Read the full story
An automated system for pH measurements at AVR
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Read the full story
Pure high quality beer and clean wastewater
Discover how Heineken meets all regulations to protect the brazilian environment with the Viomax CAS51D digital nitrate or SAC sensor from Endress+Hauser.
Read the full story
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Application
Flow assembly for use in combination with photometric sensors OUSAFxx and OUSTF10
Material
Body: Stainless steel AISI 316L, 1.4435, PVDF, other materials available on request Windows: Quartz, Sapphire or Borosilicate O-rings: Viton, Silicone, EPDM, Kalrez
Process temperature
0 to 130 °C (32 to 194 °F)
Process pressure
up to 20 bar (300 psi) depending on material, mean diameter and process connection
Most downloaded
OUA260
English version - 08/2021
Flow assembly for sensors OUSAFxx and OUSTF10
EN
DE ES FR IT JA PL PT RU ZH
20/08/2021
03/11/2020
30/06/2017
30/04/2015
29/08/2014
Language:
English
Version:
20/08/2021
File size:
520.1 KB
File name:
TI00418CEN_1721.pdf
OUSAF44
English version - 12/2022
Optical sensor combined with the OUA260 flow assembly for the
measurement of UV absorption
EN
DE ES FR IT JA PL PT RU ZH
07/12/2022
31/10/2018
31/03/2016
01/12/2009
01/07/2007
Language:
English
Version:
07/12/2022
File size:
536.9 KB
File name:
TI00416CEN_1622-00.pdf
11 documents
Optical sensor combined with the OUA260 flow assembly for the measurement of UV absorption
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
07/12/2022
31/10/2018
31/03/2016
01/12/2009
01/07/2007
Language:
English
Version:
07/12/2022
File size:
536.9 KB
File name:
TI00416CEN_1622-00.pdf
Flow assembly for sensors OUSAFxx and OUSTF10
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
20/08/2021
03/11/2020
30/06/2017
30/04/2015
29/08/2014
Language:
English
Version:
20/08/2021
File size:
520.1 KB
File name:
TI00418CEN_1721.pdf
Flow assembly for sensors OUSAFxx and OUSTF10
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
08/12/2023
20/08/2021
29/10/2020
31/05/2017
19/04/2016
Language:
English
Version:
08/12/2023
File size:
819.5 KB
File name:
BA01600CEN_0523-00.pdf
Experiencia en análisis de líquidos
Language:
Spanish
Version:
27/01/2015
File size:
1.7 MB
File name:
CP01110C23ES_0115_LR.pdf
Expertise en analyses physico-chimiques
Language:
French
Version:
07/09/2016
File size:
1.7 MB
File name:
CP01110CFR-0616-Photomètres de process.pdf
Language:
Japanese
Version:
16/04/2024
File size:
2.5 MB
File name:
CP01110CJA_0216_0424_Process photometer.pdf
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
07/09/2016
File size:
4.5 MB
File name:
CP01110 Process photometer_DE_2016_lowres.pdf
Expertise in liquid analysis
Language:
English
Version:
07/09/2016
File size:
4.6 MB
File name:
CP01110 Process photometer_EN_2016_LowRes.pdf
High-quality sugar and no bittersweet suprise
Inline quality measurement in sugar production
Language:
English
Version:
18/01/2021
File size:
1 MB
File name:
AI01153CEN_0121_High-quality sugar and no bittersweet surprise.pdf
Guter Zucker und keine bittersüße Überraschung
Inline-Qualitätsmessung inder Zuckerproduktion
Language:
German
Version:
18/01/2021
File size:
1.2 MB
File name:
AI01153CDE_0121_Guter Zucker und keine bittersuesse Ueberraschung.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
KIT OUA260 Window O-rings EPDM (USP)
KIT OUA260 Window O-rings Kalrez
KIT OUA260 Window O-rings Silicone
KIT OUA260 Window O-rings Viton (USP)
KIT OUA260 Window O-rings Buna "N"
KIT OUA260 Lamp and Detector O-Rings
KIT OUA260 Window Quartz 14mm
KIT OUA260 Window Quartz 16.5mm
KIT OUA260 Window Quartz 18.5mm
KIT OUA260 Window Quartz 18mm
KIT OUA260 Window Quartz 19mm
KIT OUA260 Window Quartz 21.5mm
KIT OUA260 Window Quartz 23.5mm
KIT OUA260 Window Quartz 23mm
KIT OUA260 Window Quartz 24mm
KIT OUA260 Window Quartz 31.5mm
KIT OUA260 Window Quartz 33.5mm
KIT OUA260 Window Quartz 34mm
KIT OUA260 Window Quartz 9mm
KIT OUA260 Window Sapphire 24mm
KIT OUA260 Window Sapphire 14mm
KIT OUA260 Window Sapphire 19mm
KIT OUA260 Window Sapphire 23mm
KIT OUA260 Window Borosilicate 9mm
KIT OUA260 Window Borosilicate 14mm
KIT OUA260 Window Borosilicate 16.5mm
KIT OUA260 Window Borosilicate 18mm
KIT OUA260 Window Borosilicate 19mm
KIT OUA260 Window Borosilicate 23mm
KIT OUA260 Window Borosilicate 24mm
KIT OUA260 Window Borosilicate 32.9mm
KIT OUA260 Window Borosilicate 34mm
KIT OUA260 POPL Adjustment tool
KIT OUA260 Window Quartz 14mm
KIT OUA260 Window Quartz 16.5mm
KIT OUA260 Window Quartz 18.5mm
KIT OUA260 Window Quartz 18mm
KIT OUA260 Window Quartz 19mm
KIT OUA260 Window Quartz 21.5mm
KIT OUA260 Window Quartz 23.5mm
KIT OUA260 Window Quartz 23mm
KIT OUA260 Window Quartz 24mm
KIT OUA260 Window Quartz 31.5mm
KIT OUA260 Window Quartz 33.5mm
KIT OUA260 Window Quartz 34mm
KIT OUA260 Window Quartz 9mm
KIT OUA260 Lamp and Detector O-Rings
KIT OUA260 Window Sapphire 24mm
KIT OUA260 Window Sapphire 14mm
KIT OUA260 Window Sapphire 19mm
KIT OUA260 Window Sapphire 23mm
KIT OUA260 Window Borosilicate 9mm
KIT OUA260 Window Borosilicate 14mm
KIT OUA260 Window Borosilicate 16.5mm
KIT OUA260 Window Borosilicate 18mm
KIT OUA260 Window Borosilicate 19mm
KIT OUA260 Window Borosilicate 23mm
KIT OUA260 Window Borosilicate 24mm
KIT OUA260 Window Borosilicate 32.9mm
KIT OUA260 Window Borosilicate 34mm
KIT OUA260 Retrofit 2mm POPL Certified
KIT OUA260 Retrofit 5mm POPL Certified
KIT OUA260 Certified POPL Gauge 0.5mm
KIT OUA260 Certified POPL Gauge 1.0mm
KIT OUA260 Certified POPL Gauge 2.0mm
KIT OUA260 Certified POPL Gauge 5.0mm
KIT OUA260 Retrofit 1mm POPL Certified
KIT OUA260 Retrofit 0.5mm POPL Certified
KIT OUA260 Retrofit 0.5mm POPL W/Air Prg
KIT OUA260 Retrofit 1mm POPL W/Air Purge
KIT OUA260 Retrofit 2mm POPL W/Air Purge
KIT OUA260 Retrofit 5mm POPL W/Air Purge
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all