Specs at a glance
-
Output
Ethernet (10 BASE-T/10 BASE TX)
- Configurable for HART IP and MODBUS TCP communication
RS-485 serial interface
- Configurable for HART Version 7.0 or MODBUS RTU communication
EtherNet/IP interface -
Display
Integral via 5 LEDs
Field of application
Endress+Hauser's WirelessHART Fieldgate SWG70 has been designed to act as interface between a system using Ethernet or RS-485 physical layer and WirelessHART network. The gateway is designed for mounting in explosion hazardous areas Zone 2. An integral or remote antenna can be mounted according to the needs of the application.
Process optimization, Tank and silo monitoring/Inventory control, Condition monitoring of equipment. The WirelessHART gateway converts and stores wireless device data in a format that is compatible with other systems. It has Ethernet and serial interfaces for connection to host applications such as Plant Asset Management and SCADA tools.
Benefits
Easy commissioning and diagnosis of a self-organizing WirelessHART network
Seamless integration of field device information into superior system applications with standardized protocols, such as MODBUS, EtherNet/IP, HART-IP or OPC
Wireless configuration and administration of intelligent field devices in the plant by using FieldCare
Flexible Fieldgate operation in ex-hazardous areas in the plant
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
WirelessHART Fieldgate SWG70 Technical Information
Intelligent WirelessHART gateway
with Ethernet and RS-485 interfacesEN 26/02/202104/05/201825/11/201615/03/201604/06/2014Language:
English
Version:
26/02/2021
File size:
1.5 MB
File name:
TI00027SEN_1821.pdf
-
-
-
Operating Instruction (BA)
WirelessHART Fieldgate SWG70 Brief Operating Instructions DE, EN, FR, ES, IT, NL
Intelligente Funkstation
Intelligent wireless gateway
Station sans fil intelligente
Gateway inalámbrico inteligente
Gateway wireless intelligente
Intelligente draadloze gatewayEN 25/11/201630/06/2016Language:
English
Version:
25/11/2016
File size:
2 MB
File name:
BA00068SA6_1816.pdf
-
-
-
Operating Instruction (BA)
WirelessHART Fieldgate SWG70 Operating Instructions
Intelligent WirelessHART gateway
with Ethernet and RS-485 interfaceEN 17/08/202104/05/201825/11/2016Language:
English
Version:
17/08/2021
File size:
6.4 MB
File name:
BA00064SEN_1821.pdf
-
-
-
Ex Safety Instruction (XA)
WirelessHART–Fieldgate SWG70
Safety Instructions
ATEX: II 3 G Ex nA nC IIC T4 Gc
IECEx: Ex nA n IIC T4 Gc
Safety instructions for electrical apparatus for explosion-hazardous
areas according to Directive 94/9/EC (ATEX) and IEC 60079-0EN 29/09/201628/11/2011Language:
English
Version:
29/09/2016
File size:
1.7 MB
File name:
XA00001SA3_0216.pdf
-
-
-
Ex Safety Instruction (XA)
WirelessHART Fieldgate SWG70
Control Drawing
Language:
English
Version:
14/02/2017
File size:
89.5 KB
File name:
XA01565SEN_0116.pdf
-
-
-
Manufacturer Information (MI)
WirelessHART Fieldgate SWG70 Manufacturer Information
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New firmware version: 03.00.12 (Modbus) and 02.00.06 (EtherNet/IP)EN 09/07/202122/06/201814/02/201801/04/2016Language:
English
Version:
09/07/2021
File size:
70.2 KB
File name:
MI01213S_04_EN_06.21.pdf
-
-
-
Competence Brochure (CP)
Solutions WirelessHART
pour des applications concrètes
Language:
French
Version:
18/08/2014
File size:
1.8 MB
File name:
CP00013SFR_1414_BD.pdf
-
-
-
EU Declaration
Product family: Fieldgate
Product root: SWG70-
Declaration number: EU_00967_01.21EN 01/11/2021Language:
English
Version:
01/11/2021
File size:
532.8 KB
File name:
EU_00967_01.21_multilingual.pdf
-
-
-
EU Declaration
Product family: Fieldgate
Product root: SWG70-
Declaration number: EU_00968_01.21EN 01/11/2021Language:
English
Version:
01/11/2021
File size:
710.1 KB
File name:
EU_00968_01.21_multilingual.pdf
-
-
-
Explosion Protection
Product family: Fieldgate
Product root: SWG70-
Region: USA
Approval agency: FM
Category: I/2/A,B,C,D/T4, II/2/E,F,G/,
015~025/005/065/020, I/zone 2
Protection: NI, AEx nA IIC T4 Gc, AEx nC IIC
020 055Language:
English
Version:
01/02/2017
File size:
115.2 KB
File name:
FM Approval SWG70 FM Certificate USCertificate.PDF
-