Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature, maximum 0 to +100 °C (32 to +212 °F) Acoustic density 0.7 to 1.5 g/cm³
Medium temperature range
0 to 120°C (32 to 248 °F) DN 50 and above: up to 140°C for 30 minutes (SIP-cleaning)
Process temperature
0 to 120°C (32 to 248 °F) DN 50 and above: up to 140°C for 30 minutes (SIP-cleaning)
Teqwave H from Endress+Hauser is designed for food and beverage producers who require continuous inline concentration measurement without time‑consuming sampling. Installed in pipes or tanks, it measures liquid concentration directly in the process and helps maintain consistent product quality by enabling fast reaction to deviations while reducing operational effort.
In hygienic food and beverage production with varying raw materials and changing recipes, Teqwave H provides continuous process insights at critical measurement points. Real‑time concentration monitoring supports stable process operation and early detection of deviations, helping to maintain reproducible product quality. By reducing manual sampling and laboratory analysis, inline measurement simplifies daily operations and improves overall process efficiency.
Benefits
Stable inline quality control – continuous quality information directly from the main process flow
Reduced sampling and laboratory effort – minimized manual sampling and faster availability of quality data
Consistent product quality – reproducible quality across changing batches and recipes
Early detection of process deviations – timely corrective action before off‑spec production
Reliable hygienic operation – designed for Food & Beverage applications with strict hygiene requirements
The monitoring solution provides the Visp fish farm with stable, reliable oxygen control, enabling optimal conditions for fish and reducing effort and risk.
Bath Ales approached Endress+Hauser for help to reduce water usage in their new brewery. A solution involving instrumentation, data collection panels and software has resulted in impressive savings.
Kerry DCF produces spreads and butter products for the retail market. The company wanted to automate its test for chemical oxygen demand in its treated effluent to save time and optimise the process.
Bonumose decided to enhance, automate and digitalize its tagatose sweetener manufacturing process with Endress+Hauser instrumentation to reach its company growth goals
The disinfection panel offers Maisel Brewery a stable, low-maintenance and reliable disinfection measurement system that enables optimal dosing and saves costs.
Device with best-in-class hygienic design – plug and play for food and beverage processes. High accuracy and repeatability – option to create product-specific recipes. Continuous quality monitoring of beverages and in cleaning processes.
Sensor features
Fulfilment of hygienic requirements – easily cleanable design für cleaning in process (CIP/SIP). Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. DN 25 to DN 100 (1" to 4") or tank installation. Hygienic sensor made of stainless steel (3-A, EHEDG). Robust measurement - unaffected by bubbles or particles.
Transmitter features
Local data backup – integrated data storage. Simplified process control – user-friendly operation and clear status visualization. Industry-compliant, easy installation via DIN rail and pipe mounting set. 3.5" TFT color touch screen. 4-20 mA, Modbus TCP.
Nominal diameter range
Nominal diameter: DN 25 (1"), DN50, DN65, DN80, DN100, Tank
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature maximum 0 to +100 °C (32 to +212 °F) Acoustic Density 0.7 to 1.5 g/cm³
Max. process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
Medium temperature range
0 to 120°C (32 to 248 °F) DN 50 and above: up to 140°C for 30 minutes (SIP-cleaning)
Ambient temperature range
Transmitter (aluminium): 0 to 60 °C (32 to 140 °F) Transmitter (stainless steel): 0 to 50°C (32 to 122°F)
Sensor housing material
Stainless steel 1.4404 (316L)
Transmitter housing material
Anodized aluminium and glas, optional 1.4301 and plastic
Degree of protection
Sensor: IP66/67 Transmitter: IP40, IP66 optional
Display/Operation
TFT color touch display
Outputs
Modbus TCP, Relay (AC 50V, DC30V 1A), 4-20mA/0 to 10V Analog output
Inputs
2 digital inputs for configuring the display and output during operation.
Power supply
DC 24V +-20%
Hazardous area approvals
Non-hazardous area
Product safety
CE, UKCA, RCM
Material certificates
3.1 acceptance test certificate
Hygienic approvals and certificates
EHEDG, 3-A, seals and wetted parts according to EU1935, FDA and FCM China
Measuring principle
Ultrasonic concentration
Product headline
Device with best-in-class hygienic design – plug and play for food and beverage processes. High accuracy and repeatability – option to create product-specific recipes. Continuous quality monitoring of beverages and in cleaning processes.
Sensor features
Fulfilment of hygienic requirements – easily cleanable design für cleaning in process (CIP/SIP). Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. DN 25 to DN 100 (1" to 4") or tank installation. Hygienic sensor made of stainless steel (3-A, EHEDG). Robust measurement - unaffected by bubbles or particles.
Transmitter features
Local data backup – integrated data storage. Simplified process control – user-friendly operation and clear status visualization. Industry-compliant, easy installation via DIN rail and pipe mounting set. 3.5" TFT color touch screen. 4-20 mA, Modbus TCP.
Nominal diameter range
Nominal diameter: DN 25 (1"), DN50, DN65, DN80, DN100, Tank
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature, maximum 0 to +100 °C (32 to +212 °F) Acoustic density 0.7 to 1.5 g/cm³
Design
Inline, hygienic
Material
Sensor material: Stainless steel 1.4404 (316L) Transmitter housing material: Anodized aluminium and glas, optional 1.4301 and plastic
Process temperature
0 to 120°C (32 to 248 °F) DN 50 and above: up to 140°C for 30 minutes (SIP-cleaning)
Process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
Ex certification
Non-hazardous area
Ingress protection
Sensor: IP66/67 Transmitter: IP40, IP66 optional
Display/Operation
TFT color touch display
Outputs
Modbus TCP, Relay (AC 50V, DC30V 1A), 4-20mA/0 to 10V Analog output