TRANSIC Extractive combines the benefits of a transmitter design with the flexibility of an extractive system, making it the ideal solution for monitoring O2 concentrations in plants and processes. The system uses state-of-the-art laser spectroscopy to perform reliable measurements even in difficult conditions. As a modular system, it can be adapted to different industry standards and virtually every application, and can even be used in hazardous areas or hygienic areas without any problems.
Inertization of tanks, pipings and lines
Storage, processing, and packaging of food, medicines, and other oxygen-sensitive substances
Device properties:
Compact design adapted to specific application conditions
Intuitive operation and easy installation
Can be combined with sample point switching
Flexible for virtually every application
Modular extension possible
Various Ex approvals available
Benefits
Reliable measurement results, even in difficult measuring conditions and in contaminated gases
Minimal maintenance work due to lean gas conditioner
Raman downstream process measurement of biosimilars - Alvotech’s testing of the protein purification process during ultrafiltration/diafiltration (UF/DF)
Borealis is monitoring of polypropylene and polyethylene grades during olefin polymerization reactions in continuously fed loop reactors in the Chemical Industry.
KBI Biopharma is monitoring a diverse array of cell lines and cell concentrations in minimal volume for automated cell cultivation in the Life Sciences industry.
TRANSIC Extractive – Oxygen measurement for many application
Innovation (IN)
English version - 01/2025
New version available in English
The TRANSIC Extractive modular analyzer system combines the benefits of the TRANSIC transmitter design with the flexibility of an extractive analyzer system.