FLEX selections
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
Compare
RIA15 process indicator
Loop-powered Ex ia process indicator as field or control panel device for 4 to 20 mA signals or HART®protocol
Input
1 x analogue 4...20 mA/HART®
Output
Not defined
Display
LCD 17 mm (0.67") 5-digit 7-segment bargraph Plain text display for unit/TAG Activatable backlight
Power Supply
Loop powered
Prices temporarily unavailable
Input
Camera: • 5 MP camera on the back with auto focus and LED flash with 1500 mcd • 2 MP camera on the front Scanner: • 1D/2D barcode scanner
Input
Camera: 8 MP camera on the back with auto focus and LED flash with 1500 mcd 2 MP camera on the front Scanner: 1D/2D barcode scanner
Contact us
Number of applications
Support up to 4 gas runs or 2 liquid runs per module (Flow-X/M, Flow-X/C)
Inputs
6x analog transmitter input, high accuracy Input types are 4 to 20 mA, 0 to 20 mA, 0 to 5 V, 1 to 5 V Accuracy mA inputs; 0.002% FS at 21 °C, 0.008% at full ambient range of 0-60 °C, long-term stability 0.01% per year Resolution: 24 bits. Analog inputs have the same earthing relative to all other electronic devices. 16x digital status inputs. Resolution 100ns (10MHz)
Outputs
4x analog output for process outputs and flow / pressure control. Resolution 14 bits, 0.075% FS. Analog outputs share same ground floating in relation to all other electronics. 16x digital output, open collector. Rating 100mA @24V
EngyCal RH33 BTU meter
BTU meter for one measuring point with one pulse/analog input for flow and two RTD/analog inputs for temperature/pressure
Input
1x Puls/Analog 2x RTD/Analog Loop power supply 24V DC (+/-16%)
Output
1x 4...20mA 2x digital (Open Collector)
Display
160 x 80 Dot-Matrix LCD with white backlit colour change in case of alarm event active display area 70 x 34 mm
Calculations
heat quantity and heat quantity difference
Input
2 x universal (current, voltage, R, RTD, TC, resistance)
Output
2 x Analog (current, voltage)
Display
LCD 7 segment Multicolour Bargraph TAG unit Colour change in case of failure
Power Supply
Wide range power supply 24 to 230 V AC/DC (-20 % / +10 %) 50/60 Hz
RN22 active barrier
Active barrier, 1/2-channel/SD for 4 to 20 mA, HART® transparent with 24 V DC as well as active/passive input and output, optionally with SIL and Ex
Input
0/4…20 mA / HART feeding/not feeding
Output
0/4…20 mA / HART active/passive
Input
0...20 universal HART 6…14 digital
Output
2 analog
Display
7“ TFT
Storage/Recording
internal memory SD card USB flash drive
Calculations
Mass/heat quantity heat quantity difference
FieldEdge SGC500
Industrial edge device for connecting field devices to the Netilion cloud platform
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all