FLEX selections
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
Compare
Input
1 to 4x Memosens digital input 2x 0/4 to 20mA Input optional 2 to 4x Digital input optional
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay, 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet
Ingress protection
IP66 / IP 67
Measuring range
Trace: 0 to 5 mg/l ClO2 Standard: 0 to 20 mg/l ClO2 High: 0 to 200 mg/l ClO2
Process temperature
0 to 55 °C , non-freezing (32 to 130 °F)
Process pressure
Max. 2 bar abs (Max. 29 psi abs)
Measuring range
Trace: 0 to 5 mg/l HOCl Standard: 0 to 20 mg/l HOCl High: 0 to 200 mg/l HOCl
Process temperature
0 to 55 °C (32 to 130 °F), non-freezing
Process pressure
Max. 1 bar (max. 14.5 psi)
Measuring method
Closed, membrane covered measuring cell Reduction of free chlorine at the cathode
Measuring range
0 to 5 mg/l total chlorine or 0 to 20 mg/l total chlorine
Process temperature
0 to 55 °C , non-freezing (32 to 130 °F)
Process pressure
1 bar relative (14,5 psi relativ) Max. 2 bar (max. 29 psi)
Measuring method
Total chlorine consists of free chlorine (HOCl, OCl-) and bound chlorine (chloramines) All components are reduced at the working electrode Almost pH independent
Measuring range
Trace: 0 ... 5 mg/l HOBr Standard: 0 ... 20 mg/l HOBr High: 0 ... 200 mg/l HOBr
Process temperature
+0...55 °C (32 ... 130°F), non-freezing
Process pressure
Max. 1 bar (max. 14.5 psi)
Measuring range
0 to 2 mg/l
Process temperature
+0 to 45 °C (32 to 110 °F), non freezing
Process pressure
1 bar (14.5 psi), 2 bar (29 psi) absolute
Measuring method
- closed 2 electrode system - conversion of ozone into a signal current in nA - signal current is proportional to the concentration of ozone - the measurement is not pH dependent
Input
1 to 2x Memosens digital input
Output / communication
2 to 4x 0/4...20 mA current outputs Alarmrelay, 2x relay
Input
1 to 2x Memosens digital input 2x 0/4 to 20mA Input optional 2x Digital input optional
Output / communication
2 to 8x 0/4 to 20 mA current outputs Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet
Ingress protection
Transmitter: IP20 Optional Display: IP66
Compare
Process temperature
0 to 60 °C (32 to 140°F)
Process pressure
0 to 4 bar (0 to 58 psi) relative
Output / communication
connection to Netilion Cloud Platform: Ethernet; radio communication
Ingress protection
depending on Liquiline platform product
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all