FLEX selections |
Technical excellence |
Simplicity |
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
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet
Ingress protection
IP66 / IP 67
Input
1 to 2x Memosens digital input
Output / communication
2 to 4x 0/4...20 mA current outputs
Alarmrelay, 2x relay
Input
1 to 2x Memosens digital input
2x 0/4 to 20mA Input optional
2x Digital input optional
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay, ProfibusDP, Modbus RS485,
Modbus TCP, Ethernet
Ingress protection
Transmitter: IP20
Optional Display: IP66
Measuring range
0.3 to 10 m (1 to 32 ft)
Process temperature
1 to 50 °C (34 to 122 °F)
Process pressure
Standard version: 0 to 6 bar (0 to 87 psi)
Version with wiper: 0 to 0.3 bar (0 to 4.4 psi)
Output / communication
connection to Netilion Cloud Platform:
Ethernet; radio communication
Ingress protection
depending on Liquiline platform product
Process temperature
0 to 60 °C (32 to 140 °F)
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet
Ingress protection
Transmitter: IP20
Optional Display: IP66
Input
1 to 8x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet
Ingress protection
IP66 / IP67
Input
1...8x Memosens digital input
2x 0/4..20mA Input optional
2..4x Digital input optional
Output / communication
2...8x 0/4...20 mA current outputs
alarmrelay
4x relay
ProfibusDP
Modbus RS485
Modbus TCP
Ethernet
Ingress protection
IP20 transmitter
IP66 optional Display
Ingress protection
Cabinet device: IP20 shock protection
External display: IP66
Field device: IP 66/67
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .