Accuracydepending on application Class AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timedepending on application
Operating temperature range-196 °C…400 °C (-320,8 °F...752 °F)
Accuracyclass A acc. to IEC 60751 class B acc. to IEC 60751
Response timedepending on configuration
Max. process pressure (static)at 20 °C: 500 bar (7.252 psi)
Operating temperature rangePT 100: -20 °C …200 °C (-4 °F ...392 °F)
Max. immersion length on requestup to 10.000,00 mm (393,70'')
Surface thermometers
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
Non-invasive thermometers are used to measure the medium temperature by only touching the outer surface of a pipe, reactor or vessel. They can be used universally in all industries, but are ideal for heavy duty industrial processes with demanding process conditions. Especially for retrofitting measurements into existing systems for energy and safety monitoring or temporary measurements, non-invasive temperature sensors are the right choice as they can be flexibly positioned either at different points on the pipe or across different pipes in a plant.
Applications
A surface temperature assembly is ideal for demanding process conditions such as high flow velocities, high process pressures, highly viscous or corrosive media, abrasion, pigging or small pipe diameters. This makes them the perfect fit for heavy-duty industries, e.g. chemical and petrochemical; power and energy; mining, minerals and metals.
Benefits
No direct contact with the process medium
No risk of leakage
No need for extensive engineering (e.g. thermowell wake frequency calculation)
No need to shut down the process
Easy to install, even retrospectively or for temporary measurements
No impact on the steadiness of the flow
No thermowell wear due to corrosive or abrasive media
Customized surface thermometers for furnaces, fired heaters and heat exchangers
By measuring the temperature of the pipe skin, these skin point assemblies are used to check for build-up on the inner wall of the pipe. Designed and installed to customer specifications, they ensure optimum thermal continuity even under the most severe operating conditions, such as vibration, corrosion, or relative movement due to differential thermal expansion. To configure a customized skin point thermometer please contact your Endress+Hauser sales representative.
Technical specifications
TC sensor with reinforced tip
Wide range of high-grade materials
Compensation for thermal distortion with optimized expansion coils
Compatibility with existing process connections
ATEX Ex-d certification for the entire device
Bendable sensor sheath
Different types of pipe connections: wedge shape, screwed in or bolt-in connection, fixed guiding brackets or clips, custom-shaped pad
iTHERM SurfaceLine TM611 measures process temperature without the risk of leakage and process disruption while offering superior measurement performance compared to electronic compensation.