Optimize industrial wastewater treatment for cost effective compliance
Industrial wastewater treatment is an inevitable challenge for many plant operators, with wastewater a byproduct of multiple industrial processes. Reusing wastewater in secondary capacities can bring efficiencies. When this is not possible discharge to a sewer or nature is the only option. Yet strict regulations for human and environmental safety make treatment of wastewater for discharge a costly and complex task. Our industrial wastewater treatment portfolio can ensure optimal processes.
16%
of the global freshwater withdrawals
end up as industrial wastewater. Only 3% are actually consumed during the production processes.
How we can help
Offering a complete portfolio of monitoring and analysis technologies, Endress+Hauser enables its customers to treat industrial wastewater more efficiently and with enhanced compliance, optimizing processes such as:
Wastewater reuse
Anaerobic digestion
Biological treatment
Sludge disposal
Applications
Wastewater reuse
Wastewater reuse or recycling offers the dual benefits of lowering water intake and minimizing wastewater discharge costs. However, for wastewater to be recycled safely as industrial water it must be treated according to its future use, involving processes such as flotation, sedimentation and filtering.
Our expertise in the field
The Endress+Hauser portfolio enables the accurate monitoring and control of inlet pressure, quality and flow, vital to preventing damage to wastewater filters.
An efficient pre-treatment process for wastewater with a high Chemical Oxygen Demand (COD), such as from the pulp & paper industries, anaerobic digestion converts a proportion of organic load to biogas. Managing anaerobic digestion effectively necessitates accurate monitoring of multiple parameters throughout the process.
Our expertise in the field
Endress+Hauser offers a complete range of monitoring technologies for total anaerobic digestion process control and optimization, including:
Often following anaerobic digestion, wastewater with high organic load, such as from the food industry, will be treated biologically to reduce organic content. Ensuring that the right conditions exist to enable biological action is the main challenge with the biological treatment approach, and accurate monitoring of parameters such as ammonium, nitrate and oxygen levels is key.
Our expertise in the field
Endress+Hauser offers an extensive range of highly adaptable analyzers and sensors enabling accurate monitoring of a multitude of parameters in biological treatment:
Ammonium analyzer Liquiline System CA80AM, colorimetric system for online monitoring of water and wastewater treatment
Turbimax CUS51D Memosens sensor for suspended solids and turbidity measurement
Digital oxygen sensor Memosens COS51E for ion level detection and monitoring
Both costly and complex, sludge treatment involves processes such as thickening or dewatering and the efficiency of both depends upon accurate monitoring of parameters such as flow, suspended solids and density to ensure optimal use of additives and conditioners.
Our expertise in the field
Offering high performance flow meters to measure all essential parameters, the Endress+Hauser portfolio optimizes chemical dosing in sludge disposal:
Thanks to more of 60 years of experience that we have gained by working together with our customers in the water and wastewater industry, we have developed a broad portfolio of measuring technologies, automation solutions and service offerings that match the challenges of our customers. We understand the specific challenges of optimizing costs on the one hand and ensuring effluent quality to comply with environmental laws.
30%
of the energy costs spent on aeration can be saved by controlling the aeration more accurately
20%
potential cost savings on conditioner chemicals for sludge treatment
Wernsing Feinkost GmbH relies on measurement technology and engineering from Endress+Hauser to ensure the wastewater treatment operate smoothly around-the-clock.
Discover how Heineken meets all regulations to protect the brazilian environment with the Viomax CAS51D digital nitrate or SAC sensor from Endress+Hauser.
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Related Stories
Water safety
Industrial water treatment
Effective and reliable industrial water treatment is essential for safe and efficient processes.
Endress+Hauser is dedicated to helping you meet your operating targets throughout the water cycle by combining an innovative portfolio of measuring instruments, expert services and industry expertise.
Power & Energy: Empower the future
Power & Energy: Empower the future
You provide the world with energy - we provide you with application know-how for your power plant including: steam, combined cycle power plants, waste-to-energy, hydroelectric and power-to-gas.
Mining, Minerals & Metals: Extracting a sustainable future
Mining, Minerals & Metals: Extracting a sustainable future
Drive efficiency while achieving your ESG goals. Our products and expertise enhance processing, production, storage and distribution of natural resources and raw materials for a sustainable future.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .