Measurement and industrial communication technologies
Technologies to make measurement precise, processes reliable and plant asset management efficient
It is only with constant innovation that we can keep pace and even get ahead of today’s fast changing demands on process automation. We develop our sensor technologies in collaboration with research institutes and based on our customer’s demands. However, innovation does not stop at the sensor. Industrial communication and data management technologies are crucial to prepare for the digital transformation.
Explore the technologies behind our devices and solutions, making measurement precise, processes reliable and plant asset management efficient.
iTHERM TrustSens - self-calibrating RTD sensor
iTHERM TrustSens - self-calibrating RTD sensor
A unique temperature sensor technology based on an integrated fixed-point reference element that enables reliable and accurate recalibration of the primary Pt100 RTD sensor.
Ensuring plant security with ProtectBlue
Ensuring plant security with ProtectBlue
Ensuring plant security with ProtectBlue
Ethernet-APL
Ethernet-APL
Ethernet-APL is a physical layer for Ethernet developed to meet process industry requirements.
IO-Link communication
IO-Link communication
IO-Link makes basic field devices digitally accessible and supports offline parameterization, data transparency and plug-and-produce device exchange.
HART Communication Protocol
HART Communication Protocol
HART is a communication protocol used in process automation that transmits a 4-20 mA analog signal and digital communication over the same pair of wires.
WirelessHART
WirelessHART
WirelessHART is a wireless communication technology for process automation that adds wireless communication capabilities to the established HART protocol.
PROFIBUS
PROFIBUS
PROFIBUS is a fieldbus communication standard used to connect field devices and control systems across industrial plants.
PROFINET
PROFINET
PROFINET is an Industrial Ethernet communication protocol that integrates smart and connected field devices into modern automation environments.
EtherNet/IP
EtherNet/IP
EtherNet/IP enables field instruments to be integrated into automation systems using standard Ethernet technology.
FOUNDATION Fieldbus
FOUNDATION Fieldbus
FOUNDATION Fieldbus enables digital communication between field devices
and control systems using a two-wire architecture.
iTHERM TwistWell – thermowell with helical design
iTHERM TwistWell – thermowell with helical design
The helical thermowell for harsh process conditions where standard thermowells fail due to vortex-induced vibrations!
Innovative TempC Membrane
Innovative TempC Membrane
Highest accuracy and process safety in pressure and differential pressure measurement with diaphragm seals.
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
Optimize plant safety and availability. Tunable diode laser absorption spectroscopy (TDLAS) rapidly and reliably measures concentrations in process gas streams in real time.
RTD temperature measurement
RTD temperature measurement
Technology, construction and benefits of resistance temperature detecors (RTDs) in temperature measurement.
TC temperature measurement
TC temperature measurement
Technology, construction and benefits of thermocouples (TCs) in temperature measurement.
Liquiline: cutting-edge transmitter platform
Liquiline: cutting-edge transmitter platform
By choosing the Liquiline platform, you’re effectively choosing to spend less money on stock holding, save installation time and gain operational safety!
Smart instrumentation through Heartbeat Technology
Smart instrumentation through Heartbeat Technology
You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.
iTHERM QuickSens - insert for fastest response times
iTHERM QuickSens - insert for fastest response times
The temperature sensor with unbeatably short response times T90 = 1.5 s for high-precision measurements and accurate process control.
iTHERM StrongSens - insert with highest vibration resistance
iTHERM StrongSens - insert with highest vibration resistance
The vibration resistant temperature sensor of up to 60g for highly precise measurements and accurate process control.
iTHERM QuickNeck - divisible extension neck
iTHERM QuickNeck - divisible extension neck
The temperature measuring insert can be removed with a simple twist, saving more than 50% time and effort during maintenance or recalibration.
Make life easier, increase process safety and stay connected with Memosens 2.0 digital technology.
Proline – simply clever
Proline – simply clever
Proline provides accurate and reliable process information through superior measuring performance. For plant operators, this means increased product quality, safety and plant availability.
Dual Seal – 100% leakage detection
Dual Seal – 100% leakage detection
The pressure-triggered safety valve ensures protection when thermowells fail in critical thermometer applications.
iTHERM ProfileSens TS901 Multipoint cable probe
iTHERM ProfileSens TS901 Multipoint cable probe
A highly reliable multipoint temperature cable probe for oil & gas and petrochemical applications designed to reduce maintenance intervals and the risk of untimely shutdowns due to sensor failure.
The Memobase Pro app - extend your Liquiline Mobile handheld
The Memobase Pro app - extend your Liquiline Mobile handheld
With the powerful Memobase Pro app, you can turn your smartphone into a smart measurement and calibration system for Memosens sensors.
Electronic differential pressure measurement systems
Electronic differential pressure measurement systems
Electronic differential pressure measurement systems improve accuracy, installation effort and maintenance costs.
80 GHz radar measurement
80 GHz radar measurement
The world’s first high accuracy radar for measuring liquid levels using a transmitting frequency of 80 GHz.
Ceraphire ceramic cell
Ceraphire ceramic cell
Endress+Hauser sensor technology
Liquiphant FailSafe Technology
Liquiphant FailSafe Technology
Point level switch for the maximum degree of safety
The innovation in interface measurement
The innovation in interface measurement
Levelflex FMP55 Multiparameter
QuickLink – for fastest response time
QuickLink – for fastest response time
The patented QuickLink pipe thermowell design provides up to five times faster response times compared to conventional thermowells.
QuickSleeve – for fastest response time
QuickSleeve – for fastest response time
The patented QuickSleeve design provides up to two times faster response times compared to conventional combinations of insert and barstock thermowells.
The SmartBlue app
The SmartBlue app
Imagine you run all devices safely and reliably from a comfortable place: With the SmartBlue app you commission, operate and maintain Endress+Hauser devices via Bluetooth® wireless technology.
Steam quality measurement with Proline Prowirl 200
Steam quality measurement with Proline Prowirl 200
Steam quality measurement with Proline Prowirl 200 - Prowirl can measure as a world's first the quality and quantity of wet steam, saturated steam and superheated steam.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .