Typ T: -270 °C ...370 °C (-454 °F ...698 °F) Typ J: -210 °C ...720 °C (-346 °F ...1.328 °F) Typ E: -270 °C ...820 °C (-454 °F ...1.508 °F) Typ K: -270 °C ...1.150 °C (-454 °F ...2.102 °F) Typ N: -270 °C ...1.150 °C (-454 °F ...2.102 °F)
The robust thermometer is designed for use in demanding and safety relevant applications e.g. in Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust thermowells and special materials. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. Flexible configuration possible.
The sensor assembly can be used in process industries such as:
Chemicals
Petrochemical
Refineries
Offshore Platforms
Vorteile
FM/CSA XP Class I, Div. 1 approved temperature assemblies for maximum safety
One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications
Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV)
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor, thermowell and transmitter assembly for a complete point solution
All iTEMP transmitters provide long term stability ≤0.05% per year
Extended Auswahl
Maximaler Leistungsumfang für breiten Einsatzbereich
Iplom SpA wollte seinen Raffinationsprozess optimieren, um die Lebensdauer der Katalysatoren zu verlängern und die Sicherheit einer Hydrodesulfurierungsanwendung (HDS) durch eine präzise 3D-Temperaturprofilerstellung zu verbessern.
Typ T: -270 °C ...370 °C (-454 °F ...698 °F) Typ J: -210 °C ...720 °C (-346 °F ...1.328 °F) Typ E: -270 °C ...820 °C (-454 °F ...1.508 °F) Typ K: -270 °C ...1.150 °C (-454 °F ...2.102 °F) Typ N: -270 °C ...1.150 °C (-454 °F ...2.102 °F)
Max. Prozessdruck (statisch)
Standard gem. ASTM E-230 Special gem. ASTM E-230
Genauigkeit
Standard gem. ASTM E-230 Special gem. ASTM E-230
Ansprechzeit
abhängig vom Aufbau 63% rt = 15,0 s
Aufnahme Kopftransmitter
ja (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
Temperature Process RTD Explosion Proof T13, Process RTD Explosion Proof T14, Process TC Explosion Proof T53, Process TC Explosion Proof T54 Installation Notes for Hazardous Locations
Control Drawing FM Explosionproof T13, T14, T53, T54
Zertificate FM/CSA (ZD)
Englische Version - 11/2020
New version available in English
Temperature Process RTD Explosion Proof T13, Process RTD Explosion Proof T14, Process TC Explosion Proof T53, Process TC ExplosionProof T54 Installation Notes for Hazardous Locations
Temperature Process RTD Explosion Proof T13, Process RTD Explosion Proof T14, Process TC Explosion Proof T53, Process TC ExplosionProof T54 Installation Notes for Hazardous Locations
Control Drawing FM Explosionproof T13, T14, T53, T54
Zertificate FM/CSA (ZD)
Englische Version - 07/2006
New version available in English
Temperature Process RTD Explosion Proof T13, Process RTD Explosion Proof T14, Process TC Explosion Proof T53, Process TC Explosion Proof T54 Installation Notes for Hazardous Locations
Product family: Accessories: Pipe thermowell, PROCESS RTD EXPLOSION
PROOF, PROCESS RTD HYGIENIC, Process TC explosion proof, PROCESS TC
HEAVY DUTY, TC HEAVY DUTY
Wir verwenden Cookies, um Ihr Erlebnis auf unserer Website zu verbessern, die Funktionalität durch Statistiken zu optimieren und Ihnen individuell angepasste Werbung oder Inhalte anzubieten.
Mit „Alle akzeptieren“ gestatten Sie uns den Einsatz von Cookies.
Weitere Informationen finden Sie in unserer Cookie-Richtlinie .