The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Proline Promass P 500
Coriolis flowmeter

The specialist for life sciences, as remote version with up to 4 I/Os

  • Coriolis flowmeter - Proline Promass P 500 ©Endress+Hauser
  • The Coriolis Flow Measuring Principle

Promass P is the specialist for sterile processes in the life sciences industry. It is dedicated to biotech applications requiring highest compliance with guidelines and regulations. With its innovative remote transmitter Promass P 500 maximizes installation flexibility and operational safety in demanding environments.Heartbeat Technology ensures compliance and process safety at all times.

Benefits

  • Highest process quality – fully compliant to industry requirements

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses

  • Reduced complexity and variety – freely configurable I/O functionality

  • Integrated verification – Heartbeat Technology

Field of application

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Dedicated to applications under sterile conditions in the life sciences industry.

Device properties

  • ASME BPE, 3-A and EHEDG conform & low delta ferrite

  • Electropolished measuring tube in 1.4435 (316L)

  • Fast recovery from CIP/SIP

  • Remote version with up to 4 I/Os; hygienic sensor connection housing with IP69

  • Backlit display with touch control and WLAN access

  • Standard cable between sensor and transmitter

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Predecessor / Successor

Predecessor: Promass 80P, Promass 83P

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com