The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Proline Promass 83H
Coriolis flowmeter

The chemically resistant single-tube flowmeter with extended transmitter functionality

  • Coriolis flowmeter - Proline Promass 83H ©Endress+Hauser

The chemically resistant single-tube design of the Promass H is destined for applications requiring highest corrosion resistance. Combined with the Promass 83 transmitter with touch control, four line display and extended functionality like software options for filling and dosing, concentration measurement or advanced diagnostics, Promass 83H offers premium accuracy in measurement of liquids and gases.

Benefits

  • Maximum safety for chemically aggressive fluids – corrosion-resistant wetted parts

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Quality – software for filling & dosing, density & concentration, advanced diagnostics

  • Flexible data transfer options – numerous communication types

  • Automatic recovery of data for servicing

Field of application

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Highly accurate measurement of liquids and gases in applications requiring highest corrosion resistance.

Device properties

  • Measuring tube made of Tantalum, Zirconium

  • Nominal diameter: DN 8 to 50 (3/8 to 2")

  • Medium temperature up to +200 °C (+392 °F)

  • 4-line backlit display with touch control

  • Device in compact or remote version

  • HART, PROFIBUS PA/DP, Modbus RS485, FF, EtherNet/IP

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Success stories

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com

Related news