The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Proline Promag E 100
Electromagnetic flowmeter

The economical flowmeter with an ultra-compact transmitter

  • Electromagnetic flowmeter - Proline Promag E 100 ©Endress+Hauser
  • The Electromagnetic Flow Measuring Principle

  • Introduction of Proline Web server

The proven sensor for economical measurement of conductive liquids, Promag E, serves various basic applications in the chemical and process industry. Its ultra-compact transmitter delivers full performance on the smallest footprint and enables seamless system integration, making Promag E 100 the preferred choice for skid builders, equipment manufacturers and system integrators. Heartbeat Technology ensures compliance and process safety at all times.

Benefits

  • Cost-effective sensor – ideal solution for basic requirements

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Maintenance-free – no moving parts

  • Space-saving transmitter – full functionality on the smallest footprint

  • Time-saving local operation without additional software and hardware – integrated web server

  • Integrated verification – Heartbeat Technology

Field of application

  • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Fully suitable for basic applications in the chemical and process industry.

Device properties

  • Nominal diameter: max. DN 600 (24")

  • Ex approvals for Zone 2

  • Liner made of PTFE

  • Robust, ultra-compact transmitter housing

  • Local display available

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Success stories

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
info@endress.com www.endress.com

Related news