The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

RIA45
Process meter with control unit

Multifunctional panel mounted process meter for monitoring and indication of analog measured values

  • Panel meter RIA45 ©Endress+Hauser

Analog measured values are indicated, evaluated and calculated by the process meter. With the integrated loop power supply two-wire sensors can be powered. The universal inputs enable the connection of current, voltage, RTDs and TCs. Limit values can be monitored and relays can be switched. Via analog outputs process signals can be forwarded. The integrated application package "differential pressure" allows the quick and easy commissioning for differential pressure applications.

Benefits

  • 5-digit 7-segment LC display, backlit

  • 1 or 2 universal inputs

  • 2 relays (optional)

  • Min./max. value saved

  • 1 or 2 calculated values and linearization table

  • Digital status output (Open Collector)

  • SIL2 approval (optional)

Field of application

The RIA45 panel meter exhibits a display, analog inputs for process and status signals, analog and digital outputs, and an interface for configuration. Connected sensors can be powered by the integrated LPS. All measured and calculated values are available as a signal source for display, outputs, relays and the interface.

  • Plant and apparatus engineering and construction

  • Control rooms and cabinets

  • Laboratories

  • Process recording and supervision

  • Process control

  • Signal adjustment and conversion

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Predecessor / Successor

Predecessor: Process indicator RIA250, TMT2153, TMT2155, TMT2173, TMT2174, TMT2175, VU2650, VU2653

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
info@endress.com www.endress.com