The Endress+Hauser Group

Media center


Your career with Endress+Hauser

Product tools

Proline – simply clever

Proline provides accurate and reliable process information through superior measuring performance

Years of intensive research and application experience have enabled Endress+Hauser to evolve Proline to the state-of-the-art product line for the process industry. Since 1977, the reliability of Proline has been proven in over 2.6 million applications worldwide. The latest Proline generation provides industry-specific solutions packaged in a uniform device concept. Your combined benefits: time and cost savings and increased product quality, safety and plant availability.

  • Flowmeter handling made easy

  • Proline 300/500 – Flow measuring technology for the future

  • Film: Proline webserver

  • Film: HistoROM data storage concept

  • Film: Heartbeat Technology simply explained (3'14")

  • Film: Heartbeat verification


  • Seamless system integration

    Device integration independent of fieldbus technology

    Direct and transparent device integration along with low engineering effort

  • Web server

    Device operation and data access made easy

    Time-saving flowmeter operation and data access for all measuring devices, without additional software or interfaces

  • Operation concept (HMI)

    Simplicity through uniformity

    Uniform user interfaces enable fast commissioning, easy operation and time savings during maintenance

  • HistoROM Data storage concept

    Simply unforgettable

    Complete support when saving, documenting and restoring device data

  • Heartbeat Technology™

    Reliable self-monitoring for all Proline measuring technologies

    Heartbeat Technology™ provides increased plant safety and availability, and enables electronic quality reporting (e.g. ISO 9001)

Proline – simply clever

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

Go to Applicator

Consistent and uniform
Proline reduces complexity and increases safety through uniform user interfaces for quick setup, simple operation and maintenance, and a simplified spare parts inventory. Proline makes your plant operation safe and economical.

Optimal application solutions
Proline sensors are optimized for specific applications to ensure superior measuring performance and carry the relevant approvals to meet compliance requirements.
Proline gives you a competitive advantage.


Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888