Proline Prowirl O 200 / 7O2B

Features and specifications

Back

Details

  • Measuring principle

    Vortex

  • Product headline

    The flowmeter with a high pressure sensor, available as compact or remote version. Integrated temperature measurement up to PN 160 (Class 600). The specialist for applications with very high process pressure.

  • Sensor features

    Highest mechanical integrity for flow measurement – special measuring tube material. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. No maintenance – lifetime calibration. Process pressure up to PN 250 (Class 1500). DSC sensor made of Titanium (PN > 160 bar/Cl.600).

  • Transmitter features

    Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust two‐chamber housing.

  • Nominal diameter range

    DN 15 to 150 (½ to 6")

  • Wetted materials

    Measuring tube: 1.4408 (CF3M); 1.4571 similar to 316Ti DSC sensor: UNS N07718 similar to Alloy 718, 2.4668; Titanium grade 5 similar to 3.7165
    Connection: 1.4408 (CF3M); 1.4571 similar to F316 Ti; F316/F316L similar to
    1.4404

  • Measured variables

    Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature

  • Max. measurement error

    Volume flow (liquid): ±0.75 %
    Volume flow (steam, gas): ±1.00 %
    Mass flow (liquid): ±0.85%
    Mass flow (steam, gas): ±1.7 %

  • Measuring range

    Liquid: 0.16 to 545 m³/h (0.09 to 321 ft³/min)
    depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
    Steam, gas: 2 to 7262 m³/h (1.18 to 4274 ft³/min)
    depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air
    with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)

  • Max. process pressure

    PN 250, Class 1500, 40K

  • Medium temperature range

    PN 63 to 160, Class 600: –200 to +400 °C (–328 to +752 °F)
    PN 250, Class 900 to 1 500: –50 to +400 °C (–58 to +752 °F)

  • Ambient temperature range

    Compact version (standard): –40 to +80 °C (–40 to +176 °F)
    Compact version (option): –50 to +80 °C (–58 to +176 °F)
    Remote version (standard): –40 to +85 °C (–40 to +185 °F)
    Remote version (option): –50 to +85 °C (–58 to +185 °F)

  • Sensor housing material

    Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)

  • Transmitter housing material

    AlSi10Mg, coated; 1.4404 (316L)

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure
    Sensor remote version: IP66/67, type 4X enclosure
    Transmitter remote version: IP66/67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    4‐20 mA HART (passive)
    4‐20 mA (passive)
    Pulse/frequency/switch output (passive)

  • Inputs

    4‐20 mA (passive)

  • Digital communication

    HART, PROFIBUS PA, FOUNDATION Fieldbus

  • Power supply

    DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
    DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
    DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
    DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, EAC

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR,
    Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV attestation)

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI (on request); only Class 900/1500: welding test acc. to ISO 15614‐1, similar to ASME IX (on request)

  • Measuring principle

    Vortex

  • Product headline

    The flowmeter with a high pressure sensor, available as compact or remote version. Integrated temperature measurement up to PN 160 (Class 600). The specialist for applications with very high process pressure.

  • Sensor features

    Highest mechanical integrity for flow measurement – special measuring tube material. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. No maintenance – lifetime calibration. Process pressure up to PN 250 (Class 1500). DSC sensor made of Titanium (PN > 160 bar/Cl.600).

  • Transmitter features

    Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust two‐chamber housing.

  • Nominal diameter range

    DN 15 to 150 (½ to 6")

  • Wetted materials

    Measuring tube: 1.4408 (CF3M); 1.4571 similar to 316Ti DSC sensor: UNS N07718 similar to Alloy 718, 2.4668; Titanium grade 5 similar to 3.7165
    Connection: 1.4408 (CF3M); 1.4571 similar to F316 Ti; F316/F316L similar to
    1.4404

  • Measured variables

    Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature

  • Max. measurement error

    Volume flow (liquid): ±0.75 %
    Volume flow (steam, gas): ±1.00 %
    Mass flow (liquid): ±0.85%
    Mass flow (steam, gas): ±1.7 %

  • Measuring range

    Liquid: 0.16 to 545 m³/h (0.09 to 321 ft³/min)
    depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
    Steam, gas: 2 to 7262 m³/h (1.18 to 4274 ft³/min)
    depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air
    with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)

  • Max. process pressure

    PN 250, Class 1500, 40K

  • Medium temperature range

    PN 63 to 160, Class 600: –200 to +400 °C (–328 to +752 °F)
    PN 250, Class 900 to 1 500: –50 to +400 °C (–58 to +752 °F)

  • Ambient temperature range

    Compact version (standard): –40 to +80 °C (–40 to +176 °F)
    Compact version (option): –50 to +80 °C (–58 to +176 °F)
    Remote version (standard): –40 to +85 °C (–40 to +185 °F)
    Remote version (option): –50 to +85 °C (–58 to +185 °F)

  • Sensor housing material

    Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)

  • Transmitter housing material

    AlSi10Mg, coated; 1.4404 (316L)

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure
    Sensor remote version: IP66/67, type 4X enclosure
    Transmitter remote version: IP66/67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    4‐20 mA HART (passive)
    4‐20 mA (passive)
    Pulse/frequency/switch output (passive)

  • Inputs

    4‐20 mA (passive)

  • Digital communication

    HART, PROFIBUS PA, FOUNDATION Fieldbus

  • Power supply

    DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
    DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
    DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
    DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, EAC

  • Other approvals and certificates

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV attestation)

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI (on request); only Class 900/1500: welding test acc. to ISO 15614‐1, similar to ASME IX (on request)

  • Measuring principle

    Vortex

  • Product headline

    The flowmeter with a high pressure sensor, available as compact or remote version. Integrated temperature measurement up to PN 160 (Class 600). The specialist for applications with very high process pressure.

  • Sensor features

    Highest mechanical integrity for flow measurement – special measuring tube material. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. No maintenance – lifetime calibration. Process pressure up to PN 250 (Class 1500). DSC sensor made of Titanium (PN > 160 bar/Cl.600).

  • Transmitter features

    Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust two‐chamber housing.

  • Nominal diameter range

    DN 15 to 150 (½ to 6")

  • Wetted materials

    Measuring tube: 1.4408 (CF3M); 1.4571 similar to 316Ti DSC sensor: UNS N07718 similar to Alloy 718, 2.4668; Titanium grade 5 similar to 3.7165
    Connection: 1.4408 (CF3M); 1.4571 similar to F316 Ti; F316/F316L similar to
    1.4404

  • Measured variables

    Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature

  • Max. measurement error

    Volume flow (liquid): ±0.75 %
    Volume flow (steam, gas): ±1.00 %
    Mass flow (liquid): ±0.85%
    Mass flow (steam, gas): ±1.7 %

  • Measuring range

    Liquid: 0.16 to 545 m³/h (0.09 to 321 ft³/min)
    depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
    Steam, gas: 2 to 7262 m³/h (1.18 to 4274 ft³/min)
    depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air
    with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)

  • Max. process pressure

    PN 250, Class 1500, 40K

  • Medium temperature range

    PN 63 to 160, Class 600: –200 to +400 °C (–328 to +752 °F)
    PN 250, Class 900 to 1 500: –50 to +400 °C (–58 to +752 °F)

  • Ambient temperature range

    Compact version (standard): –40 to +80 °C (–40 to +176 °F)
    Compact version (option): –50 to +80 °C (–58 to +176 °F)
    Remote version (standard): –40 to +85 °C (–40 to +185 °F)
    Remote version (option): –50 to +85 °C (–58 to +185 °F)

  • Sensor housing material

    Sensor connection housing: AlSi10Mg ,coated; 1.4408 (CF3M)

  • Transmitter housing material

    AlSi10Mg, coated; 1.4404 (316L)

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure
    Sensor remote version: IP66/67, type 4X enclosure
    Transmitter remote version: IP66/67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    4‐20 mA HART (passive)
    4‐20 mA (passive)
    Pulse/frequency/switch output (passive)

  • Inputs

    4‐20 mA (passive)

  • Digital communication

    HART, PROFIBUS PA, FOUNDATION Fieldbus

  • Power supply

    DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
    DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
    DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
    DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, EAC

  • Other approvals and certificates

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV attestation)

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI (on request); only Class 900/1500: welding test acc. to ISO 15614‐1, similar to ASME IX (on request)

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • 34
    • Nr 34 Order code 71108602

      I/O module Flow, 2-wr. 2x4-20mA,HART, Ex

      Non-Ex, Ex. Current output, 4-20mA HART + 4-20mA analog. Usage: FTM50/FTM51/FTM52. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 34 Order code 71164940

      I/O module, 2-wire, PA/FF, PFS, Ex, V2

      Non-Ex, Ex. PROFIBUS PA, FOUNDATION Fieldbus. PFS=switch output. Version 2. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57. Usage: Promass 200, Prowirl 200, Promag 200.

  • 36
    • Order code 71128617

      Overvoltage protection (OVP10),1-Channel

      4-20mA HART. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/FMR54/FMR56/ FMR57, FMR60/FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Order code 71128619

      Overvoltage protection (OVP20),2-Channel

      4-20mA HART, PROFIBUS PA, FOUNDATION Fieldbus, Imp./Freq./Switch output. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/FMR54/FMR56/ FMR57, FMR60/FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Order code 71197334

      Transmitter electronics FHX50

      Consists of: electronics, ribbon cable. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57. Usage: Promass200, Prowirl 200, Promag 200, Prosonic Flow 200.

    • Order code

      Remote display FHX50 please order with separate order structure.

    • Order code 71296840

      Plug M12, VA

      To connect FHX50. Usage: FMP50/51/52/53/54/55/56/57, FMR50/51/52/53/54/56/57. Not for dust Ex. Usage: Prowirl 200, Promass 200, Promag 200, Prosonic Flow 200.

  • 30
  • 34
    • Nr 34 Order code XPD0015-

      I/O module, 2-wire, 4-20mA, HART, Ex

      Non-Ex, Ex. 1x current output HART.

  • 46
  • 34
    • Nr 34 Order code XPD0016-

      I/O module, 2-wire, 4-20mA,HART, PFS, Ex

      Non-Ex, Ex. 1x current output HART. 1x PFS= pulse/freq./switch output.

  • 46
  • 34
    • Nr 34 Order code XPD0018-

      I/O,2-wire,4-20mA,HART,PFS,4-20mA input

      Non-Ex, Ex. 1x current output HART. 1x PFS= pulse/freq./switch output. 1x current input.

  • 43
    • Nr 43 Order code 71223001

      Kit connection board, remote, electronic

      Usage: Prowirl 200.

  • 44
    • Nr 44 Order code 71223003

      Kit connection board, remote, sensor

      Usage: Prowirl 200.

  • 37
    • Nr 37 Order code 71110280

      Terminal set 2-wire, I/O module

      Consists of: 4x terminal 2-pole, green. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 40
    • Nr 40 Order code XPD0024-

      Display module, SD02, push buttons

      For housing: GT18, GT19, GT20. Usage: FMP50/51/52/53/54/55/56/57, FMR50/51/52/53/54/56/57, FMR60/62/67, FHX50. Promass 200/TB2, Prosonic Flow 200, t-mass 150, Promag 200, Prowirl 200. Consists of: Display SD02, helix cable, ribbon cable, connector cover.

    • Nr 40 Order code XPD0025-

      Display module, SD03, Touch Control

      For housing: GT18, GT19, GT20. Usage: FMP50/51/52/53/54/55/56/57, FMR50/51/52/53/54/56/57, FMR60/62/67, FHX50. Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200. Consists of: Display SD03 illuminated, ribbon cable, connector cover.

  • 20
    • Nr 20 Order code 71110281

      Cover GT18 316L, HNBR

      Material: 316L. O-ring, EPDM, PTFE coated. Usage: FMP51/FMP52/FMP54/FMP55/ FMP56/FMP57, FMR51/FMR52/FMR53/ FMR54/FMR57, FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 20 Order code 71110282

      Cover GT18 316L, sight glass, HNBR

      Material: 316L. O-ring NBR, PTFE coated. Usage: FMP51/FMP52/FMP54/FMP55/ FMP56/FMP57, FMR51/FMR52/FMR53/ FMR54/FMR57, FMR62/FMR67, FHX50. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

  • 25
    • Nr 25 Order code 71110291

      Cover GT18 316L, terminal Ex, HNBR

      Material: 316L. O-ring EPDM, PTFE coated. Usage: terminal compartment, not for Ex d/XP, FMP51/FMP52/FMP54/FMP55/FMP56/FMP57, FMR51/FMR52/FMR53/FMR54/FMR57, FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 25 Order code 71110284

      Cover GT18 316L, terminal Ex d, HNBR

      Material: 316L. O-ring EPDM /PTFE coated. Usage: terminal compartment Ex d/XP, FMP51/FMP52/FMP54/FMP55/FMP56/FMP57, FMR51/FMR52/FMR53/FMR54/FMR57, FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 25 Order code 71185516

      Cover GT18 316L, Terminal, OVP, HNBR

      Material: 316L. O-ring EPDM, PTFE coated. Usage: terminal compartment, for overvoltage protection, not for Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMP54/FMP56/FMP57, FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Prowirl 200.

  • 20
    • Nr 20 Order code 71110299

      Cover GT20 Alu, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 20 Order code 71110297

      Cover GT20 Alu, sight glass, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 25
    • Nr 25 Order code 71110301

      Cover GT20 Alu, Terminal Ex, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: terminal compartment, not for Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 25 Order code 71110302

      Cover GT20 Alu, Terminal Ex d, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: terminal compartment Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 25 Order code 71185517

      Cover GT20 Alu, Terminal, OVP, HNBR

      Material: aluminium. O-ring EPDM, PTFE coated. Usage: terminal compartment, for overvoltage protection, not for Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 24
    • Nr 24 Order code 71223005

      Kit cover, Alu, remote, sensor

      Usage: Prowirl 200. Consists of: 1x cover Alu, 1x O-Ring 75,87x2,62 NBR coated.

    • Nr 24 Order code 71223006

      Kit cover,Alu,remote,sensor, -50°C/-58°F

      Usage: Prowirl 200. Consists of: 1x cover Alu, 1x O-Ring 75,87x2,62 FVMQ coated.

    • Nr 24 Order code 71223009

      Kit cover, 316L, remote, sensor

      Usage: Prowirl 200. Consists of: 1x cover 316L, 1x O-Ring 75,87x2,62 NBR coated.

    • Nr 24 Order code 71223011

      Kit cover,316L,remote,sensor,-50°C/-58°F

      Usage: Prowirl 200. Consists of: 1x cover 316L, 1x O-Ring 75,87x2,62 FVMQ coated.

  • 65
    • Nr 65 Order code 71110303

      Sealing set GT18/GT19/GT20, EPDM, HNBR

      Consists of: O-ring 88.5x3.53 EPDM/PTFE, cover electronics compartment, housing GT19. O-Ring 88.5x3.53 NBR, cover electronics compartment, housing GT18, GT20. O-ring 91.67x3.53 EPDM/PTFE, cover terminal compartment, housing GT19. O-Ring 91.67x3.53 NBR, cover terminal compartment, housing GT18, GT20. O-ring 50.39x3.53 EPDM/PTFE, housing/sensor. FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 73
    • Nr 73 Order code 71223053

      Kit gaskets housing, remote, sensor

      Usage: Prowirl 200. Consists of: 1x O-Ring 75,87x2,62 NBR coated for cover. 1x O-Ring 50,39x3,53 HNBR coated for housing/housing support.

    • Nr 73 Order code 71223054

      Kit gaskets housing,remote,sensor, -50°C

      Usage: Prowirl 200, -50°C/-58°F. Consists of: 1x O-Ring 75.87x2.62 FVMQ for cover. 1x O-Ring 50,39x3,53 FVMQ for housing/housing support.

  • 15
  • 19
    • Nr 19 Order code 71115174

      Housing filter 316L, GT18, 1 set

      Consists of: 2x filter plug metall 316L. 1x pressure compensation filter. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 19 Order code 71115175

      Housing filter Brass/Ni GT19/20, 1 set

      Consists of: 2x filter plug brass nickel, pressure compensation filter. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 17
    • Nr 17 Order code 71115176

      Set housing securing clamps

      Usage: housing GT18/GT19/GT20, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 61
    • Nr 61 Order code 71223056

      Kit cable, PW200, remote, 5m, bk, M12

      length=5m/15ft with plug M12

    • Nr 61 Order code 71223058

      Kit cable, PW200, remote, 10m, bk, M12

      length=10m/30ft with plug M12

    • Nr 61 Order code 71223060

      Kit cable, PW200, remote, 20m, bk, M12

      length=20m/70ft with plug M12

    • Nr 61 Order code 71223062

      Kit cable, PW200, remote, 30m, bk, M12

      length=30m/90ft with plug M12

    • Nr 61 Order code 71223064

      Kit cable, PW200, remote, 5m, bk

      length=5m/15ft

    • Nr 61 Order code 71223067

      Kit cable, PW200, remote, 10m, bk

      length=10m/30ft

    • Nr 61 Order code 71223069

      Kit cable, PW200, remote, 20m, bk

      length=20m/70ft

    • Nr 61 Order code 71223071

      Kit cable, PW200, remote, 30m, bk

      length=30m/90ft

    • Nr 61 Order code 71223055

      Kit cable, PW200, remote, 5m, bl, M12

      length=5m/15ft with plug M12

    • Nr 61 Order code 71223056

      Kit cable, PW200, remote, 5m, bk, M12

      length=5m/15ft with plug M12

    • Nr 61 Order code 71223057

      Kit cable, PW200, remote, 10m, bl, M12

      length=10m/30ft with plug M12

    • Nr 61 Order code 71223058

      Kit cable, PW200, remote, 10m, bk, M12

      length=10m/30ft with plug M12

    • Nr 61 Order code 71223059

      Kit cable, PW200, remote, 20m, bl, M12

      length=20m/70ft with plug M12

    • Nr 61 Order code 71223060

      Kit cable, PW200, remote, 20m, bk, M12

      length=20m/70ft with plug M12

    • Nr 61 Order code 71223061

      Kit cable, PW200, remote, 30m, bl, M12

      length=30m/90ft with plug M12

    • Nr 61 Order code 71223062

      Kit cable, PW200, remote, 30m, bk, M12

      length=30m/90ft with plug M12

    • Nr 61 Order code 71223055

      Kit cable, PW200, remote, 5m, bl, M12

      length=5m/15ft with plug M12

    • Nr 61 Order code 71223056

      Kit cable, PW200, remote, 5m, bk, M12

      length=5m/15ft with plug M12

    • Nr 61 Order code 71223057

      Kit cable, PW200, remote, 10m, bl, M12

      length=10m/30ft with plug M12

    • Nr 61 Order code 71223058

      Kit cable, PW200, remote, 10m, bk, M12

      length=10m/30ft with plug M12

    • Nr 61 Order code 71223059

      Kit cable, PW200, remote, 20m, bl, M12

      length=20m/70ft with plug M12

    • Nr 61 Order code 71223060

      Kit cable, PW200, remote, 20m, bk, M12

      length=20m/70ft with plug M12

    • Nr 61 Order code 71223061

      Kit cable, PW200, remote, 30m, bl, M12

      length=30m/90ft with plug M12

    • Nr 61 Order code 71223062

      Kit cable, PW200, remote, 30m, bk, M12

      length=30m/90ft with plug M12

    • Nr 61 Order code 71223063

      Kit cable, PW200, remote, 5m, bl

      length=5m/15ft

    • Nr 61 Order code 71223064

      Kit cable, PW200, remote, 5m, bk

      length=5m/15ft

    • Nr 61 Order code 71223065

      Kit cable, PW200, remote, 10m, bl

      length=10m/30ft

    • Nr 61 Order code 71223067

      Kit cable, PW200, remote, 10m, bk

      length=10m/30ft

    • Nr 61 Order code 71223068

      Kit cable, PW200, remote, 20m, bl

      length=20m/70ft

    • Nr 61 Order code 71223069

      Kit cable, PW200, remote, 20m, bk

      length=20m/70ft

    • Nr 61 Order code 71223070

      Kit cable, PW200, remote, 30m, bl

      length=30m/90ft

    • Nr 61 Order code 71223071

      Kit cable, PW200, remote, 30m, bk

      length=30m/90ft

    • Nr 61 Order code 71223063

      Kit cable, PW200, remote, 5m, bl

      length=5m/15ft

    • Nr 61 Order code 71223064

      Kit cable, PW200, remote, 5m, bk

      length=5m/15ft

    • Nr 61 Order code 71223065

      Kit cable, PW200, remote, 10m, bl

      length=10m/30ft

    • Nr 61 Order code 71223067

      Kit cable, PW200, remote, 10m, bk

      length=10m/30ft

    • Nr 61 Order code 71223068

      Kit cable, PW200, remote, 20m, bl

      length=20m/70ft

    • Nr 61 Order code 71223069

      Kit cable, PW200, remote, 20m, bk

      length=20m/70ft

    • Nr 61 Order code 71223070

      Kit cable, PW200, remote, 30m, bl

      length=30m/90ft

    • Nr 61 Order code 71223071

      Kit cable, PW200, remote, 30m, bk

      length=30m/90ft

    • Nr 61 Order code 71223063

      Kit cable, PW200, remote, 5m, bl

      length=5m/15ft

    • Nr 61 Order code 71223064

      Kit cable, PW200, remote, 5m, bk

      length=5m/15ft

    • Nr 61 Order code 71223065

      Kit cable, PW200, remote, 10m, bl

      length=10m/30ft

    • Nr 61 Order code 71223067

      Kit cable, PW200, remote, 10m, bk

      length=10m/30ft

    • Nr 61 Order code 71223068

      Kit cable, PW200, remote, 20m, bl

      length=20m/70ft

    • Nr 61 Order code 71223069

      Kit cable, PW200, remote, 20m, bk

      length=20m/70ft

    • Nr 61 Order code 71223070

      Kit cable, PW200, remote, 30m, bl

      length=30m/90ft

    • Nr 61 Order code 71223071

      Kit cable, PW200, remote, 30m, bk

      length=30m/90ft

    • Nr 61 Order code 71223073

      Kit cable,PW200, remote,armoured,10m, bk

      length=10m/30ft

    • Nr 61 Order code 71223074

      Kit cable,PW200, remote,armoured,20m, bk

      length=20m/70ft

    • Nr 61 Order code 71223075

      Kit cable,PW200, remote,armoured,30m, bk

      length=30m/90ft

    • Order code 71162242

      Weather prot. cover GT18/GT19/GT20, 316L

      Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/FMR54/ FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Order code 7X2BXX-

      Transmitter Prowirl 200, 7X2BXX

      For Product: 7F2B, 7D2B, 7R2B, 7O2B.

    • Order code DK7ST-

      Plate conditioner 35 hole

      -200oC...+400oC / -330...+750oF

    • Order code XPRFID-

      Spare RFID TAG

      Consists of: RFID TAG, fixing wire, crimp sleeve.

  • Successor