Enter at least 2 characters to start the search.

iTEMP TMT162 HART 7

State-of-the-art temperature field transmitter for oil & gas and chemical applications

The TMT162 HART 7 with its dual-channel input and comprehensive feature set is still the customers’ first choice whenever it comes to demanding applications in harsh environments. The device is hoisted to a new performance level with the update to HART 7 and a SIL 2/3 certification according to IEC 61508:2010. Advanced diagnostics functionality with comprehensive possibilities ensures plant safety, boost process efficiency and increase plant availability.

Benefits

  • HART 7


    ​Implementing the latest protocol specification with additional features for easier operation and maintenance

  • SIL 2/3 compliant


    The device is certified according to the latest standard for safety related devices IEC 61508:2010 -1/2/3 (management/hardware/software) to ensure plant safety

  • Integrated surge protector
    Safeguarding the electronic components in the field device from being destroyed for maximum reliability and availability

  • Backlit display


    Black on white, with large digits for excellent readability

Field of application

  • Oil & Gas

  • Chemical

  • Power & Energy

  • Life Sciences

A number of new features such as additional sensor types or integrated surge protector will extend the field of application even more.
The device is tailor-made for the Oil & Gas industry, but due to the comprehensive feature set and multiple configuration options also suitable for other branches like the Chemical, Power & Energy as well as the LSI industry.

iTEMP TMT162 HART7: Robust temperature field transmitter for oil & gas and chemical applications ©Endress+Hauser

iTEMP TMT162 HART 7 temperature field transmitter with backlit display

iTEMP TMT162 HART 7 temperature field transmitter with overvoltage protection ©Endress+Hauser

iTEMP TMT162 HART 7 temperature field transmitter with integrated overvoltage protection