Specs at a glance
-
Measurement range
0,05 - 20mg/l
-
Process temperature
max. 50°C
(122°F) -
Process pressure
max. 10bar
(145psi)
Field of application
Oxymax COS41 is a reliable and accurate oxygen sensor for all kinds of water & wastewater applications. Designed for reduced maintenance and a long operating life, the sensor offers real value for money.
Oxymax COS41 measures the dissolved oxygen concentration in:
Wastewater treatment plants:
- O2 control in the aeration basin
- Process water treatment and monitoringWater works:
- Status monitoring of drinking water (oxygen enrichment, corrosion protection, etc.)
- Water quality monitoring in rivers, lakes or seasUtilities of all industries:
- O2 control in the biological treatment
- Process water treatment and monitoringFish farming:
- O2 control for optimum growth conditions
Benefits
High measurement accuracy
Long maintenance intervals
Minimum calibration effort thanks to simple air calibration
Videos
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Technical Information Oxymax W COS41
English version - 03/2007
Amperometric oxygen sensor
EN 01/03/200701/06/2001Language:
English
Version:
01/03/2007
File size:
385.1 KB
File name:
TI284CEN.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Oxymax W COS41
English version - 04/2004
Sensor for Measuring Dissolved Oxygen
EN 01/04/200401/05/2001Language:
English
Version:
01/04/2004
File size:
486.9 KB
File name:
Ba284cen.pdf
-
-
-
Technical Information (TI)
Technical Information Oxymax W COS41
Amperometric oxygen sensor
EN 01/03/200701/06/2001Language:
English
Version:
01/03/2007
File size:
385.1 KB
File name:
TI284CEN.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Oxymax W COS41
Sensor for Measuring Dissolved Oxygen
EN 01/04/200401/05/2001Language:
English
Version:
01/04/2004
File size:
486.9 KB
File name:
Ba284cen.pdf
-
-
-
Short Instruction (KA)
Brief Operating Instructions Oxymax W COS41
Amperometric oxygen sensor
EN 01/06/2005Language:
English
Version:
01/06/2005
File size:
440.8 KB
File name:
KA284CEN.pdf
-
-
-
Installation Instructions (EA)
EA Kit COS41/COS51D/E
for maintenance of the Oxymax W COS41/COS51D and Memosens COS51E oxygen
sensorsEN 05/05/2023Language:
English
Version:
05/05/2023
File size:
636.5 KB
File name:
EA01476CEN_0123-00.pdf
-
-
-
Electrolytes
50053349 (Türkiye)
COY3-F
Language:
Turkish
Version:
13/03/2024
File size:
297.3 KB
File name:
MSDS_50053349_(TR).pdf
-
-
-
Electrolytes
COV45-41TNx_51Txx (India)
Electrolyte for COS41/COS51D/E
Language:
English
Version:
20/02/2024
File size:
128.1 KB
File name:
MSDS_COV45-41TNx_51Txx_(IND).pdf
-
-
-
Electrolytes
COV45-41TNx_51Txx (Italy)
Electrolyte for COS41/COS51D/E
Language:
Italian
Version:
20/02/2024
File size:
134.5 KB
File name:
MSDS_COV45-41TNx_51Txx_(I).pdf
-
-
-
Electrolytes
COV45-41TNx_51Txx (Japan)
Electrolyte for COS41/COS51D/E
Language:
Japanese
Version:
20/02/2024
File size:
410 KB
File name:
MSDS_COV45-41TNx_51Txx_(J).pdf
-
-
-
Electrolytes
COV45-41TNx_51Txx (France)
Electrolyte for COS41/COS51D/E
Language:
French
Version:
20/02/2024
File size:
134.3 KB
File name:
MSDS_COV45-41TNx_51Txx_(F).pdf
-
-
-
Electrolytes
COV45-41TNx_51Txx (Greece)
Electrolyte for COS41/COS51D/E
Language:
Greek
Version:
20/02/2024
File size:
341.6 KB
File name:
MSDS_COV45-41TNx_51Txx_(GR).pdf
-