Specs at a glance
-
Measuring range
–1 500 to 1 500 mV
-
Process temperature
0 to 100 °C (32 to 212 °F)
0 to 140 °C (32 to 284 °F) (140 °C (284 °F) or sterilization only) -
Process pressure
0.8 to 14 bar (11.6 to 203.1 psi) absolute
Field of application
Memosens CPS62E is the digital specialist for demanding processes and hygienic applications. Its contamination-resistant gel guarantees stable measurement even in flowing media, in low conductivities and at high temperatures. Thanks to Memosens 2.0 digital technology, CPS62E combines maximum process integrity with simple operation. It resists moisture and enables lab calibration. It offers extended storage of calibration and process data providing the perfect basis for predictive maintenance.
Process technology and monitoring of processes with:
- Quickly changing ORP values
- High proportion of electrode poisons such as H2SChemical processes
Hygienic and sterile applications:
- Fermenters
- Biotechnology
- Life sciences
With ATEX, IECEx, CSA C/US, NEPSI, Japan, INMETRO approvals for use in hazardous areas, zones 0, 1 and 2.
Benefits
Memosens 2.0 offers extended storage of calibration and process data, enabling better trend identification and providing a future-proof basis for predictive maintenance and enhanced IIoT services.
Sensor resists strong acids and bases and high organic loads.
Maintains high accuracy even after CIP/SIP or autoclaving.
Free from animal-based materials and from acrylamide.
Upside-down mounting option allows for flexible installation.
Maximum process safety is ensured by non-contact, inductive signal transmission.
Minimized process downtime and extended sensor lifetime result in reduced operating costs.
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Memosens CPS62E
English version - 05/2025
ORP sensor for hygienic and sterile applications
EN 19/05/202510/09/2021Language:
English
Version:
19/05/2025
File size:
523.1 KB
File name:
TI01604CEN_0225-00.pdf
-
-
-
Operating Instruction (BA)
pH sensors CPSx1E, CPFx1E ORP sensors CPSx2E, CPFx2E
English version - 10/2021
pH and ORP measurement
EN 14/10/202131/03/202109/07/202019/05/2020Language:
English
Version:
14/10/2021
File size:
1 MB
File name:
BA01988CEN_0421.pdf
-
-
-
Technical Information (TI)
TI Memosens CPS62E
ORP sensor for hygienic and sterile applications
EN 19/05/202510/09/2021Language:
English
Version:
19/05/2025
File size:
523.1 KB
File name:
TI01604CEN_0225-00.pdf
-
-
-
Operating Instruction (BA)
pH sensors CPSx1E, CPFx1E ORP sensors CPSx2E, CPFx2E
pH and ORP measurement
EN 14/10/202131/03/202109/07/202019/05/2020Language:
English
Version:
14/10/2021
File size:
1 MB
File name:
BA01988CEN_0421.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens pH/ORP sensors
pH and ORP measurement
Supplement to: BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
NEPSI Ex ia IIC T3/T4/T6 Ga
NEPSI Ex ia IIC T4/T6 GaEN 19/11/2024Language:
English
Version:
19/11/2024
File size:
537 KB
File name:
XA03488CEN_0124-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
UK Ex II 1 G Ex ia IIC T3/T4/T6 Ga
UK Ex II 1G Ex ia IIC T4/T6 GaLanguage:
English
Version:
26/11/2021
File size:
684.7 KB
File name:
XA02588CEN_0221-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to: BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
NEPSI Ex ia IIC T3/T4/T6 Ga
NEPSI Ex ia IIC T4/T6 GaEN 07/09/202105/08/2020Language:
English
Version:
07/09/2021
File size:
529.3 KB
File name:
XA02113CEN_0221.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus for explosion-hazardous areas
ATEX II 1G Ex ia IIC T3/T4/T6 Ga
ATEX II 1G Ex ia IIC T4/T6 Ga
IECEx Ex ia IIC T3/T4/T6 Ga
IECEx Ex ia IIC T4/T6 GaEN 15/01/202523/04/202118/02/202103/07/2020Language:
English
Version:
15/01/2025
File size:
496.1 KB
File name:
XA01991CEN_0424-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens pH/ORP sensors
pH and ORP measurement
EAC Ex 0Ex ia IIC T3/T4/T6 Ga X
EAC Ex 0Ex ia IIC T4/T6 Ga XEN 24/04/202509/04/202526/01/2022Language:
English
Version:
24/04/2025
File size:
423.7 KB
File name:
XA02817CEN_0325-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens pH/ORP sensors
pH and ORP measurement
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 27/11/202426/08/2024Language:
English
Version:
27/11/2024
File size:
503.3 KB
File name:
XA03347CEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
KOR Ex ia IIC T3/T4/T6 Ga
KOR Ex ia IIC T4/T6 GaEN 22/10/2021Language:
English
Version:
22/10/2021
File size:
425.6 KB
File name:
XA02739CEN_0121.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
CSA C/US IS Cl. I Div. 1 GP A-D T3/T4/T6 + CSA C/US IS Cl. I Zone 0 AEx
ia IIC T3/T4/T6
CSA C/US IS Cl. I Div. 1 GP A-D T4/T6 + CSA C/US IS Cl. I Zone 0 AEx ia
IIC T4/T6
CSA C/ US Cl. 1 Div 1&2 GP A-D T6…T3
Safety InstructionsEN 01/12/202215/02/202220/08/2020Language:
English
Version:
01/12/2022
File size:
860.7 KB
File name:
XA02235CEN_0422-00.pdf
-