Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

New fields of application for the Micropilot FWR30

The cloud-connected radar from Endress+Hauser can now be used for solids and in metal tanks

Publication date: 10.03.2021

As the world’s first wireless 80GHz IIoT sensor, the Micropilot FWR30 unites high-end measurement technology and user-friendly digital services in one economical device. The continuously recorded measurement data can be accessed at any time and from anywhere via the device's cloud connection. This results in full transparency of stored and transported materials. Thanks to the flexibility of its digital services, integration into an existing system is easy.

Simplicity from scratch

The mounting of the new Micropilot can be done in a few simple steps. The integrated battery enables operation without an external power supply, which is a particular advantage for hard-to-reach or mobile measuring points. Besides level data, users also receive information about the location of their storage tanks and containers. The first cloud-based radar sensor provides facts where previously only assumptions were possible.

Optimization potential of logistics chains

Often logistics providers or materials suppliers are tied to express deliveries. In other cases, uncertainty in the planning phase results in redundant deliveries of material. Through a simple digitalization of level measuring points and location tracking of tanks and containers, it is possible to optimize logistics and supply chains. Additionally, new business models are possible: Deliveries and route planning can be managed according to actual consumption.

New fields of application

Thanks to continuous development it is now also possible to remotely measure the level of solids. In addition, a new optional process connection enables the level measurement of media in metal tanks. Examples of these applications of the Micropilot FWR30 are the measurement of building materials in the construction industry, animal feed in the agriculture industry or the storage of wood pellets for heating systems.

Scalable software applications

Depending on individual requirements, users can choose from a borad portfolio of services - the digital starter package Netilion Value; the resulting web application Netilion Inventory; or the comprehensive inventory management solution SupplyCare Hosting. All digital software applications can be used on various end devices, such as desktops, tablets or smartphones, and comply with the highest security and data protection requirements.

Press list

Receive the next press releases and news directly in your mailbox. Stay up to date by subscribing to the Endress+Hauser press list.

Endress+Hauser press list

Endress+Hauser regularly sends out press releases on current topics and company information to media professionals.

Select the topics you are interested in:  *
Select the industries you are interested in: *

Personal Data


Fields marked with * are required. You will receive an email with a confirmation of your subscription. The information enlisted is voluntary and your data will only be used for personalizing your newsletters and not be passed onto any third party. For statistical reasons we will perform anonymous link tracking.