Suchen Sie nach Key Words, einem Bestell- oder Produktcode oder einer Seriennummer, z. B. „CM442“ oder „Technische Information“
Geben Sie mindestens 2 Zeichen ein, um die Suche zu starten.

City of Pendleton uses flowmeter at wastewater facility

The full-bore, unrestricted mounting 0xDN flowmeter improves accuracy for City of Pendleton

Like all wastewater treatment facilities, the City of Pendleton WWTRRF faces the daily challenge of maintaining water safety and quality for the city while improving energy consumption and meeting city, state and national regulations. Endress+Hauser’s Promag W 0xDN electromagnetic flowmeter provides stable measurement solutions regardless of mounting locations.

City of Pendleton Wastewater Treatment Resource Recovery Facility

City of Pendleton Wastewater Treatment Resource Recovery Facility

The Promag W 400 is easily installed directly inline to provide accurate data with no pressure loss

The Promag W 400 is easily installed directly inline to provide accurate data with no pressure loss

Innovative solution for a tight situation

  • With the addition of the Promag W 400, the City of Pendleton treatment facility is able to gain accurate and repeatable flow and total readings.

Kyle Willman lead technician for WWTRRF

“Knowing the average daily flow is a big saving grace. It helps predict leaks and helps us find them faster. My crew has already identified and corrected two issues since installation."

Lead Technician Kyle Willman
City of Pendleton, OR Wastewater Treatment Resource Recovery Facility

Experiencing challenges

Before implementing the Promag W 0xDN, the City of Pendleton wastewater treatment facility was unable to obtain flow measurements for process water used within the facility. They were estimating the flow rate and amount of water coming through, but were not able to get exact numbers. This was a difficult spot for a flowmeter because there was not a sufficient straight run — instead, the flow runs vertical through a 90-degree elbow then connects to a full port valve.

Finding a solution

Kyle Willman, the WWTRRF lead technician, attended an Endress+Hauser online seminar where the subject matter experts discussed the new technology. Kyle Willman reached out to Cameron Bachman with Field Instruments and Controls, the local Endress+Hauser sales and service representative, to learn more about the electromagnetic flowmeter capabilities. Willman saw how the new technology would fit the goals of the treatment facility and made the decision to purchase the device.

Kontakt

Sind Sie an unserem Angebot interessiert? Möchten Sie über Ihre Anwendung sprechen?

Bitte teilen Sie uns Ihr Anliegen so detailliert wie möglich mit. Umso schneller können wir darauf antworten und auf Ihre Fragen eingehen.