Liquiline CM448R is a state-of-the-art transmitter for pH, ORP, conductivity, oxygen, chlorine, turbidity, sludge level, SAC, nitrate and many other parameters.
Liquiline transmitters with Heartbeat Technology offer status-oriented maintenance and easy verification of the measuring point and help you to carry out optimization measures.
Liquiline CM448R is a state-of-the-art transmitter for pH, ORP, conductivity, oxygen, chlorine, turbidity, sludge level, SAC, nitrate and many other parameters.
Specs at a glance
Input
1...8x Memosens digital input 2x 0/4..20mA Input optional 2..4x Digital input optional
Output / communication
2...8x 0/4...20 mA current outputs alarmrelay 4x relay ProfibusDP Modbus RS485 Modbus TCP Ethernet
Liquiline CM448R allows you to connect up to 8 Memosens sensors of your choice from over 12 measurement parameters. With its compact design, it fits into any cabinet - and even offers inputs, outputs, controllers, and math modules, e.g. for control of sensor cleaning. The transmitter belongs to the Liquiline platform with standardized system integration, operation, and spare parts. Heartbeat Technology helps you find the ideal balance between measurement point availability and maintenance costs.
Liquiline CM448R is suitable for all industries and their utilities, such as:
Food & Beverages
Life Sciences
Power & Energy
Water, Wastewater & Waste
Chemicals
Marine
It features the following communication protocols and interfaces:
0/4...20 mA
HART
PROFIBUS DP
Modbus RS485/RTU
Modbus TCP
EtherNet/IP
PROFINET
Webserver
The transmitter can be extended with a module whose explosion protection approvals, such as IECEx, ATEX, and CSA, allow the connection of sensors installed in hazardous areas.
Benefits
Saves space, saves money: Small footprint, 8 channels in one device, saves space in cabinets – perfect for skids.
High-speed installation: No cut-out in cabinet door, one-click DIN-rail mounting, minimized wiring.
Simple and safe commissioning: Saving configuration on SD card enables fast set-up on duplicate installations.
Easy to operate and service: Intuitive user interface, hot plug & play with pre-calibrated Memosens sensors, universal components fit all parameters.
Process control from a distance: Integrated web server that allows the operator to remotely view diagnostic data, perform configurations, or access device parameters in any web browser - even via Smartphone.
Higher availability, lower costs: Heartbeat Technology enables status-oriented maintenance and easy verification of the entire measuring point and helps to carry out optimization measures.
Drive connectivity:Liquiline Edge Module CYY7 transfers process data to Netilion, independently of the fieldbus. This allows remote overview and the use of IIoT services. It’s available in new products or as upgrade to installed Liquiline platforms.
Make life easier, increase process safety and stay connected with Memosens 2.0 digital technology.
Smart instrumentation through Heartbeat Technology
You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.
Liquiline: cutting-edge transmitter platform
By choosing the Liquiline platform, you’re effectively choosing to spend less money on stock holding, save installation time and gain operational safety!
The monitoring solution provides the Visp fish farm with stable, reliable oxygen control, enabling optimal conditions for fish and reducing effort and risk.
Proline Teqwave MW 300 delivers stable real-time data taken directly from the process, reduces maintenance work, and allows quicker intervention if changes to the process are required.
Kerry DCF produces spreads and butter products for the retail market. The company wanted to automate its test for chemical oxygen demand in its treated effluent to save time and optimise the process.
Modular 4 wire controller Multichannel:1-8 digital channels for Memosens protocol Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity 8 sensors connectable in any combination Functionality modular extendable at any time Plug and play for modules and sensors
Characteristic
Robust plastic housing All non-ex applications
Design
8x Memosens input 2...8x current output alarmrelay 2x relay SD card for software update and copy & paste of setup
Material
Polycarbonate
Dimension
220 (8.66) x 100 (3.94) x 98 (3.86) mm (inch)
Process temperature
-20...55°C / 0...130°F
Ingress protection
IP20 transmitter IP66 optional Display
Input
1...8x Memosens digital input 2x 0/4..20mA Input optional 2..4x Digital input optional
Output / communication
2...8x 0/4...20 mA current outputs alarmrelay 4x relay ProfibusDP Modbus RS485 Modbus TCP Ethernet
Measuring principle
Sensor ORP / Redox
Application
Modular 4 wire controller Multichannel:1-8 digital channels for Memosens protocol Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity 8 sensors connectable in any combination Functionality modular extendable at any time Plug and play for modules and sensors
Characteristic
Robust plastic housing All non-ex applications
Design
8x Memosens input 2...8x current output alarmrelay 2x relay SD card for software update and copy & paste of setup
Material
Polycarbonate
Dimension
220 (8.66) x 100 (3.94) x 98 (3.86) mm (inch
Process temperature
-20...55°C / 0...130°F
Ingress protection
IP20 transmitter IP66 optional Display
Input
1...8x Memosens digital input 2x 0/4..20mA Input optional 2..4x Digital input optional
Output / communication
2...8x 0/4...20 mA current outputs alarmrelay 4x relay ProfibusDP Modbus RS485 Modbus TCP Ethernet
Measuring principle
Conductive
Application
Modular 4 wire controller Multichannel:1-8 digital channels for Memosens protocol Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity 8 sensors connectable in any combination Functionality modular extendable at any time Plug and play for modules and sensors
Characteristic
Robust plastic housing All non-ex applications
Design
8x Memosens input 2...8x current output alarmrelay 2x relay SD card for software update and copy & paste of setup
Material
Polycarbonate
Dimension
220 (8.66) x 100 (3.94) x 98 (3.86) mm (inch)
Process temperature
-20...55°C / 0...130°F
Ingress protection
IP20 transmitter IP66 optional Display
Input
1...8x Memosens digital input 2x 0/4..20mA Input optional 2..4x Digital input optional
Output / communication
2...8x 0/4...20 mA current outputs alarmrelay 4x relay ProfibusDP Modbus RS485 Modbus TCP Ethernet
Measuring principle
Amperometric oxygen measurement
Application
Modular 4 wire controller Multichannel:1-8 digital channels for Memosens protocol Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity 8 sensors connectable in any combination Functionality modular extendable at any time Plug and play for modules and sensors
Characteristic
Robust plastic housing All non-ex applications
Design
8x Memosens input 2...8x current output alarmrelay 2x relay SD card for software update and copy & paste of setup
Material
Polycarbonate
Dimension
220 (8.66) x 100 (3.94) x 98 (3.86) mm (inch)
Process temperature
-20...55°C / 0...130°F
Input
1...8x Memosens digital input 2x 0/4..20mA Input optional 2..4x Digital input optional
Output / communication
2...8x 0/4...20 mA current outputs alarmrelay 4x relay ProfibusDP Modbus RS485 Modbus TCP Ethernet
Measuring principle
Total chlorine
Application
Modular 4 wire controller Multichannel:1-8 digital channels for Memosens protocol Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity 8 sensors connectable in any combination Functionality modular extendable at any time Plug and play for modules and sensors
Characteristic
Robust plastic housing All non-ex applications
Design
8x Memosens input 2...8x current output alarmrelay 2x relay SD card for software update and copy & paste of setup
Material
Polycarbonate
Dimension
220 (8.66) x 100 (3.94) x 98 (3.86) mm (inch)
Process temperature
-20...55°C / 0...130°F
Input
1...8x Memosens digital input 2x 0/4..20mA Input optional 2..4x Digital input optional
Output / communication
2...8x 0/4...20 mA current outputs alarmrelay 4x relay ProfibusDP Modbus RS485 Modbus TCP Ethernet
Measuring principle
Single beam scattered light
Application
Modular 4 wire controller Multichannel:1-8 digital channels for Memosens protocol Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity 8 sensors connectable in any combination Functionality modular extendable at any time Plug and play for modules and sensors
Characteristic
Robust plastic housing All non-ex applications
Design
8x Memosens input 2...8x current output alarmrelay 2x relay SD card for software update and copy & paste of setup
Material
Polycarbonate
Dimension
220 (8.66) x 100 (3.94) x 98 (3.86) mm (inch)
Process temperature
-20...55°C / 0...130°F
Ingress protection
IP20 transmitter IP66 optional Display
Input
1...8x Memosens digital input 2x 0/4..20mA Input optional 2..4x Digital input optional
Output / communication
2...8x 0/4...20 mA current outputs alarmrelay 4x relay ProfibusDP Modbus RS485 Modbus TCP Ethernet
Measuring principle
Ultrasonic sensor
Application
Modular 4 wire controller Multichannel:1-8 digital channels for Memosens protocol Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity 8 sensors connectable in any combination Functionality modular extendable at any time Plug and play for modules and sensors
Characteristic
Robust plastic housing All non-ex applications
Design
8x Memosens input 2...8x current output alarmrelay 2x relay SD card for software update and copy & paste of setup
Material
Polycarbonate
Dimension
220 (8.66) x 100 (3.94) x 98 (3.86) mm (inch)
Process temperature
-20...55°C / 0...130°F
Ingress protection
IP20 transmitter IP66 optional Display
Input
1...8x Memosens digital input 2x 0/4..20mA Input optional 2..4x Digital input optional
Output / communication
2...8x 0/4...20 mA current outputs alarmrelay 4x relay ProfibusDP Modbus RS485 Modbus TCP Ethernet
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex