Specs at a glance
-
Measuring principle
Scattered light forward
-
Process temperature
-40 °C ... +220 °C
-
Measuring range
Scattered light intensity: 0 ... 7.5 mg/m3 / 0 ... 3,000 mg/m3
Measuring ranges freely selectable; nine measuring ranges pre-configured (0 ... 7.5/15/45/75/150/225/375/1,000/3,000 mg/m3) -
Conformities
TÜV type test
Suitability tested acc. DIN EN 15267-1 (2009), DIN-EN 15267-2 (2009), DIN EN 15859 (2010), DIN EN 14181 (2014)
Certified for use as Dust monitor and Leak monitor for filter control downstream of dust collectors at installations requiring approval (13th BlmSchV, 17th BlmSchV, 27th BlmSchV, 30th BlmSchV, 44th BlmSchV and TA Luft)
Field of application
The DUSTHUNTER SP30 is a measuring device which reliably detects very low to high dust content. The automated monitoring of the zero and reference point ensures a high level of accuracy. Thanks to its compact design, the DUSTHUNTER SP30 is available as an independent measuring device but also with an integrated purge air unit and MCU control unit for additional functions as an option. Several mounting options and probe lengths are available.
Emission monitoring which does not require permission in industrial systems
Monitoring of cloth filters for defective filter bags
Dust monitoring in grinding and dosing systems
Dust concentration measurements in exhaust gas ducts
Device properties:
Independent measuring device – with or without MCU control unit
Automated monitoring of zero and reference point
Integrated purge air unit as an option
Installation on one side of a duct
Rugged and compact structure
No moving parts in the duct
Benefits
Accurate dust measurement – independently of gas velocity or particle charge
Convenient data transmission via Modbus® and analog output directly from
the sensorVersatile thanks to several configurable measuring ranges
Two calibration curves for switching with different dust sources
No external purge air unit required as it is integrated into the device (option)
High degree of flexibility due to different
mounting options
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
DUSTHUNTER SP30
English version - 01/2025
Dust Concentration Monitor
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
8.1 MB
File name:
8029856_ZWO2_OI_DUSTHUNTER_SP30_en_V1-2_2018-04_EHS.pdf
-
-
-
Technical Information (TI)
DUSTHUNTER SP30/SP100 Test Equipment
English version - 01/2025
Test equipment for the linearity test (bi-lingual, also in German)
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
938.8 KB
File name:
8030720_AE00_TI_DUSTHUNTER_SP_linearity_ml_V0-2_2012_12_EHS.pdf
-
-
-
Technical Information (TI)
DUSTHUNTER SP30/SP100 Test Equipment
Test equipment for the linearity test
(bi-lingual, also in German)EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
938.8 KB
File name:
8030720_AE00_TI_DUSTHUNTER_SP_linearity_ml_V0-2_2012_12_EHS.pdf
-
-
-
Technical Information (TI)
DUSTHUNTER SP30/SB30 Modbus® Protocol Implementation
Description of the implementation of the
Modbus® protocol in the SENSOR.EN 01/02/202601/01/2025Language:
English
Version:
01/02/2026
File size:
574.7 KB
File name:
8030782_1VBQ_TI_DUSTHUNTER_SP30_SB30_Modbus_en_V2-1_2026-02.pdf
-
-
-
Operating Instruction (BA)
DUSTHUNTER SP30
Dust Concentration Monitor
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
8.1 MB
File name:
8029856_ZWO2_OI_DUSTHUNTER_SP30_en_V1-2_2018-04_EHS.pdf
-
-
-
Ex Safety Instruction (XA)
Safety Information
for non-Ex analyzer devices
(multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT,
LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf
-
-
-
Special Documentation (SD)
DIN EN 61010-1: 2020-03
Additional Information for Dust Measuring Devices and Combined Probe
(multi-lingual, also in DE, ES, FR and IT)Language:
English
Version:
01/01/2025
File size:
2.2 MB
File name:
8030256_AE00_SD_EN_61010_Dust_ml_V1-0_2022-09_EHS.pdf
-
-
-
Competence Brochure (CP)
Emission Monitoring Solutions
Broad portfolio and long-standing experience
Language:
English
Version:
21/05/2026
File size:
4.9 MB
File name:
8029975_CP_Emission_Monitoring_Solutions_en_V4-3_2026.05_EHS_WEB.pdf
-
-
-
Competence Brochure (CP)
Soluzioni per il monitoraggio delle emissioni
Soluzioni per il monitoraggio delle
emissioni
Ampio portfolio e vasta esperienzaLanguage:
Italian
Version:
27/05/2025
File size:
4.5 MB
File name:
CP01596C16IT01.25-00.pdf
-
-
-
Competence Brochure (CP)
業界最高水準のダスト測定テクノロジー
Endress+Hauserの散乱光方式および透過光方式のダスト測定装置
による、業界最高水準のダスト測定テクノロジーLanguage:
Japanese
Version:
09/10/2025
File size:
26.6 MB
File name:
CP01597CJA_0125_Dust_Measuring_Devices_LowRes.pdf
-
-
-
Competence Brochure (CP)
Lösungen zur Emissionsüberwachung
Breites Portfolio und langjährige
Erfahrung in Gasanalyse und
DurchflussmessungLanguage:
German
Version:
25/03/2026
File size:
4.8 MB
File name:
CP01596C_Loesungen zur Emissionsueberwachung_web.pdf
-
-
-
Competence Brochure (CP)
Best in class dust measurement technology
Scattered light and transmission dust measuring devices
Language:
English
Version:
01/05/2026
File size:
4.8 MB
File name:
8030014_CP_Dust_Measuring_Devices_en_V3-2_2026.05_EHS.pdf
-