Specs at a glance
-
Measuring range
0.01 to 20 mg/l / 0.1 to 50 mg/l NO3-N
0.04 to 80 mg/l / 0.4 to 200 mg/l NO3
0 to 50 1/m / 0 to 250 1/m / 0 to 1000 1/m SAC
0 to 75 mg/l / 0 to 375 mg/l / 0 to 1500 mg/l COD/BOD (254nm)
0 to 30 mg/l / 0 to 150 mg/l / 0 to 600 mg/l TOC/DOC (254nm) -
Process temperature
5 to 50°C (41 to 120 °F)
Field of application
Viomax CAS51D is a smart sensor that allows unattended operation in a wide range of process conditions in water, wastewater and utilities. It ensures continuous online measurements without any chemicals and it is extremely robust as well as low-maintenance thanks to its self-cleaning design. You can select the CAS51D as nitrate sensor or as sensor for SAC and several sumparameters. Thanks to Memosens digital technology, Viomax CAS51D offers high process and data integrity and is easy-to-use.
Viomax CAS51D measures nitrate, SAC or several sum parameters in drinking water, process water and wastewater applications as well as in the utilities sector:
Organic load or nitrate in inlet and outlet
Determination of CODeq, TOCeq, BODeq or DOCeq
Monitoring, control and optimization of treatment processes
Nitrate monitoring in the aeration basin and denitrification stage
Benefits
Cost-effective: Easy, chemical-free handling is safe, environmentally friendly and saves on operational expenditure.
Extremely fast response time: Measured value processing in the sensor provides reliable real-time process information.
Fast and easy commissioning: Sensor comes precalibrated and preconfigured ex factory.
Enables unattended plant operation: Intelligent design and automatic air-cleaning functionality maximize availability and minimize maintenance.
Perfect adaption to open basins: Fast and flexible sensor positioning with Flexdip CYH112 holder and CYA112 assembly system.
Perfect adaption to pipes: Various flow cells allow easy plant integration.
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Viomax CAS51D
Фотометрический датчик для измерения коэффициента спектральной абсорбции
или содержания нитратовEN 18/09/202404/12/202031/07/2019Language:
Russian
Version:
18/09/2024
File size:
832.3 KB
File name:
TI00459CRU_1724-00.pdf
-
-
-
Operating Instruction (BA)
BA Viomax CAS51D
Фотометрический датчик для измерения коэффициента спектральной абсорбции
или концентрации нитратовEN 18/09/202430/11/202031/01/201931/01/2017Language:
Russian
Version:
18/09/2024
File size:
1.6 MB
File name:
BA00459CRU_1724-00.pdf
-
-
-
Installation Instructions (EA)
EA CYR51 mechanical cleaning
Spare parts kits
EN 06/06/2025Language:
English
Version:
06/06/2025
File size:
2 MB
File name:
EA01627CEN_0125-00.pdf
-
-
-
Installation Instructions (EA)
EA Kit Flow cell CAS51D
Instruction Kit Flow cell CAS51D
EN 28/07/2025Language:
English
Version:
28/07/2025
File size:
554.6 KB
File name:
71348274_Kit_Durchflussarmatur_CAS51D.pdf
-
-
-
Special Documentation (SD)
SD for CAY342 and CAY451 for preparing stock solutions
SD for CAY342 and CAY451 for preparing stock solutions
Language:
English
Version:
16/01/2026
File size:
163.5 KB
File name:
CAY451_342_.pdf
-
-
-
Fields of Activities (FA)
水質分析の専門知識
センサからすべてを備えた
ターンキーソリューションまでLanguage:
Japanese
Version:
30/06/2025
File size:
4.6 MB
File name:
FA01018CJA_0422_Analysis_Portfolio_lowres.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
02/02/2026
File size:
4.2 MB
File name:
FA00007C_EN_Analyse_22-26_LowRes.pdf
-
-
-
Fields of Activities (FA)
アナライザ、現場センサおよびサンプラ
水質分析のエキスパート
Language:
Japanese
Version:
13/08/2025
File size:
25.8 MB
File name:
FA00012CJA_2022_Analyzers_In-situ Sensors_Samplers.pdf
-
-
-
Fields of Activities (FA)
Sıvı analizinde uzmanlık
Sensörlerden komple anahtar teslim çözümlere
Language:
Turkish
Version:
23/11/2023
File size:
7.2 MB
File name:
FA01088C56TR01.23.pdf
-
-
-
Fields of Activities (FA)
Catálogo Analizadores
Analizadores, sensores y tomamuestras in situ
Language:
Spanish
Version:
21/11/2018
File size:
3.6 MB
File name:
FA00012Ces_Catálogo Analizadores_19.18.pdf
-