Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Proline Prowirl F 200
Vortex flowmeter

Picture of Vortex flowmeter Proline Prowirl F 200 / 7F2C for utilities ©Endress+Hauser

Proline Prowirl F 200 for utilities

Picture of Vortex flowmeter Prowirl F 200 with mounted pressure measuring unit for gases and liquids ©Endress+Hauser

Prowirl F 200 with mounted pressure measuring unit for gases and liquids (can be rotated through 360 °)

Unboxing and commissioning of Proline Prowirl 200 vortex flowmeter with integrated temperature and pressure measurement

Picture of Vortex flowmeter Prowirl F 200 with mounted pressure measuring unit for steam ©Endress+Hauser

Prowirl F 200 with mounted pressure measuring unit for steam (can be rotated through 360 °)

The Vortex Flow Measuring Principle

Steam Quality Measurement with Prowirl F 200 - For Maximum Operational Safety, Energy and Cost Efficiency

HistoROM data storage concept

This film shows that Prowirl 200 is the most robust vortex flowmeter worldwide even under extreme process conditions.

Detection of wet steam Measurement of the dryness fraction of steam.

Versatile flowmeter with detection of wet steam conditions and best-in-class accuracy

Prowirl F is the multivariable flowmeter with inline wet steam measurement. Its calibration option PremiumCal guarantees excellent measuring accuracy and highest plant availability at low flow rates of gas, steam and liquids. With genuine loop-powered technology, Prowirl F 200 enables cost-effective and seamless integration into existing infrastructures. It offers highest operational safety in hazardous areas. Heartbeat Technology ensures process safety at all times.

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

  • Specs at a glance

    • Max. measurement error

      Volume flow (liquid): ±0.75 %
      Volume flow (optional): ±0.65 %
      Volume flow (optional): ±0.65 %
      Volume flow (steam, gas): ±1.00 %
      Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
      Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
      Mass flow (liquid): ±0.85%

    • Measuring range

      Liquid: 0.076 to 2100 m³/h (0.045 to 1300 ft³/min)
      depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
      Steam, gas: 0.39 to 28000 m³/h (0.23 to 17000 ft³/min)
      depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)

    • Medium temperature range

      Standard: –40 to +260 °C (–40 to +500 °F)
      High/low temperature (option): –200 to +400 °C (–328 to +752 °F)

    • Max. process pressure

      PN 100, Class 600, 20K

    • Wetted materials

      Measuring tube: 1.4408 (C3FM); CX2MW similar to Alloy C22, 2.4602
      DSC sensor: 1.4404 (316/316L); UNS N06022 similar to Alloy C22, 2.4602
      Process connection: 1.4404/F316/F316L); 2.4602

please wait Loading alternative products

Quick selection

Choose from our suggested options
Sales price
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

or

Individual configuration

Continue your selection from all possible options
  • Benefits

    • Easy energy management – integrated temperature and pressure measurement for steam and gases

    • Space-saving engineering – inlet run compensation

    • Same accuracy down to Re 10 000 – most linear Vortex meter body

    • Long-term stability – robust drift-free...

  • Field of application

    • Preferred measuring principle for wet/saturated/superheated steam, gases & liquids (also cryogenic)

    • Suitable for a wide range of applications; optimized for steam applications.

    Device properties

    • Wet steam capabilities for DN 25 to 300 (1 to 12")

    • ...

Features and specifications

Back

Details

  • Measuring principle

    Vortex

  • Product headline

    Versatile flowmeter with detection of wet steam conditions and best-in-class accuracy.
    Easy energy management – integrated temperature and pressure measurement for steam and gases.
    Suitable for a wide range of applications; optimized for steam applications.

  • Sensor features

    Space-saving engineering – inlet run compensation. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor.
    Wet steam capabilities for DN 25 to 300 (1 to 12"). Flexible positioning of pressure cell. Industrial siphon design for pressure measurement.

  • Transmitter features

    Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
    Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).

  • Nominal diameter range

    DN 15 to 300 (½ to 12")

  • Wetted materials

    Measuring tube: 1.4408 (C3FM); CX2MW similar to Alloy C22, 2.4602
    DSC sensor: 1.4404 (316/316L); UNS N06022 similar to Alloy C22, 2.4602
    Process connection: 1.4404/F316/F316L); 2.4602

  • Measured variables

    Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature

  • Max. measurement error

    Volume flow (liquid): ±0.75 %
    Volume flow (optional): ±0.65 %
    Volume flow (optional): ±0.65 %
    Volume flow (steam, gas): ±1.00 %
    Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
    Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
    Mass flow (liquid): ±0.85%

  • Measuring range

    Liquid: 0.076 to 2100 m³/h (0.045 to 1300 ft³/min)
    depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
    Steam, gas: 0.39 to 28000 m³/h (0.23 to 17000 ft³/min)
    depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)

  • Max. process pressure

    PN 100, Class 600, 20K

  • Medium temperature range

    Standard: –40 to +260 °C (–40 to +500 °F)
    High/low temperature (option): –200 to +400 °C (–328 to +752 °F)

  • Ambient temperature range

    Compact version (standard): –40 to +80 °C (–40 to +176 °F)
    Compact version (option): –50 to +80 °C (–58 to +176 °F)
    Remote version (standard): –40 to +85 °C (–40 to +185 °F)
    Remote version (option): –50 to +85 °C (–58 to +185 °F)

  • Sensor housing material

    Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)

  • Transmitter housing material

    AlSi10Mg, coated; 1.4404 (316L)

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure
    Sensor remote version: IP66/67, type 4X enclosure
    Transmitter remote version: IP66/67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    4‐20 mA HART (passive)
    4‐20 mA (passive)
    Pulse/frequency/switch output (passive)

  • Inputs

    Current Input 4‐20 mA (passive)

  • Digital communication

    HART, PROFIBUS PA, FOUNDATION Fieldbus

  • Power supply

    DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
    DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
    DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
    DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, JPN, EAC

  • Product safety

    CE, C-TICK, EAC

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Marine approvals and certificates

    ABS, LR, BV, DNV GL

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)

  • Measuring principle

    Vortex

  • Product headline

    Versatile flowmeter with detection of wet steam conditions and best-in-class accuracy.
    Easy energy management – integrated temperature and pressure measurement for steam and gases.
    Suitable for a wide range of applications; optimized for steam applications.

  • Sensor features

    Space-saving engineering – inlet run compensation. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor.
    Wet steam capabilities for DN 25 to 300 (1 to 12"). Flexible positioning of pressure cell. Industrial siphon design for pressure measurement.

  • Sensor features

    Space-saving engineering – inlet run compensation. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor.
    Wet steam capabilities for DN 25 to 300 (1 to 12"). Flexible positioning of pressure cell. Industrial siphon design for pressure measurement.

  • Transmitter features

    Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
    Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).

  • Transmitter features

    Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
    Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).

  • Nominal diameter range

    DN 15 to 300 (½ to 12")

  • Wetted materials

    Measuring tube: 1.4408 (C3FM); CX2MW similar to Alloy C22, 2.4602
    DSC sensor: 1.4404 (316/316L); UNS N06022 similar to Alloy C22, 2.4602
    Process connection: 1.4404/F316/F316L); 2.4602

  • Measured variables

    Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature

  • Max. measurement error

    Volume flow (liquid): ±0.75 %
    Volume flow (optional): ±0.65 %
    Volume flow (steam, gas): ±1.00 %
    Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
    Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
    Mass flow (liquid): ±0.85%

  • Measuring range

    Liquid: 0.076 to 2100 m³/h (0.045 to 1300 ft³/min)
    depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
    Steam, gas: 0.39 to 28000 m³/h (0.23 to 17000 ft³/min)
    depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)

  • Max. process pressure

    PN 100, Class 600, 20K

  • Medium temperature range

    Standard: –40 to +260 °C (–40 to +500 °F)
    High/low temperature (option): –200 to +400 °C (–328 to +752 °F)

  • Ambient temperature range

    Compact version (standard): –40 to +80 °C (–40 to +176 °F)
    Compact version (option): –50 to +80 °C (–58 to +176 °F)
    Remote version (standard): –40 to +85 °C (–40 to +185 °F)
    Remote version (option): –50 to +85 °C (–58 to +185 °F)

  • Sensor housing material

    Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)

  • Transmitter housing material

    AlSi10Mg, coated; 1.4404 (316L)

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure
    Sensor remote version: IP66/67, type 4X enclosure
    Transmitter remote version: IP66/67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    4‐20 mA HART (passive)
    4‐20 mA (passive)
    Pulse/frequency/switch output (passive)

  • Inputs

    Current Input 4‐20 mA (passive)

  • Digital communication

    HART, PROFIBUS PA, FOUNDATION Fieldbus

  • Power supply

    DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
    DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
    DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
    DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, JPN, EAC

  • Product safety

    CE, C-TICK, EAC

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Marine approvals and certificates

    ABS, LR, BV, DNV GL

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)

  • Measuring principle

    Vortex

  • Product headline

    Versatile flowmeter with detection of wet steam conditions and best-in-class accuracy.
    Easy energy management – integrated temperature and pressure measurement for steam and gases.
    Suitable for a wide range of applications; optimized for steam applications.

  • Sensor features

    Space-saving engineering – inlet run compensation. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor.
    Wet steam capabilities for DN 25 to 300 (1 to 12"). Flexible positioning of pressure cell. Industrial siphon design for pressure measurement.

  • Transmitter features

    Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
    Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).

  • Nominal diameter range

    DN 15 to 300 (½ to 12")

  • Wetted materials

    Measuring tube: 1.4408 (C3FM); CX2MW similar to Alloy C22, 2.4602

  • Measured variables

    Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature

  • Max. measurement error

    Volume flow (liquid): ±0.75 %
    Volume flow (optional): ±0.65 %
    Volume flow (steam, gas): ±1.00 %
    Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
    Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
    Mass flow (liquid): ±0.85%

  • Measuring range

    Liquid: 0.076 to 2100 m³/h (0.045 to 1300 ft³/min)
    depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
    Steam, gas: 0.39 to 28000 m³/h (0.23 to 17000 ft³/min)
    depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)

  • Max. process pressure

    PN 100, Class 600, 20K

  • Medium temperature range

    Standard: –40 to +260 °C (–40 to +500 °F)
    High/low temperature (option): –200 to +400 °C (–328 to +752 °F)

  • Ambient temperature range

    Compact version (standard): –40 to +80 °C (–40 to +176 °F)
    Compact version (option): –50 to +80 °C (–58 to +176 °F)
    Remote version (standard): –40 to +85 °C (–40 to +185 °F)
    Remote version (option): –50 to +85 °C (–58 to +185 °F)

  • Sensor housing material

    Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)

  • Transmitter housing material

    AlSi10Mg, coated; 1.4404 (316L)

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure
    Sensor remote version: IP66/67, type 4X enclosure
    Transmitter remote version: IP66/67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    4‐20 mA HART (passive)
    4‐20 mA (passive)
    Pulse/frequency/switch output (passive)

  • Inputs

    Current Input 4‐20 mA (passive)

  • Digital communication

    HART, PROFIBUS PA, FOUNDATION Fieldbus

  • Power supply

    DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
    DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
    DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
    DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, JPN, EAC

  • Product safety

    CE, C-TICK, EAC

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Marine approvals and certificates

    ABS, LR, BV, DNV GL

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • 34
    • Nr 34 Order code 71108602

      I/O module Flow, 2-wr. 2x4-20mA,HART, Ex

      Non-Ex, Ex. Current output, 4-20mA HART + 4-20mA analog. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 34 Order code 71164940

      I/O module, 2-wire, PA/FF, PFS, Ex, V2

      Non-Ex, Ex. PROFIBUS PA, FOUNDATION Fieldbus. PFS=switch output. Version 2. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57. Usage: Promass 200, Prowirl 200, Promag 200.

  • 36
    • Order code 71128617

      Overvoltage protection (OVP10),1-Channel

      4-20mA HART. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/FMR54/FMR56/ FMR57, FMR60/FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Order code 71128619

      Overvoltage protection (OVP20),2-Channel

      4-20mA HART, PROFIBUS PA, FOUNDATION Fieldbus, Imp./Freq./Switch output. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/FMR54/FMR56/ FMR57, FMR60/FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Order code

      Remote display FHX50 please order with separate order structure.

    • Order code 71197334

      Transmitter electronics FHX50

      Consists of: electronics, ribbon cable. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57. Usage: Promass200, Prowirl 200, Promag 200, Prosonic Flow 200.

    • Order code 71296840

      M12-female plug connector, VA

      To connect FHX50. Usage: FMP50/51/52/53/54/55/56/57, FMR50/51/52/53/54/56/57. Not for dust Ex. Usage: Prowirl 200, Promass 200, Promag 200, Prosonic Flow 200.

  • 30
    • Nr 30 Order code XPD0043-

      Electronic, Prowirl 200 Index C

      Main electronic module

  • 34
    • Nr 34 Order code XPD0015-

      I/O module, 2-wire, 4-20mA, HART, Ex

      Non-Ex, Ex. 1x current output HART.

  • 34
    • Nr 34 Order code XPD0016-

      I/O module, 2-wire, 4-20mA,HART, PFS, Ex

      Non-Ex, Ex. 1x current output HART. 1x PFS= pulse/freq./switch output.

  • 34
    • Nr 34 Order code XPD0018-

      I/O,2-wire,4-20mA,HART,PFS,4-20mA input

      Non-Ex, Ex. 1x current output HART. 1x PFS= pulse/freq./switch output. 1x current input.

  • 46
  • 47
    • Nr 47 Order code 71377445

      Kit cable harness, PW200, remote,electr.

      Usage: Prowirl 200 Index C, transmitter housing. Integrated pressure-/temp.measurement.

  • 43
    • Nr 43 Order code 71223001

      Kit connection board, remote, electronic

      Usage: Prowirl 200.

  • 44
    • Nr 44 Order code 71223003

      Kit connection board, remote, sensor

      Usage: Prowirl 200.

  • 40
    • Nr 40 Order code XPD0024-

      Display module, SD02, push buttons

      For housing: GT18, GT19, GT20. Usage: FMP50/51/52/53/54/55/56/57, FMR50/51/52/53/54/56/57, FMR60/62/67, FHX50. Promass 200/TB2, Prosonic Flow 200, t-mass 150, Promag 200, Prowirl 200. Consists of: Display SD02, helix cable, ribbon cable, connector cover.

  • 48
    • Nr 48 Order code 71377446

      Kit connection board, remote, electronic

      Usage: Prowirl 200 Index C, transmitter connection housing. Integrated pressure-/temp.measurement.

  • 40
    • Nr 40 Order code XPD0025-

      Display module, SD03, Touch Control

      For housing: GT18, GT19, GT20. Usage: FMP50/51/52/53/54/55/56/57, FMR50/51/52/53/54/56/57, FMR60/62/67, FHX50. Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200. Consists of: Display SD03 illuminated, ribbon cable, connector cover.

  • 49
    • Nr 49 Order code 71377447

      Kit connection board, remote, sensor

      Usage: Prowirl 200 Index C, sensor connection housing. Integrated pressure-/temp.measurement.

  • 37
    • Nr 37 Order code 71110280

      Terminal set 2-wire, I/O module

      Consists of: 4x terminal 2-pole, green. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 20
    • Nr 20 Order code 71110281

      Cover GT18 316L, HNBR

      Material: 316L. O-ring, EPDM, PTFE coated. Usage: FMP51/FMP52/FMP54/FMP55/ FMP56/FMP57, FMR51/FMR52/FMR53/ FMR54/FMR57, FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 20 Order code 71110282

      Cover GT18 316L, sight glass, HNBR

      Material: 316L. O-ring NBR, PTFE coated. Usage: FMP51/FMP52/FMP54/FMP55/ FMP56/FMP57, FMR51/FMR52/FMR53/ FMR54/FMR57, FMR62/FMR67, FHX50. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

  • 25
    • Nr 25 Order code 71110291

      Cover GT18 316L, terminal Ex, HNBR

      Material: 316L. O-ring EPDM, PTFE coated. Usage: terminal compartment, not for Ex d/XP, FMP51/FMP52/FMP54/FMP55/FMP56/FMP57, FMR51/FMR52/FMR53/FMR54/FMR57, FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 25 Order code 71110284

      Cover GT18 316L, terminal Ex d, HNBR

      Material: 316L. O-ring EPDM /PTFE coated. Usage: terminal compartment Ex d/XP, FMP51/FMP52/FMP54/FMP55/FMP56/FMP57, FMR51/FMR52/FMR53/FMR54/FMR57, FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 25 Order code 71185516

      Cover GT18 316L, Terminal, OVP, HNBR

      Material: 316L. O-ring EPDM, PTFE coated. Usage: terminal compartment, for overvoltage protection, not for Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMP54/FMP56/FMP57, FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Prowirl 200.

  • 20
    • Nr 20 Order code 71110299

      Cover GT20 Alu, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 20 Order code 71110297

      Cover GT20 Alu, sight glass, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 25
    • Nr 25 Order code 71110301

      Cover GT20 Alu, Terminal Ex, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: terminal compartment, not for Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 25 Order code 71110302

      Cover GT20 Alu, Terminal Ex d, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: terminal compartment Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 25 Order code 71185517

      Cover GT20 Alu, Terminal, OVP, HNBR

      Material: aluminium. O-ring EPDM, PTFE coated. Usage: terminal compartment, for overvoltage protection, not for Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 24
    • Nr 24 Order code 71223005

      Kit cover, Alu, remote, sensor

      Usage: Prowirl 200. Consists of: 1x cover Alu, 1x O-Ring 75,87x2,62 NBR coated.

    • Nr 24 Order code 71223006

      Kit cover,Alu,remote,sensor, -50°C/-58°F

      Usage: Prowirl 200. Consists of: 1x cover Alu, 1x O-Ring 75,87x2,62 FVMQ coated.

    • Nr 24 Order code 71223009

      Kit cover, 316L, remote, sensor

      Usage: Prowirl 200. Consists of: 1x cover 316L, 1x O-Ring 75,87x2,62 NBR coated.

    • Nr 24 Order code 71223011

      Kit cover,316L,remote,sensor,-50°C/-58°F

      Usage: Prowirl 200. Consists of: 1x cover 316L, 1x O-Ring 75,87x2,62 FVMQ coated.

  • 65
    • Nr 65 Order code 71110303

      Sealing set GT18/GT19/GT20, EPDM, HNBR

      Consists of: O-ring 88.5x3.53 EPDM/PTFE, cover electronics compartment, housing GT19. O-Ring 88.5x3.53 NBR, cover electronics compartment, housing GT18, GT20. O-ring 91.67x3.53 EPDM/PTFE, cover terminal compartment, housing GT19. O-Ring 91.67x3.53 NBR, cover terminal compartment, housing GT18, GT20. O-ring 50.39x3.53 EPDM/PTFE, housing/sensor. FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 73
    • Nr 73 Order code 71223053

      Kit gaskets housing, remote, sensor

      Usage: Prowirl 200. Consists of: 1x O-Ring 75,87x2,62 NBR coated for cover. 1x O-Ring 50,39x3,53 HNBR coated for housing/housing support.

    • Nr 73 Order code 71223054

      Kit gaskets housing,remote,sensor, -50°C

      Usage: Prowirl 200, -50°C/-58°F. Consists of: 1x O-Ring 75.87x2.62 FVMQ for cover. 1x O-Ring 50,39x3,53 FVMQ for housing/housing support.

  • 19
    • Nr 19 Order code 71115174

      Housing filter 316L, GT18, 1 set

      Consists of: 2x filter plug metall 316L. 1x pressure compensation filter. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 19 Order code 71115175

      Housing filter Brass/Ni GT19/20, 1 set

      Consists of: 2x filter plug brass nickel, pressure compensation filter. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 17
    • Nr 17 Order code 71115176

      Set housing securing clamps

      Usage: housing GT18/GT19/GT20, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 61
    • Nr 61 Order code 71223055

      Kit cable, PW200, remote, 5m, bl, M12

      length=5m/15ft with plug M12

    • Nr 61 Order code 71223056

      Kit cable, PW200, remote, 5m, bk, M12

      length=5m/15ft with plug M12

    • Nr 61 Order code 71223057

      Kit cable, PW200, remote, 10m, bl, M12

      length=10m/30ft with plug M12

    • Nr 61 Order code 71223058

      Kit cable, PW200, remote, 10m, bk, M12

      length=10m/30ft with plug M12

    • Nr 61 Order code 71223059

      Kit cable, PW200, remote, 20m, bl, M12

      length=20m/70ft with plug M12

    • Nr 61 Order code 71223060

      Kit cable, PW200, remote, 20m, bk, M12

      length=20m/70ft with plug M12

    • Nr 61 Order code 71223061

      Kit cable, PW200, remote, 30m, bl, M12

      length=30m/90ft with plug M12

    • Nr 61 Order code 71223062

      Kit cable, PW200, remote, 30m, bk, M12

      length=30m/90ft with plug M12

    • Nr 61 Order code 71223063

      Kit cable, PW200, remote, 5m, bl

      length=5m/15ft

    • Nr 61 Order code 71223064

      Kit cable, PW200, remote, 5m, bk

      length=5m/15ft

    • Nr 61 Order code 71223065

      Kit cable, PW200, remote, 10m, bl

      length=10m/30ft

    • Nr 61 Order code 71223067

      Kit cable, PW200, remote, 10m, bk

      length=10m/30ft

    • Nr 61 Order code 71223068

      Kit cable, PW200, remote, 20m, bl

      length=20m/70ft

    • Nr 61 Order code 71223069

      Kit cable, PW200, remote, 20m, bk

      length=20m/70ft

    • Nr 61 Order code 71223070

      Kit cable, PW200, remote, 30m, bl

      length=30m/90ft

    • Nr 61 Order code 71223071

      Kit cable, PW200, remote, 30m, bk

      length=30m/90ft

    • Nr 61 Order code 71223063

      Kit cable, PW200, remote, 5m, bl

      length=5m/15ft

    • Nr 61 Order code 71223064

      Kit cable, PW200, remote, 5m, bk

      length=5m/15ft

    • Nr 61 Order code 71223065

      Kit cable, PW200, remote, 10m, bl

      length=10m/30ft

    • Nr 61 Order code 71223067

      Kit cable, PW200, remote, 10m, bk

      length=10m/30ft

    • Nr 61 Order code 71223068

      Kit cable, PW200, remote, 20m, bl

      length=20m/70ft

    • Nr 61 Order code 71223069

      Kit cable, PW200, remote, 20m, bk

      length=20m/70ft

    • Nr 61 Order code 71223070

      Kit cable, PW200, remote, 30m, bl

      length=30m/90ft

    • Nr 61 Order code 71223071

      Kit cable, PW200, remote, 30m, bk

      length=30m/90ft

    • Nr 61 Order code 71223063

      Kit cable, PW200, remote, 5m, bl

      length=5m/15ft

    • Nr 61 Order code 71223064

      Kit cable, PW200, remote, 5m, bk

      length=5m/15ft

    • Nr 61 Order code 71223065

      Kit cable, PW200, remote, 10m, bl

      length=10m/30ft

    • Nr 61 Order code 71223067

      Kit cable, PW200, remote, 10m, bk

      length=10m/30ft

    • Nr 61 Order code 71223068

      Kit cable, PW200, remote, 20m, bl

      length=20m/70ft

    • Nr 61 Order code 71223069

      Kit cable, PW200, remote, 20m, bk

      length=20m/70ft

    • Nr 61 Order code 71223070

      Kit cable, PW200, remote, 30m, bl

      length=30m/90ft

    • Nr 61 Order code 71223071

      Kit cable, PW200, remote, 30m, bk

      length=30m/90ft

    • Nr 61 Order code 71223073

      Kit cable,PW200, remote,armoured,10m, bk

      length=10m/30ft

    • Nr 61 Order code 71223074

      Kit cable,PW200, remote,armoured,20m, bk

      length=20m/70ft

    • Nr 61 Order code 71223075

      Kit cable,PW200, remote,armoured,30m, bk

      length=30m/90ft

    • Nr 61 Order code 71478281

      Kit cable, PW200 Index C, remote 5m

      Usage: Integrated pressure-/temp.measurement.

    • Nr 61 Order code 71377465

      Kit cable, PW200 Index C, remote 10m

      Usage: Integrated pressure-/temp.measurement.

    • Nr 61 Order code 71377466

      Kit cable, PW200 Index C, remote 30m

      Usage: Integrated pressure-/temp.measurement.

    • Order code 71162242

      Weather prot. cover GT18/GT19/GT20, 316L

      Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/FMR54/ FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Order code 7X2CXX-

      Transmitter Prowirl 200, 7X2CXX

      For Product: 7F2C, 7D2C, 7R2C, 7O2C.

    • Order code DK7ST-

      Plate conditioner 35 hole, Prowirl

      -200oC...+400oC / -330...+750oF

    • Order code XPRFID-

      Spare RFID TAG

      Consists of: RFID TAG, fixing wire, crimp sleeve.

Downloads