Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Proline Promag H – the hygienic electromagnetic flowmeter

Meet the highest food safety standards with Proline Promag H flowmeters – designed for hygienic processes in the food and beverage industry and proven in use for decades.

Picture of Proline Promag H flowmeters for food and beverage industry compliance

Food safety is paramount in Food & Beverages, requiring compliance with international standards. Promag H flowmeters ensure hygienic design and construction, on the one hand by meeting EHEDG and 3-A standards, and on the other hand by using approved food contact materials acc. to FDA 21 CFR, EC 1935/2004, and GB 4806. 

This, plus the traceable calibration acc. to ISO 17025, ensures that Promag H magmeters are safe, reliable, and compliant to protect human health and maintain product quality.

Even when planning a measuring point in restricted spaces, for example on skids, Promag H offers maximum flexibility as turbulences created by obstacles in the pipe do not compromise its measuring accuracy or energy efficiency.

Benefits

  • Hygienic design including process connections and seals
  • Compliance with international standards
  • IO-Link, Ethernet/IP and Profinet for digital communication
  • Available in all line sizes from DN 02 to DN 150 
  • Increased recalibration cycles thanks to Heartbeat Technology
  • Excellent measuring accuracy regardless of mounting location and flow profiles with the option “0 x DN full bore”

Why hygienic design matters:

  • Food and safety quality: Ensures contamination-free processes.
  • Cost savings: Reduced maintenance and operational costs.
  • Faster and easier cleaning: Simplified maintenance procedures.
  • Less product losses and waste load: Minimized waste and improved yield.

In the spotlight

/

Downloads

Explore additional resources

document icon
Proline 300/500 - Innovation brochure
The future-oriented flow measuring technology
download icon Download
document icon
Innovation brochure – Proline 10
Flow measurement uncompromisingly simple
download icon Download
document icon
Unrestricted measurements with 0 x DN full bore
eBrochure – The world's first electromagnetic flowmeter option for reliable measurements independent of flow profile
download icon Download