
Specs at a glance
-
Accuracy
+/- 1 mm, custody transfer
-
Process temperature
-40 °C ... 150 °C
(-40 °F ... 302 °F) -
Process pressure / max. overpressure limit
Vacuum ... 25 bar
(Vaccum ... 362 psi) -
Max. measurement distance
40 m (131 ft)
-
Main wetted parts
316L + PTFE
Field of application
The Micropilot FMR532 is used for custody transfer and inventory control applications with NMi- and PTB-approvals. It meets the relevant requirements according to OIML R85 and API 3.1B. The FMR532 free space radar with planar antenna is specifically suited for stilling well applications. Micropilot FMR532 offers cost-effective and simple installation via 4-wire cable with HART and 24 V DC intrinsically safe power supply.
With planar antenna particularly suited for stilling well applications with ranges
up to 38m (124ft).
Process connection: Flange
Temperature: -40 to +150°C (-40 to +302°F)
Pressure: Vacuum to +25bar (Vacuum to +362psi)
Maximum measuring range: 38m (124ft)
Accuracy: Better than ±1mm
C-band: 6GHz
International explosion protection and custody transfer certificates, overfill prevention WHG, SIL, marine approval
Benefits
0.8mm accuracy (2σ value)
National approvals (NMi, PTB) for custody transfer
Applicable as stand-alone system or integrated into tank gauging systems via the Tank Side Monitor NRF590
Easy on-site operation via menu-driven alphanumeric display
Easy commissioning, documentation and diagnostics via FDT/DTM technology (FieldCare)
Cost-effective and simple installation via 4-wire cable with HART and 24 V DC intrinsically safe power supply
Unique drip-off antenna design eliminates measurement error due to condensation build-up
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Micropilot S FMR532 Technical Information
English version - 12/2016
Level-Radar Level transmitter for continuous and non-contact precision level measurement
EN 09/12/201610/05/201605/02/201507/02/2014Language:
English
Version:
09/12/2016
File size:
1.3 MB
File name:
TI01122FEN_0416.pdf
-
-
-
Operating Instruction (BA)
Micropilot S FMR530, FMR531, FMR532, FMR533 HART Description of Instrument Functions
English version - 02/2014
Smart Transmitter for continuous and non-contact precision level measurement For custody transfer and inventory control applications with NMi- and PTB-approvals
EN 07/02/201423/07/200928/06/200601/04/2004Language:
English
Version:
07/02/2014
File size:
2.9 MB
File name:
BA00217FEN_1313.pdf
-
-
-
Technical Information (TI)
Micropilot S FMR530 Technical Information
Level-Radar
Continuous level transmitter for continuous and non-contact precision
level measurement. For custody transfer andinventory control
applications with NMi- and PTB-approvals.EN 09/12/201610/05/201607/02/201430/10/201023/07/2009Language:
English
Version:
09/12/2016
File size:
954.1 KB
File name:
TI00344FEN_1616.pdf
-
-
-
Technical Information (TI)
Tankvision NXA820, NXA821, NXA822
Inventory Management System with completely integrated software for
operation via standard web browserEN 03/04/2008Language:
English
Version:
03/04/2008
File size:
2.7 MB
File name:
TI419FEN_05.08.pdf
-
-
-
Technical Information (TI)
Micropilot S FMR532 Technical Information
Level-Radar
Level transmitter for continuous and non-contact precision level
measurementEN 09/12/201610/05/201605/02/201507/02/2014Language:
English
Version:
09/12/2016
File size:
1.3 MB
File name:
TI01122FEN_0416.pdf
-
-
-
Operating Instruction (BA)
Micropilot S FMR530, FMR531, FMR532, FMR533 HART Description of Instrument Functions
Smart Transmitter for continuous and non-contact precision level
measurement
For custody transfer and inventory control
applications with NMi- and PTB-approvalsEN 07/02/201423/07/200928/06/200601/04/2004Language:
English
Version:
07/02/2014
File size:
2.9 MB
File name:
BA00217FEN_1313.pdf
-
-
-
Operating Instruction (BA)
Micropilot S FMR532 HART Operating Instructions
Level-Radar
Continuous level transmitter for continuous and non-contact precision
level measurement. For custody transfer andinventory control
applications with NMi- and PTB-approvals.EN 07/02/201430/11/201023/07/200928/06/200601/04/2004Language:
English
Version:
07/02/2014
File size:
4.5 MB
File name:
BA00208FEN_1413.pdf
-
-
-
Short Instruction (KA)
Bedienungsanleitung/ Operating Instuction Micropilot S Kurzanleitung.
Bedienungsanleitung/ Operating Instuction Micropilot S Kurzanleitung.
EN 01/12/2000Language:
English
Version:
01/12/2000
File size:
716.8 KB
File name:
KA161FA2.PDF
-
-
-
Short Instruction (KA)
Weather protection cover Mounting Instruction
Weather protection cover for devices with F12/T12/F23 housing.
EN 27/06/200731/05/2007Language:
English
Version:
27/06/2007
File size:
235.5 KB
File name:
KA137Fa6_0607.pdf
-
-
-
Short Instruction (KA)
Installation instruction - electronics, terminal module
Mircropilot S
EN 13/05/2015Language:
English
Version:
13/05/2015
File size:
1.1 MB
File name:
KA560F-a2.pdf
-
-
-
Short Instruction (KA)
Micropilot S - sealing set
Micropilot S - sealing set
EN 15/04/2021Language:
English
Version:
15/04/2021
File size:
19.1 KB
File name:
KA00558F00_A2.pdf
-
-
-
Short Instruction (KA)
Micropilot S - exchange of housing T12
Micropilot S - exchange of housing T12
EN 15/04/2021Language:
English
Version:
15/04/2021
File size:
567.9 KB
File name:
KA00559F00_A2.pdf
-