Specs at a glance
-
Accuracy
Class AA acc. to IEC 60751
Class A acc. to IEC 60751
Class B acc. to IEC 60751
Class special or standard acc. to ASTM E230
Class 1 or 2 acc. to IEC 60584-2 -
Response time
fastest response time with thermowell t90 starting at below 10 s
depending on configuration -
Max. process pressure (static)
depending on the configuration up to 100 bar
-
Operating temperature range
PT100 TF StrongSens:
-50 °C ...500 °C
(-58 °F ...932 °F)
PT100 QuickSensTF:
-50 °C …200 °C
(-58 °F …392 °F)
PT100 WW:
-200 °C ...600 °C
(-328 °F ...1.112 °F)
PT100 TF:
-50 °C ...400 °C
(-58 °F ...752 °F)
Typ K:
max. 1.100 °C
(max. 2.012 °F)
Typ J:
max. 800 °C
(max. 1.472 °F)
Typ N:
max. 1.100 °C
(max. 2.012 °F) -
Max. immersion length on request
up to 4.500,0 mm (177'')
Field of application
Intrinsically safe temperature sensor (RTD / TC assembly) with manufactured thermowell or for use with existing thermowell. An optional head transmitter with all common communication protocols – Bluetooth® technology inclusive – and special features like iTHERM QuickNeck for tool-free, easy recalibration, vibration-resistant and fast-response sensor and thermowell technology (iTHERM StrongSens, QuickSens) as well as hazardous area approvals ensure enhanced measurement accuracy and reliability.
Universal range of application
Measuring range: –200 to +1.100 °C (–328 to +2.012 °F)
Pressure range up to 100 bar (1450 psi)
Degree of protection: up to IP 68
Vibration-resistant sensor elements up to 60g
Improved ease of maintenance (sensor replacement without process shutdown), easy and safe recalibration of the measuring point
Benefits
-
Second process barrier with failure indication offering valuable health status information
-
iTHERM QuickSens: fastest response times 1.5 s for optimum process control
-
iTHERM StrongSens: unsurpassed vibration resistance (> 60g) for ultimate plant safety
-
iTHERM QuickNeck: cost and time savings thanks to simple, tool-free recalibration
Bluetooth® connectivity (optional)
-
International certification: explosion protection according to ATEX, IECEx, CSA C/US and NEPSI
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
Predecessor
-
-
Technical Information (TI)
TI iTHERM ModuLine TM131
English version - 03/2023
Trend-setting, highly modular and robust RTD or TC thermometer for a wide range of industrial applications
EN 20/03/202328/02/202215/04/202115/03/202110/12/2018Language:
English
Version:
20/03/2023
File size:
4.8 MB
File name:
TI01373TEN_0523-00.pdf
-
-
-
Operating Instruction (BA)
Modular thermometers Operating Instructions
English version - 08/2018
Universal modular thermometers with RTD or TC insert for industrial applications
EN 31/08/2018Language:
English
Version:
31/08/2018
File size:
611.3 KB
File name:
BA01915TEN_0118.pdf
-
-
-
Technical Information (TI)
TI iTHERM ModuLine TM131
Trend-setting, highly modular and robust RTD or TC thermometer for a
wide range of industrial applicationsEN 20/03/202328/02/202215/04/202115/03/202110/12/2018Language:
English
Version:
20/03/2023
File size:
4.8 MB
File name:
TI01373TEN_0523-00.pdf
-
-
-
Operating Instruction (BA)
Modular thermometers Operating Instructions
Universal modular thermometers with RTD or TC insert for industrial
applicationsEN 31/08/2018Language:
English
Version:
31/08/2018
File size:
611.3 KB
File name:
BA01915TEN_0118.pdf
-
-
-
Ex Safety Instruction (XA)
iTHERM TM111, TM131 Control drawing CSA IS, NI, DIP
Thermometer
Installation Notes for hazardous locations
Intrinsically safe, Nonincendive, Dust ignition proofLanguage:
English
Version:
22/11/2023
File size:
590.1 KB
File name:
XA01976TEN_04.23.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM111, iTHERM TM131
TM111:
Ex db IIC T1...T6 Gb
Ex tb IIIC T85 °C...T450 °C Db
TM131:
Ex db IIC T1...T6 Ga/Gb
Ex ta IIIC T<sub>200</sub> T85 °C...T<sub>200
</sub> T450 °C Da - Process
Ex tb IIIC T85 °C...T450 °C Db - EnclosureEN 27/04/202330/07/2020Language:
English
Version:
27/04/2023
File size:
658.3 KB
File name:
XA02114TEN_0223-00.pdf
-
-
-
Ex Safety Instruction (XA)
Installation instructions for separate thermowell
Installation instructions for separate thermowell
Language:
English
Version:
13/03/2023
File size:
707 KB
File name:
XA03117TEN_0123-00.pdf
-
-
-
Ex Safety Instruction (XA)
iTHERM TM111, iTHERM TM131
Safety Instructions
iTHERM TM111, iTHERM TM131
EAC: 1Ех d IIC T6…T1 Gb Х
Ga/Gb Ех d IIC T6…T1 Х
Ех tb IIIC 85°C…450°C Db Х
Ех ta/tb IIIC 85°C…450°C Da/Db ХEN 30/08/2021Language:
English
Version:
30/08/2021
File size:
658 KB
File name:
XA02695TEN_0121.pdf
-
-
-
Ex Safety Instruction (XA)
TM111, TM131: cCSAus XP DIP NI
TM111, TM131: cCSAus XP DIP NI
Language:
English
Version:
19/12/2022
File size:
356.1 KB
File name:
XA01961TEN_03.22.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM111, iTHERM TM112, iTHERM TM131, iTHERM TM151, iTHERM TM152
ATEX, IECEx:
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C Da/DbEN 26/06/202312/12/202228/03/202215/04/2019Language:
English
Version:
26/06/2023
File size:
583.2 KB
File name:
XA01817TEN_0423-00.pdf
-
-
-
Ex Safety Instruction (XA)
iTHERM TM111, iTHERM TM131
ATEX, IECEx:
Ex db IIC T6 Ga/Gb
Ex db IIC T6 Gb
Ex ta/tb IIIC Txxx °C Da/Db
Ex tb IIIC Txxx °C DbEN 27/06/202222/05/2019Language:
English
Version:
27/06/2022
File size:
658.8 KB
File name:
XA01799TEN_0222-00.pdf
-
-
-
Ex Safety Instruction (XA)
iTHERM TM111, iTHERM TM131
EAC: Ga/Gb Ex ia IIC T6…T1 X
Ex ia IIIC T85°C…450°C Da/Db XEN 30/08/2021Language:
English
Version:
30/08/2021
File size:
577.4 KB
File name:
XA02696TEN_0121.pdf
-