Specs at a glance
-
Accuracy
(Pt100,Pt1000, entire measuring range) <=0,15K
Field of application
The iTEMP TMT36 is a reliable, long lasting, single-channel IO-Link temperature head transmitter with a form B connection head. Individual transmitter-sensor matching with Callendar van Dusen linearization further improves the temperature measurement accuracy of RTD sensors. The IO-Link capable iTEMP TMT36 can be installed in all modular Endress+Hauser thermometers to digitize a larger number of applications with special requirements using IO-Link technology.
The temperature transmitter is characterized by its reliability, long-term stability, high precision and diagnostic functions
For maximum safety and availability
Installation in terminal head form B (flat face), or on DIN rail with DIN rail clip
IO-Link (1x PNP, NPN or push-pull switch output, configurable)
Benefits
Push-in terminals for fast, tool-free wiring during installation or maintenance
Simple parametrization via free software tools (requires SFP20)
Transmitter-sensor matching using Callendar van Dusen linearization for critical measurement points
Improved RTD measurement accuracy up to 0.15 K and long-term stability
Safe and reliable operation
IO-Link technology to digitize the the last mile of your plant
Videos
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI iTEMP TMT36
English version - 08/2026
Temperature transmitter
EN 28/08/202610/10/2023Language:
English
Version:
28/08/2026
File size:
794.5 KB
File name:
TI01717TEN_0226-00.pdf
-
-
-
Operating Instruction (BA)
BA iTEMP TMT36
English version - 02/2026
IO-Link temperature transmitter
EN 27/02/202610/10/2023Language:
English
Version:
27/02/2026
File size:
1.4 MB
File name:
BA02289TEN_0226-00.pdf
-
-
-
Technical Information (TI)
TI iTEMP TMT36
Temperature transmitter
EN 28/08/202610/10/2023Language:
English
Version:
28/08/2026
File size:
794.5 KB
File name:
TI01717TEN_0226-00.pdf
-
-
-
Operating Instruction (BA)
BA iTEMP TMT36
IO-Link temperature transmitter
EN 27/02/202610/10/2023Language:
English
Version:
27/02/2026
File size:
1.4 MB
File name:
BA02289TEN_0226-00.pdf
-
-
-
Short Instruction (KA)
KA iTEMP TMT36
IO-Link temperature transmitter
EN 10/10/2023Language:
English
Version:
10/10/2023
File size:
414 KB
File name:
KA01645TEN_0123-00.pdf
-
-
-
Installation Instructions (EA)
iTEMP TMT36, Transmitter IO-Link
iTEMP TMT36, Transmitter IO-Link
Bild für SFTEN 01/01/2024Language:
English
Version:
01/01/2024
File size:
127.1 KB
File name:
Bild TMT36.pdf
-
-
-
Installation Instructions (EA)
Adapter DIN rail mounting Transmitter
Adapter DIN rail mounting Transmitter
Language:
English
Version:
06/05/2026
File size:
156.3 KB
File name:
71528231 Adapter DIN rail mounting.pdf
-
-
-
Special Documentation (SD)
SD Endress+Hauser IO-Link devices
Endress+Hauser IO-Link device function blocks
For Siemens TIA PortalEN 13/07/202616/02/202601/12/2024Language:
English
Version:
13/07/2026
File size:
4.6 MB
File name:
SD03368SEN_0326-00.pdf
-
-
-
Special Documentation (SD)
SD Endress+Hauser IO-Link devices
Endress+Hauser IO-Link Add-On Instructions
for Rockwell Automation Studio 5000®EN 13/07/202618/05/202601/03/2025Language:
English
Version:
13/07/2026
File size:
8.5 MB
File name:
SD03386SEN_0326-00.pdf
-
-
-
PU (Publication)
Temperature measurement
Thermometers and transmitters for the process industry
EN 24/07/2026Language:
English
Version:
24/07/2026
File size:
1.5 MB
File name:
PU01643T09EN01.26.pdf
-
-
-
Innovation (IN)
The perfect fit for your measuring point
The perfect fit for your measuring point
Temperature transmitters from Endress+HauserLanguage:
English
Version:
31/07/2024
File size:
1.5 MB
File name:
IN01338T_09EN.pdf
-
-
-
Innovation (IN)
Perfektní přizpůsobení pro váš měřicí bod
Perfektní přizpůsobení vašemu měřícímu bodu
Převodníky teploty od společnosti Endress+HauserLanguage:
Czech
Version:
25/09/2024
File size:
2.2 MB
File name:
FO_iTEMP_eBrochure_transmitter_IN01338T_09-CS.pdf
-