Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture of: OTA30D

Terminal Head OTA30D

OTA30D
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

Retainer for 2 head transmitters or
terminal blocks.
Cover: high, hinged.
Material: Aluminum.
Coating: Polyester powder-coating.
Colour: body light grey, cover grey.
Ambient temperature: -50...+150oC
(housing).
Protection: IP66/68, NEMA4X (housing).