This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
- F
- L
- E
- X
Coriolis flowmeter
For highest flow rates and
outstanding performance in on/offshore
applications in the oil & gas industry.
Four-tube system with low pressure drop.
Complete exterior design: 1.4435 (316L).
Transmitter: Robust, ultra-compact.
:: Highest capacity four-tube flowmeter
with an ultra-compact transmitter.
-
-
Device Parameter (GP)
Proline Promass 100 PROFIBUS DP Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.7 MB
File name:
GP01034DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 HART Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.9 MB
File name:
GP01033DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 Modbus RS485 Description of Device Parameters
Coriolis flowmeter
EN 01/10/201723/12/2015Language:
English
Version:
01/10/2017
File size:
1 MB
File name:
GP01035DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 EtherNet/IP Description of Device Parameters
Coriolis flowmeter
EN 01/10/201723/12/2015Language:
English
Version:
01/10/2017
File size:
1.5 MB
File name:
GP01036DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 PROFINET Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.4 MB
File name:
GP01037DEN_0217.pdf
-
-
-
Short Instruction (KA)
Proline 100 Modbus RS485 Brief Operating Instructions
Transmitter with
Coriolis sensorEN 01/10/2017Language:
English
Version:
01/10/2017
File size:
2.4 MB
File name:
KA01335DEN_0117.pdf
-
-
-
Short Instruction (KA)
Proline Promass Brief Operating Instructions
Proline Promass
Part 1 of 2
Coriolis sensorEN 01/04/201701/08/201601/12/2015Language:
English
Version:
01/04/2017
File size:
833.3 KB
File name:
KA01212DEN_0317.pdf
-
-
-
Short Instruction (KA)
KA Proline 100 PROFINET
Part 2 of 2
TransmitterEN 20/12/202401/12/2015Language:
English
Version:
20/12/2024
File size:
1.4 MB
File name:
KA01215DEN_0224-00.pdf
-
-
-
Short Instruction (KA)
KA Proline 100 PROFINET
Transmitter with
Coriolis sensorEN 20/12/202401/10/2017Language:
English
Version:
20/12/2024
File size:
1.7 MB
File name:
KA01336DEN_0224-00.pdf
-
-
-
Short Instruction (KA)
Proline 100 PROFIBUS DP Brief Operating Instructions
Transmitter with
Coriolis sensorEN 01/10/2017Language:
English
Version:
01/10/2017
File size:
2.4 MB
File name:
KA01333DEN_0117.pdf
-