Enter at least 2 characters to start the search.

CHEMOCLEAN CPR3

Product picture of: Chemoclean CPR3

Quick selection

Choose from our suggested options
Sales price
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

or

Individual configuration

Continue your selection from all possible options

Spray cleaning system for pH electrodes
mounted in a flow probe holder CPA 250.

Features and specifications

Back

Details

  • Measuring principle

    Potentiometric

  • Application

    Waste water, process

  • Installation

    Spray cleaning head for flow through holder CPA250

  • Characteristic

    Cleaning in process
    Adjustable via transmitter Liquisys and Mycom

  • Design

    Spray cleaning head with the dimensions of a pH-electrode for mounting in a pH electrode location

  • Material

    PP, C4

  • Process temperature

    -5 to 120 °C (23 to 248 °F)

  • Process pressure

    0 to 8 bar abs (0 to 116 psi abs)

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Waste water, chemical and process applications

  • Installation

    Spray cleaning head for flow through holder CPA250.

  • Characteristic

    - Cleaning in process- adjustable via transmitter Liquisys and Mycom

  • Design

    - Spray cleaning head with the dimensions of a pH-electrode for mounting in a pH electrode location.

  • Material

    PP, C4

  • Process temperature

    -5°C ... 120°C
    (23°F - 248°F)

  • Process pressure

    0 bar - 8 bar

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • Predecessor