Specs at a glance
-
Measuring range
–1 500 to 1 500 mV
-
Process temperature
–15 to 135 °C (5 to 275 °F)
-
Process pressure
0.8 to 11 bar (11.6 to 159.5 psi) (absolute)
Field of application
Memosens CPS42E is the high performer for harsh chemical applications, media with low conductivity or considerable organic content. The sensor is designed for fast response especially in applications with fast-changing media. Thanks to Memosens 2.0 digital technology, CPS42E combines maximum process integrity with simple operation. It resists moisture and enables lab calibration. It offers extended storage of calibration and process data providing the perfect basis for predictive maintenance.
Media with low conductivities or a high proportion of organic solvents or alcohols and fast changing media:
Chemical industry
Organic chemicals
Power plants, e.g. boiler feed water
Laboratory measurements
With ATEX, IECEx, CSA C/US, NEPSI, Japan, INMETRO approvals for use in hazardous areas, zones 0, 1 and 2.
Benefits
Memosens 2.0 offers extended storage of calibration and process data, enabling better trend identification and providing a future-proof basis for predictive maintenance and enhanced IIoT services.
Resistant to poisoning due to permanent refilling of KCl bridge electrolyte and separate reference lead
Perfectly suited for quickly changing media: Combination of liquid KCl electrolyte and ceramic junction enables fast response time
Applicable at very low conductivities (> 5 µS/cm) thanks to liquid KCl electrolyte
Suitable for cleaning in place (CIP) and sterilization in place (SIP)
Maximum process safety through non-contact inductive signal transmission
Reduced operating costs due to minimized process downtime and extended sensor lifetime
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Memosens CPS42E
ORP sensor for process technology
EN 19/03/2021Language:
English
Version:
19/03/2021
File size:
895.9 KB
File name:
TI01575CEN_0121.pdf
-
-
-
Operating Instruction (BA)
BA pH sensors CPSx1E, CPFx1E ORP sensors CPSx2E, CPFx2E
pH and ORP measurement
EN 20/03/202614/10/202131/03/202109/07/202019/05/2020Language:
English
Version:
20/03/2026
File size:
1 MB
File name:
BA01988CEN_0526-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
UK Ex II 1 G Ex ia IIC T3/T4/T6 Ga
UK Ex II 1G Ex ia IIC T4/T6 GaLanguage:
English
Version:
26/11/2021
File size:
684.7 KB
File name:
XA02588CEN_0221-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens pH/ORP sensors
pH and ORP measurement
Supplement to: BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
NEPSI Ex ia IIC T3/T4/T6 Ga
NEPSI Ex ia IIC T4/T6 GaEN 19/11/2024Language:
English
Version:
19/11/2024
File size:
537 KB
File name:
XA03488CEN_0124-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to: BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
NEPSI Ex ia IIC T3/T4/T6 Ga
NEPSI Ex ia IIC T4/T6 GaEN 07/09/202105/08/2020Language:
English
Version:
07/09/2021
File size:
529.3 KB
File name:
XA02113CEN_0221.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens pH/ORP sensors
pH and ORP measurement
EAC Ex 0Ex ia IIC T3/T4/T6 Ga X
EAC Ex 0Ex ia IIC T4/T6 Ga XEN 24/04/202509/04/202526/01/2022Language:
English
Version:
24/04/2025
File size:
423.7 KB
File name:
XA02817CEN_0325-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus for explosion-hazardous areas
ATEX II 1G Ex ia IIC T3/T4/T6 Ga
ATEX II 1G Ex ia IIC T4/T6 Ga
IECEx Ex ia IIC T3/T4/T6 Ga
IECEx Ex ia IIC T4/T6 GaEN 15/01/202523/04/202118/02/202103/07/2020Language:
English
Version:
15/01/2025
File size:
496.1 KB
File name:
XA01991CEN_0424-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
KOR Ex ia IIC T3/T4/T6 Ga
KOR Ex ia IIC T4/T6 GaEN 22/10/2021Language:
English
Version:
22/10/2021
File size:
425.6 KB
File name:
XA02739CEN_0121.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens pH/ORP sensors
pH and ORP measurement
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 27/11/202426/08/2024Language:
English
Version:
27/11/2024
File size:
503.3 KB
File name:
XA03347CEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
CSA C/US IS Cl. I Div. 1 GP A-D T3/T4/T6 + CSA C/US IS Cl. I Zone 0 AEx
ia IIC T3/T4/T6
CSA C/US IS Cl. I Div. 1 GP A-D T4/T6 + CSA C/US IS Cl. I Zone 0 AEx ia
IIC T4/T6
CSA C/ US Cl. 1 Div 1&2 GP A-D T6…T3
Safety InstructionsEN 01/12/202215/02/202220/08/2020Language:
English
Version:
01/12/2022
File size:
860.7 KB
File name:
XA02235CEN_0422-00.pdf
-