Water & Wastewater (e.g. basins / channels / rivers /dams / lift stations / storm water basins / pump control) Utility applications in all industries Storage tanks
Specialities
Bluetooth® commissioning Operation and maintenance SmartBlue App
Supply / Communication
2-wire (4…20 mA) Bluetooth® wireless technology and App (optional)
Frequency
W-Band (~80 Ghz)
Accuracy
+/- 5mm (0.2")
Ambient temperature
-40…+60°C (-40…+140°F)
Process temperature
-40…+60°C (-40…+140°F)
Process pressure / max. overpressure limit
-1…3 bar (-14.5…43 psi)
Main wetted parts
PVDF, PBT/PC
Process connection
Thread: G1", NPT1", G1-1/2", NPT1-1/2"
Max. measurement distance
10 m (32.8 ft)
Communication
4...20 mA Bluetooth® wireless technology
Options
Remote operation via SmartBlue App using Bluetooth® Flooding protection tube Different mounting possibilities
Application limits
Process temp. <-40°C (-40°F) or > 60°C (140°F) -> FMR62B Very aggressive media -> FMR62B Turbulences, stilling well and bypass -> FMR62B Strong foam and interfaces --> FMP5x
Measuring principle
Level radar solid
Characteristic / Application
Utility applications in all industries Storage tanks
Specialities
Bluetooth® commissioning Operation and maintenance SmartBlue App
Supply / Communication
2-wire (4…20 mA) Bluetooth® wireless technology and App (optional)
Frequency
W-Band (~80 Ghz)
Accuracy
+/- 10 mm (0.39")
Ambient temperature
-40…+60°C (-40…+140°F)
Process temperature
-40…+60°C (-40…+140°F)
Process pressure / max. overpressure limit
-1…3 bar (-14.5…43 psi)
Main wetted parts
PVDF, PBT/PC
Process connection
Thread: G1", NPT1", G1-1/2", NPT1-1/2"
Application
10 m (32.8 ft)
Communication
4...20 mA Bluetooth® wireless technology
Options
Remote operation via SmartBlue App using Bluetooth® Different mounting possibilities
Application limits
Process temp. <-40°C (-40°F) or > 60°C (140°F) -> FMR66B
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex