Enter at least 2 characters to start the search.

Float Gauge LT1212

Product picture of: LT1212

Quick selection

Choose from our suggested options
Sales price
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

or

Individual configuration

Continue your selection from all possible options

Magnet float type tank gauge by flange
mounting with dial display.

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • 92
    • Nr 92 Order code 017860-5430

      Tape clamp

      Plate, 13x60x0.2t, 316, M3-8 screw, nut. Usage: LT5, LT11/LT12/LT14/LT16, LT1112/LT1122/LT1212/LT1222.

    • Nr 92 Order code 017860-5432

      Wire connector, triangle

      Connector tape/wire. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1212/LT1222.

  • 99
    • Nr 99 Order code 017860-0045

      Pipe support, steel

      Angle, 50x50x4t, 320mm. Usage: LT11/LT12/14/16, LT1112/LT1122/1212/LT1222.

    • Nr 99 Order code 017860-0046

      U-bolts for pipe support, iron

      U-bolt, 1-1/2", nut, washer. Usage: LT11/LT12/14/16, LT1112/LT1122/1212/LT1222.

    • Nr 99 Order code 017860-5420

      Gauge bracket, steel

      Mounting, W32xH300xD90x4.5t. Usage: LT5, LT11/LT12/LT14/LT16, LT1112/LT1122/LT1212/LT1222.

    • Nr 99 Order code 017860-0044

      Socket Rp 1-1/2" SUS316

      Socket,1-1/2",316, weding to tank roof. Usage: LT5, LT11 LP thread connection.

  • 82
    • Nr 82 Order code 017860-0709

      O-ring, bearing, P8, silicon rubber, LP

      Size: D8mm, d1.9mm. Material: silicon. Usage: Roller, elbow, balancer, LT5, LT11/LT12, LT31/LT32.

  • 86
    • Nr 86 Order code 017860-0704

      SUS316L elbow roller, LP/MP

      Usage: LT5, LT11/LT12, LT1112/LT1122/LT1212/LT1222.

  • 88
    • Nr 88 Order code 017860-1259

      SUS316 bearing, with o-ring 2 piece, LP

      Bering stainless steel 316, guide elbow d4mm, o-ring silicon, rubber P8. 1 set (2 pieces). Usage: LT5, LT11/LT12, LT31/LT32.

  • 90
    • Nr 90 Order code 017860-0018

      90' Sh.elbow ASME 1-1/2"Cl.150 RF Al.,LP

      Usage: LT5, LT12, LT32.

    • Nr 90 Order code 017860-0482

      90' Sh.elbow Rp 1-1/2" SCS14, LP

      Usage: LT5, LT11, LT31.

    • Nr 90 Order code 017860-5445

      90' Sheave elbow Rp 1-1/2 aluminum, LP

      Usage: LT5, LT11, LT1112/1122, LT31.

  • 91
    • Nr 91 Order code 017860-0215

      Internal magnet assembly 1"

      Usage: LT11/LT12, LT1112/LT1122/1212.

    • Nr 91 Order code 56004401

      Internal magnet assembly 1-1/4"

      Usage: LTC1112/LT1122/LT1212/LT1222.

    • Nr 91 Order code 017860-0016

      Magnetic float, 316, LT11x2, LT12x2

      Low pressure. Usage: LT11/LT12, LT1112/LT1122/1212.

  • 92
    • Nr 92 Order code 56004412

      Measuring tape, CRT 5m (total L 13m)

      L=13m,hole part=7m,Tape end=no clasp. With Clasp, M3 screw, M3 nut. Usage: LT5, LT1112/LT1122/LT1212/ LT1212/LT1222.

    • Nr 92 Order code 017860-0210

      Universal joint

      Usage: LT5, LT11/LT12/LT14/LT16, LT1112/LT1122/1212/LT1222.

    • Nr 92 Order code 017860-0211

      Triangle joint

      Verwendung: LT5, LT11/LT12/LT14/LT16, LT1112/LT1122/1212/LT1222.

  • 81
    • Nr 81 Order code 017860-5221

      Front cover LT11/LT12, steel/glass

      Steel front cover with glass window. Seal U shape, 3 bolts. Usage: LT11/LT12, LT31/LT32, LT1112/LT1122/LT1212/LT1222.

    • Nr 81 Order code 017860-5450

      Front cover, plastic

      Transparency plastic cover. Verwendung: LT5, LT11/LT12, LT31/LT32, LT1112/LT1122/LT1212/LT1222.

    • Nr 81 Order code 56004288

      Blind cover set, for rear cover

      D95x t1.5mm, bolt M10x16, washer packing. Material: SUS304. Usage: LT series.

  • 82
    • Nr 82 Order code 56004465

      Packing, rear cover, cork

      Usage: LT1112/LT1122/LT1212/LT1222.

    • Nr 82 Order code 017860-0119

      Seal, front cover plastic LT5LP,11/12

      Usage: LT5, LT11/LT12, LT31/LT32, LT1112/LT1122/1212/LT1222.

    • Nr 82 Order code 70106017

      Seal, rear cover V6502, LP

      Usage: LT5, LT11/LT12, LT31/LT32, LT1112/LT1122/LT1212/LT1222.

  • 83
    • Nr 83 Order code 017860-0220

      Dial plate, 2.5m

      Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36.

    • Nr 83 Order code 017860-0221

      Dial plate, 5m

      Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36.

    • Nr 83 Order code 017860-0101

      M & MM pointer assy., Level, Plastic

      For level indicator. Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36.

    • Nr 83 Order code 56004406

      M/MM pointer assembly, vol., Alu, LT1/3

      For volume indicator. Usage: LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36.

  • 84
    • Nr 84 Order code 017860-5401

      Indication gear assembly, 2.5m

      Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36, LT1112/LT1122/LT1212.

    • Nr 84 Order code 017860-5402

      Indication gear assembly, 5m

      Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36, LT1112/LT1122/LT1212.

    • Nr 84 Order code 017860-0001

      Gear, d=97mm

      Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36.

  • 85
  • 86
    • Nr 86 Order code 017860-0106

      Conster drum large, plastic,LT5LP, 11/12

      Drum, Bakelite, with bolt, M6-16. Screw, M4x12, Nut, M4. Usage: LT5, LT11/LT12/LT14/LT16, LT1112/LT1122/1212/LT1222.

  • 87
    • Nr 87 Order code 017860-0107

      Conster drum small, metal, 20m

      Drum, aluminum casting. Usage: LT5, LT11/LT12/LT14/LT16, LT1112/LT1122/1212/LT1222.

  • 88
  • 89
    • Nr 89 Order code 52016945

      Bearing for tape drum

      Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36.

  • 90
    • Nr 90 Order code 56004503

      Tape guide, SUS spring type, standard

      With screw, washer. Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36, LT1112/LT1122/LT1212/LT1222.

    • Nr 90 Order code 56004502

      Tape guide, aluminium type

      With screw, washer. Usage: LT5, LT1112/LT1122/LT1212/LT1222. LT1212/LT1222.

  • 91
    • Nr 91 Order code 017860-0213

      Dust protector

      Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36.

  • 92
    • Nr 92 Order code 017860-0111

      Sprocket shaft assembly

      Usage: LT5, LT11/LT12, LT31/LT32.

  • 93
  • 94
    • Nr 94 Order code 017860-5440

      Union joint, Rc1-1/2 SUS316

      Usage: LT5 thread connection, LT11.

  • 95
    • Nr 95 Order code 017860-0056

      Drain plug 1/4", SUS304,LP

      Usage: LT5 LP, LT11/LT12.

  • 96
    • Nr 96 Order code 70106005

      Gauge head nipple, SUS316, LT5 LP/LT11

      Usage: LT5 thread connection, LT11.