Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture of: OTM20

Soliphant T OTM20

OTM20
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

Point level switch, vibronic.
Rod probe.
Application: solids.
Sensor material 316L.
Grain size <=25mm.
Bulk density >=200g/l.
Sensor: 225mm/9inch.
Application: fine-grained bulk solids.
:: Independent of solids characteristic.
:: No maintenance needed.