Mineral insulated cable (MgO). For
differential temperature measurement.
max. measuring range: -50...200oC.
DELIVERED IN MATCHED PAIRS ONLY.
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Technical Information
Pt100 inset
omnigrad TET90
Omni purpose - ΔT
Ø 6 mm M.I. cable - Straight and Reduced Tip
Matched pairs Pt100Language:
English
Version:
01/06/1998
File size:
290 KB
File name:
TI225ten_0698.pdf
-
-
-
Technical Information (TI)
Omnigrad TST90, TET90 New version
Resistance thermometer and insert
EN 01/03/201324/01/2013Language:
English
Version:
01/03/2013
File size:
446.8 KB
File name:
TI01109TEN_0213.pdf
-
-
-
Installation Instructions (EA)
Temperature inserts TET90, TET300, TS111, TS112, TPR100, TPR300, TEC300, TPC100, TPC200, TPC300 Installation instructions
Instructions for exchanging the measurement insert (rolled)
EN 07/12/201209/05/2012Language:
English
Version:
07/12/2012
File size:
1.3 MB
File name:
EA01014Ta2_0212.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Manufacturer Declaration
Product family: Accessories: RTD insert
Product root: TET90-
Declaration number: HE_00667_01.17
Manufacturer specification: RoHSLanguage:
English
Version:
24/04/2017
File size:
160 KB
File name:
HE_00667_01.17 China RoHS TET90.pdf
-
-
-
EU Declaration
Product family: Accessories: Bar stock thermowell, Accessories: Housing, ACCESSORIES: PIPE THERMOWELL, Accessories: RTD insert, ACCESSORIES: TC INSERT, ACCESSORIES: THERMOWELLS, Accessories: Inserts, PLUGS TC DIRECT CONTACT, Terminal head
Product root: GPTC-, MLTWS01-, OTA30A-, OTA30D-, OTA30H-, OTW92-,
OTW93-, OTW94-, OTW95-, OTW96-, TA20A-, TA20B-, TA20D-, TA20J-, TA20R-,
TA20W-, TA21E-, TA21H-, TA30A-, TA30D-, TA30H-, TA30P-, TA30R-, TA30S-,
TA414-, TA535-, TA540-, TA541-, TA550-, TA555-, TA556-, TA557-, TA560-,
TA562-, TA565-, TA566-, TA570-, TA571-, TA572-, TA575-, TA576-, TEC300-,
TET300-, TET90-, TPC100-, TPC200-, TPC300-, TPR100-, TPR300-, TS111-,
TT411-, TT511-, TU111-, TU121-, TU211-, TU221-, TU51-, TU52-, TU53-,
TU54-, TU67-, TW10-, TW11-, TW12-, TW13-, TW15-, TW251-, TWF11-, TWF16-
Declaration number: EC_00544_01.17EN 22/05/2017Language:
English
Version:
22/05/2017
File size:
181.1 KB
File name:
EC_00544_01.17 RoHS EU Declaration Temperature Accessories.pdf
-
-
-
Metrology
Product family: Accessories: RTD insert
Product root: TET100-, TET105-, TET90-
Region: Romania
Approval agency: BRMLLanguage:
Romanian
Version:
22/06/2006
File size:
227.2 KB
File name:
RO_BRML_200_97.pdf
-