


- F
- L
- E
- X
Replaceable insert acc. IEC 60751.
Metric version with central spring load.
::Fastest response times for optimal
process control through iTHERM
QuickSens.
::Maximum robustness for highest process
safety through iTHERM StrongSens.
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI iTHERM TS211
Insert for thermometer installation
EN 18/03/202428/07/202205/02/202106/07/2018Language:
English
Version:
18/03/2024
File size:
1.3 MB
File name:
TI01411TEN_0424-00.pdf
-
-
-
Technical Information (TI)
iTHERM TS211
Inserto per l'installazione del termometro
Language:
Italian
Version:
05/02/2021
File size:
1.4 MB
File name:
TI01411TIT_0221.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TS111, iTHERM TS211, iTHERM TS212
Insert for installation in thermometers
ATEX, IECEx:
Ex ia IIC T6 GaEN 26/06/202312/12/202218/07/202227/06/202224/04/2019Language:
English
Version:
26/06/2023
File size:
437 KB
File name:
XA01605TEN_0523-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TS111, iTHERM TS211, iTHERM TS212
Insert for installation in thermometers
0Ex ia IIC T6…T1 Ga ХEN 16/10/2024Language:
English
Version:
16/10/2024
File size:
439.2 KB
File name:
XA03415TEN_0124-00.pdf
-
-
-
Ex Safety Instruction (XA)
TRxx, TCxx, TS211, iTHERM TS111, TM211, TPx100, TSx310, TM1x1, TM411, TM412
Thermometers and inserts
Ex nA IIC T6...T1 GcEN 31/07/2020Language:
English
Version:
31/07/2020
File size:
173.5 KB
File name:
XA02111TEN_0120.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM111, TM112, TM131, TM151, TM152, TS111, TS211, TS212
Thermometers and inserts
Ex ia IIC T1...T6 Ga
Ex ia IIC T1...T6 Ga/Gb
Ex ia IIIC T<sub>200</sub>85 °C...T<sub>200
</sub>450 °C Da/DbEN 12/07/202428/06/202327/04/202331/10/202231/07/2020Language:
English
Version:
12/07/2024
File size:
578 KB
File name:
XA02110TEN_0524-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TRxx, TCxx, TEC420, TPx100, TSx310, iTHERM TS111/TM211/TM41x/TM1xx/TM611
RTD/TC thermometers
ATEX:
Ex nA IIC T6 Gc
Ex ec IIC Txxx°C Gc
Ex tc IIIC Txxx°C DcEN 27/01/202520/11/202313/12/202214/03/202204/08/2017Language:
English
Version:
27/01/2025
File size:
458.7 KB
File name:
XA00044REN_2125-00.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Special Documentation (SD)
SD IEC 61406-1
Automatic identification of physical objects
EN 10/05/202303/12/202101/11/2021Language:
English
Version:
10/05/2023
File size:
649 KB
File name:
SD02817TEN_0323-00.pdf
-
-
-
Manufacturer Declaration
Product family: Accessories: Inserts
Product root: TS211-
Declaration number: HE_01432_01.21
Manufacturer specification: RoHS
Additional information: China RoHSEN 30/04/2021Language:
English
Version:
30/04/2021
File size:
297.6 KB
File name:
HE_01432_01.21 China RoHS TS211.pdf
-