The switch is designed for the safe measurement, display and monitoring of relative mass flow rates of liquid media with practically no pressure loss. It can be selected between one or two switch outputs as well as one switch output and one standardized analog output for flow rates or temperature values. Typical applications are: Monitoring cooling water circulation processes or lubrication systems of pumps and heat exchangers or leak monitoring in process lines.
Flow switch for monitoring and displaying relative mass flow rates of liquid media in the range from 0.03 to 3 m/s (0.1 to 9.84 ft/s). Flowphant T DTT31 − with thread connections or coupling.
Application examples:
Monitoring cooling water circulation systems of pumps, turbines, compressors and heat exchangers
Leak monitoring in process lines
Monitoring pump functionality
Monitoring lubrication systems
Filter monitoring in the beverage industry
Benefits
Practically no pressure loss
Configuration software FieldCare for quick configuration and reliable storage of device settings
Optional: second switch output or 4 to 20 mA analog output for temperature monitoring or for outputting the flow as a percentage
Function check and process information onsite thanks to digital display at device
Top housing section which can be rotated 310° and rotatable display make it possible to read the measured values in all orientations
Schluchseewerk AG wanted to record and optimize the efficiency of its turbines at the pumped storage plant in Wehr. Endress+Hauser offers the optimum solution with its ultrasonic clamp-on flowmeter.
City of Warren, MI, finds repeatable and accurate solution for its Waste Activated Sludge (WAS) application with Endress+Hauser's Promag W unrestricted mounting 0xDN electromagnetic flowmeter.
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
Product family: Industrial modular thermometer, Low cost RTD general purpose, Magphant, Plugs RTD direct contact, Process RTD direct
contact, Process RTD direct in contact, Process RTD explosion proof, Process RTD general purpose, Process RTD heavy duty, Process R
TD hygienic, Process TC direct contact, Process TC direct in contact, Process TC explosion proof, Process TC general purpose, Proces
s TC heavy duty, RTD thermometer, TC heavy duty