The straight single-tube design of Promass I provides in-line viscosity measurement in addition to mass flow, density and temperature measurement. With its innovative remote transmitter Promass I 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology enables measurement reliability and compliant verification.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment
Device properties
Straight, easy-to-clean single-tube system
TMB technology
Measuring tube made of Titanium
Remote version with up to 4 I/Os
Backlit display with touch control and WLAN access
Standard cable between sensor and transmitter
Benefits
Energy-saving – full bore design enables minimal pressure loss
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in-/outlet run needs
Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Videos
Smart instrumentation through Heartbeat Technology
You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.
Ethernet-APL portfolio
Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.
GPsol, together with Endress+Hauser, developed a system that individually measures each component of extraction wells and provides as much information as possible about the current flow.
Efficient component cleaning is an important part of the production of industrially manufactured components. Borer Chemie AG therefore relies on the concentration measurement with Teqwave F, I and T.
Combines in-line viscosity and flow measurement with a transmitter remote version with up to 4 I/Os. Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.
Sensor features
Energy‐saving – full-bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Straight, easy-to-clean single-tube system. TMB technology. Measuring tube made of Titanium.
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat
Degree of protection
Sensor remote version (standard): IP66/67, type 4X enclosure Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure
Display/Operation
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
Inputs
Status input 4-20 mA input
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA
Power supply
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A, EHEDG, cGMP
Measuring principle
Coriolis
Product headline
Combines in-line viscosity and flow measurement with a transmitter remote version with up to 4 I/Os. Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.
Sensor features
Energy‐saving – full-bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Straight, easy-to-clean single-tube system. TMB technology. Measuring tube made of Titanium.
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat
Degree of protection
Sensor remote version (standard): IP66/67, type 4X enclosure Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure"
Display/Operation
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
Inputs
Status input 4-20 mA input
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA
Power supply
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A, EHEDG, cGMP
Measuring principle
Coriolis
Product Headline
Combines in-line viscosity and flow measurement with a transmitter remote version with up to 4 I/Os. Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.
Sensor features
Energy‐saving – full-bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Straight, easy-to-clean single-tube system. TMB technology. Measuring tube made of Titanium.
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.
Measuring principle
Coriolis
Product headline
Combines in-line viscosity and flow measurement with a transmitter remote version with up to 4 I/Os. Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.
Sensor features
Energy‐saving – full-bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Straight, easy-to-clean single-tube system. TMB technology. Measuring tube made of Titanium.
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat
Degree of protection
Sensor remote version (standard): IP66/67, type 4X enclosure Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure
Display/Operation
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
Inputs
Status input 4-20 mA input
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA
Power supply
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A, EHEDG, cGMP
Measuring principle
Coriolis
Product headline
Combines in-line viscosity and flow measurement with a transmitter remote version with up to 4 I/Os. Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.
Sensor features
Energy‐saving – full-bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Straight, easy-to-clean single-tube system. TMB technology. Measuring tube made of Titanium.
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat
Degree of protection
Sensor remote version (standard): IP66/67, type 4X enclosure Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure
Display/Operation
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
Inputs
Status input 4-20 mA input
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA
Power supply
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)