Proline Promass O 300
Coriolis flowmeter

Picture of Coriolis flowmeter Proline Promass O 300 / 8O3B for the oil and gas industry ©Endress+Hauser

Proline Promass O 300 for the oil and gas industry

The Coriolis Flow Measuring Principle

Robust high-pressure flowmeter with a compact, easily accessible transmitter

Promass O is designed for premium accuracy of liquids and gases at the highest process pressures in the oil and gas industry. The sensor is fully suitable for offshore conditions and resistant to stress corrosion cracking. With its compact transmitter Promass O 300 offers high flexibility in terms of operation and system integration: access from one side, remote display and improved connectivity options. Heartbeat Technology ensures process safety at all times.

Quick selection

Choose from our suggested options
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

or

Individual configuration

Continue your selection from all possible options
  • Benefits

    • Maximum safety – highest resistance to stress corrosion cracking

    • Fewer process measuring points – multivariable measurement (flow, density, temperature)

    • Space-saving installation – no in/outlet run needs

    • Full access to process and diagnostic information –...

  • Field of application

    • Measuring principle operates independently of physical fluid properties such as viscosity or density

    • For premium accuracy at highest process pressures, fully suitable for offshore conditions.

    Device properties

    • Measuring tube in 25Cr Duplex, 1.4410 (UNS...

Features and specifications

Back

Details

  • Measuring principle

    Coriolis

  • Product headline

    Robust high-pressure flowmeter with a compact, easily accessible transmitter. For premium accuracy at highest process pressures, fully suitable for offshore conditions.

  • Sensor features

    Maximum safety – highest resistance to stress corrosion cracking. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space-saving installation – no in/outlet run needs. Measuring tube in 25Cr Duplex, 1.4410 (UNS S32750). Process pressure up to PN 250 (Class 1500).

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access.

  • Nominal diameter range

    DN 80 to 150 (3 to 6")

  • Wetted materials

    Measuring tube: 25Cr duplex (Super Duplex), 1.4410 (UNS S32750)
    Connection: 25Cr duplex (Super Duplex), 1.4410 (F53)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow (API tables), reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 800 000 kg/h (0 to 29 400 lb/min)

  • Max. process pressure

    PN 250, Class 1500

  • Medium temperature range

    –40 to +205 °C (–40 to +401 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4404 (316L), highest corrosion resistance

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV attestation)
    MI-005 Liquids other than water (Hydrocarbons)

  • Marine approvals and certificates

    LR approval, DNV GL approval, ABS approval, LH/BV approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK"

  • Measuring principle

    Coriolis

  • Product headline

    Robust high-pressure flowmeter with a compact, easily accessible transmitter. For premium accuracy at highest process pressures, fully suitable for offshore conditions.

  • Sensor features

    Maximum safety – highest resistance to stress corrosion cracking. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space-saving installation – no in/outlet run needs. Measuring tube in 25Cr Duplex, 1.4410 (UNS S32750). Process pressure up to PN 250 (Class 1500).

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access.

  • Nominal diameter range

    DN 80 to 150 (3 to 6")

  • Wetted materials

    Measuring tube: 25Cr duplex (Super Duplex), 1.4410 (UNS S32750)
    Connection: 25Cr duplex (Super Duplex), 1.4410 (F53)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow (API tables), reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 800 000 kg/h (0 to 29 400 lb/min)

  • Max. process pressure

    PN 250, Class 1500

  • Medium temperature range

    –40 to +205 °C (–40 to +401 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4404 (316L), highest corrosion resistance

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV attestation)
    MI-005 Liquids other than water (Hydrocarbons)

  • Marine approvals and certificates

    LR approval, DNV GL approval, ABS approval, LH/BV approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK"

  • Measuring principle

    Coriolis

  • Product headline

    Robust high-pressure flowmeter with a compact, easily accessible transmitter. For premium accuracy at highest process pressures, fully suitable for offshore conditions.

  • Sensor features

    Maximum safety – highest resistance to stress corrosion cracking. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space-saving installation – no in/outlet run needs. Measuring tube in 25Cr Duplex, 1.4410 (UNS S32750). Process pressure up to PN 250 (Class 1500).

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access.

  • Nominal diameter range

    DN 80 to 150 (3 to 6")

  • Wetted materials

    Measuring tube: 25Cr duplex (Super Duplex), 1.4410 (UNS S32750)
    Connection: 25Cr duplex (Super Duplex), 1.4410 (F53)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow (API tables), reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 800 000 kg/h (0 to 29 400 lb/min)

  • Max. process pressure

    PN 250, Class 1500

  • Medium temperature range

    –40 to +205 °C (–40 to +401 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4404 (316L), highest corrosion resistance

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV attestation)
    MI-005 Liquids other than water (Hydrocarbons)

  • Marine approvals and certificates

    LR approval, DNV GL approval, ABS approval, LH/BV approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK

  • Measuring principle

    Coriolis

  • Product headline

    Robust high-pressure flowmeter with a compact, easily accessible transmitter. For premium accuracy at highest process pressures, fully suitable for offshore conditions.

  • Sensor features

    Maximum safety – highest resistance to stress corrosion cracking. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space-saving installation – no in/outlet run needs. Measuring tube in 25Cr Duplex, 1.4410 (UNS S32750). Process pressure up to PN 250 (Class 1500).

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access.

  • Nominal diameter range

    DN 80 to 150 (3 to 6")

  • Wetted materials

    Measuring tube: 25Cr duplex (Super Duplex), 1.4410 (UNS S32750)
    Connection: 25Cr duplex (Super Duplex), 1.4410 (F53)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow (API tables), reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 800 000 kg/h (0 to 29 400 lb/min)

  • Max. process pressure

    PN 250, Class 1500

  • Medium temperature range

    –40 to +205 °C (–40 to +401 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4404 (316L), highest corrosion resistance

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV attestation)
    MI-005 Liquids other than water (Hydrocarbons)

  • Marine approvals and certificates

    LR approval, DNV GL approval, ABS approval, LH/BV approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • 31
    • Nr 31 Order code 71323007

      Kit power supply, 100-230VAC, Ex

      Usage: Promag/Promass 300/500, transmitter housing, electronic compartment.

    • Nr 31 Order code 71323008

      Kit power supply, 24VDC, Ex

      Usage: Promag/Promass 300/500, transmitter housing, electronic compartment.

    • Nr 31 Order code 71323009

      Kit pow.supply,100-230VAC/24VDC, Non-haz

      Usage: Promag/Promass 300/500 digital. Non-haz, Zone 2, transmitter housing, electronic compartment.

  • 39
    • Nr 39 Order code 71185788

      Kit T-DAT, 100/300/400/500/500 digital

      Usage: Promag/Promass 100/300/500, 500 digital, Prosonic Flow E 100, Promag 400(C). (C) = generation index C.

  • 33
    • Nr 33 Order code XPD0028-

      ISEM electronic module, Promass 300/500

      Usage: Promass, Cubemass 300/500

  • 37
    • Nr 37 Order code 71323010

      Kit module cartridge, 300/500, Ex

      Usage: transmitter housing, electronic compartment. Consists of: module cartridge incl. interconnection board.

  • 34
  • 37
    • Nr 37 Order code 71323011

      Kit module cartridge, 300, Non-haz

      Usage: transmitter housing, electronic compartment. Consists of: module cartridge incl. interconnection board.

  • 46
    • Nr 46 Order code 71323005

      Kit ISEM ribbon cable, 300/500

      Usage: transmitter housing.

  • 45
    • Nr 45 Order code 71323073

      Kit conn.terminal option A, 300, Non-haz

      Usage: transmitter housing Alu/hygienic, connection compartment. Option A = HART, PROFIBUS PA, FOUNDATION Fieldbus. Consists of: 1x connection terminal 2-Pol., 1x connection terminal 3-Pol., 1x connection terminal 4-Pol.

  • 35
    • Nr 35 Order code XPD0038-

      I/O module, slot 2/3/4, 300/500

      Usage: Proline 300/500

  • 45
    • Nr 45 Order code 71323074

      Kit conn.terminal option B, 300, Non-haz

      Usage: transmitter housing Alu/hygienic, connection compartment. Option B = EtherNet, PROFINET. Consists of: 1x connection terminal 3-Pol., 1x connection terminal 4-Pol.

  • 50
    • Nr 50 Order code XPD0031-

      Display module, 300/500/DKX001

      Usage: Proline 300/500, DKX001.

  • 45
    • Nr 45 Order code 71327818

      Kit conn.terminal option C, 300, Non-haz

      Usage: transmitter housing Alu/hygienic, connection compartment. Option C = PROFIBUS DP, Modbus RS485. Consists of: 1x connection terminal 2-Pol., 1x connection terminal 3-Pol., 1x connection terminal 4-Pol.

    • Nr 45 Order code 71323075

      Kit conn.terminal option A, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option A = HART, PROFIBUS PA, FOUNDATION Fieldbus. Consists of: 2x connection terminal 2-Pol., 1x connection terminal 4-Pol.

    • Nr 45 Order code 71323076

      Kit conn.terminal option B, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option B = EtherNet, PROFINET. Consists of: 2x connection terminal 2-Pol.

    • Nr 45 Order code 71327819

      Kit conn.terminal option C, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option C = PROFIBUS DP, Modbus RS485. Consists of: 2x connection terminal 2-Pol., 1x connection terminal 4-Pol.

    • Nr 45 Order code 71323075

      Kit conn.terminal option A, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option A = HART, PROFIBUS PA, FOUNDATION Fieldbus. Consists of: 2x connection terminal 2-Pol., 1x connection terminal 4-Pol.

    • Nr 45 Order code 71323076

      Kit conn.terminal option B, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option B = EtherNet, PROFINET. Consists of: 2x connection terminal 2-Pol.

    • Nr 45 Order code 71327819

      Kit conn.terminal option C, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option C = PROFIBUS DP, Modbus RS485. Consists of: 2x connection terminal 2-Pol., 1x connection terminal 4-Pol.

  • 49
    • Nr 49 Order code 71323079

      Kit terminal, transm.,remote display,300

      Usage: transmitter housing Alu/cast, connection compartment with remote display DKX001. Consists of: 1x connection terminal 4-Pol.

  • 20
    • Nr 20 Order code 71323016

      Kit cover, sight glass, Alu,Non-haz/Exde

      Usage: Promag/Promass 300, transmitter housing Alu, Non-haz. Promag/Promass 300/500, transmitter housing Alu, Ex. Consists of: cover Alu, sight glass, O-Ring 110.7x3.53 HNBR.

    • Nr 20 Order code 71323017

      Kit cover,glass, Alu, -50oC,Non-haz/Exde

      Usage: Promass 300, transmitter housing Alu, Non-haz. Promag 500, Promass 300/500, transmitter housing Alu, Ex. Consists of: cover Alu, sight glass, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 21
    • Nr 21 Order code 71323018

      Kit cover, blind, Alu, Non-haz/Exde

      Usage: Promag/Promass 300, transmitter housing Alu, Non-haz. Promag/Promass 300, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 110,7x3,53 HNBR.

    • Nr 21 Order code 71323019

      Kit cover, blind, Alu,-50oC,Non-haz/Exde

      Usage: Promass 300, transmitter housing Alu, Non-haz. Promass 300, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 20
    • Nr 20 Order code 71323020

      Kit cover, sight glass, Alu, Exd

      Usage: Promag/Promass 300/500, transmitter housing Alu, Ex. Consists of: cover Alu, sight glass, O-Ring 110.7x3.53 HNBR.

    • Nr 20 Order code 71323021

      Kit cover, sight glass, Alu, -50oC, Exd

      Usage: Promag 500, Promass 300/500, transmitter housing Alu, Ex. Consists of: cover Alu, sight glass, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 21
    • Nr 21 Order code 71323022

      Kit cover, blind, Alu, Exd

      Usage: Promag/Promass 300, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 110,7x3,53 HNBR.

    • Nr 21 Order code 71323023

      Kit cover, blind, Alu, -50oC, Exd

      Usage: Promass 300, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 20
    • Nr 20 Order code 71323024

      Kit cover, sight glass, cast, Ex

      Usage: Promag/Promass 300/500, transmitter housing cast, Ex. Consists of: cover cast, sight glass, O-Ring 110.7x3.53 HNBR.

    • Nr 20 Order code 71323025

      Kit cover, sight glass, cast, -50oC, Ex

      Usage: Promag 500, Promass 300/500, transmitter housing cast, Ex. Consists of: cover cast, sight glass, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 21
    • Nr 21 Order code 71327102

      Kit cover, blind, cast, Ex

      Usage: Promag/Promass 300 with remote display, transmitter housing cast, Ex. Consists of: cover cast, O-Ring 110.7x3.53 HNBR.

    • Nr 21 Order code 71327103

      Kit cover, blind, cast, -50oC, Ex

      Usage: Promag/Promass 300 with remote display, transmitter housing cast, Ex. Consists of: cover cast, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 70
    • Nr 70 Order code 71323026

      Kit cover gasket, sight glass/blind

      Usage: Promag/Promass 300/500, transmitter housing Alu/cast. Consists of: 10x O-Ring 110.7x3.53 HNBR.

    • Nr 70 Order code 71323027

      Kit cover gasket,sight glass/blind,-50oC

      Usage: Promag 500, Promass 300/500, transmitter housing Alu/cast, Consists of: O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 22
    • Nr 22 Order code 71323028

      Kit cover, electr.compart., Alu, Non-haz

      Usage: Promag/Promass 300, transmitter housing Alu, Non-haz. Consists of: cover Alu, O-Ring 117,1x3,53 HNBR.

    • Nr 22 Order code 71323029

      Kit cover,electronic, Alu,- 50oC,Non-haz

      Usage: Promass 300, transmitter housing Alu, Non-haz. Consists of: cover Alu, O-Ring 117,1x3,53 FVMQ, -50oC/-58oF.

  • 74
    • Nr 74 Order code 71323030

      Kit cover gasket,electr.compart.,Non-haz

      Usage: Promag/Promass 300, transmitter housing Alu, Non-haz. Consists of: 10x O-Ring 117,1x3,53 HNBR.

    • Nr 74 Order code 71323031

      Kit cover gasket,electr., -50oC, Non-haz

      Usage: Promass 300, transmitter housing Alu, Non-haz. Consists of: O-Ring 117,1x3,53 FVMQ, -50oC/-58oF.

  • 22
    • Nr 22 Order code 71323032

      Kit cover, electronic compart., Alu, Ex

      Usage: Promag/Promass 300/500, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 120,2x3,53 HNBR.

    • Nr 22 Order code 71323033

      Kit cover, electr.compart., Alu,-50oC,Ex

      Usage: Promag 500, Promass 300/500, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 120,2x3,53 FVMQ, -50oC/-58oF.

    • Nr 22 Order code 71323034

      Kit cover, electronic compart., cast, Ex

      Usage: Promag/Promass 300/500, transmitter housing cast, Ex. Consists of: cover cast, O-Ring 120,2x3,53 HNBR.

    • Nr 22 Order code 71323035

      Kit cover, electr.compart.,cast,-50oC,Ex

      Usage: Promag 500, Promass 300/500, transmitter housing cast, Ex. Consists of: cover cast, O-Ring 120,2x3,53 FVMQ, -50oC/-58oF.

  • 74
    • Nr 74 Order code 71323036

      Kit cover gasket, electronic compart.,Ex

      Usage: Promag/Promass 300/500, transmitter housing Alu/cast, Ex. Consists of: 10x O-Ring 120,2x3,53 HNBR.

    • Nr 74 Order code 71323037

      Kit cover gasket,elect.compart.,-50oC,Ex

      Usage: Promag 500, Promass 300/500, transmitter housing Alu/cast, Ex. Consists of: O-Ring 120,2x3,53 FVMQ, -50oC/-58oF.

    • Nr 74 Order code 71323036

      Kit cover gasket, electronic compart.,Ex

      Usage: Promag/Promass 300/500, transmitter housing Alu/cast, Ex. Consists of: 10x O-Ring 120,2x3,53 HNBR.

    • Nr 74 Order code 71323037

      Kit cover gasket,elect.compart.,-50oC,Ex

      Usage: Promag 500, Promass 300/500, transmitter housing Alu/cast, Ex. Consists of: O-Ring 120,2x3,53 FVMQ, -50oC/-58oF.

  • 28
    • Nr 28 Order code 71323044

      Kit cover, remote display, Alu

      Usage: Remote display DKX001, housing Alu. Consists of: cover Alu, O-Ring 88,50x3,53 HNBR.

    • Nr 28 Order code 71323045

      Kit cover, remote display, Alu, -50oC

      Usage: Remote display DKX001, housing Alu. Consists of: cover Alu, O-Ring 88,50x3,53 FVMQ, -50oC/-58oF.

    • Nr 28 Order code 71323046

      Kit cover, remote display, cast

      Usage: Remote display DKX001, housing cast. Consists of: cover cast, O-Ring 88,50x3,53 HNBR.

    • Nr 28 Order code 71323047

      Kit cover, remote display, cast, -50oC

      Usage: Remote display DKX001, housing cast. Consists of: cover cast, O-Ring 88,50x3,53 FVMQ, -50oC/-58oF.

  • 76
    • Nr 76 Order code 71323048

      Kit cover gasket, remote display

      Usage: Remote display DKX001, housing Alu/cast. Consists of: 10x O-Ring 88,50x3,53 HNBR.

    • Nr 76 Order code 71323049

      Kit cover gasket, remote display, -50oC

      Usage: Remote display DKX001, housing Alu/cast. Consists of: O-Ring 88,50x3,53 FVMQ, -50oC/-58oF.

  • 71
    • Nr 71 Order code 71323071

      Kit interface gaskets, Promass 300/500

      Usage: transmitter housing/sensor or transmitter housing/wall mount. Consists of: 5x O-Ring 88,50x3,53 HNBR for interface.

    • Nr 71 Order code 71323072

      Kit interf.gaskets,Promass 300/500,-50oC

      Usage: transmitter housing/sensor or transmitter housing/wall mount. Consists of: O-Ring 88,50x3,53 FVMQ for interface, -50oC/-58oF.

  • 11
    • Nr 11 Order code 71368488

      Kit protective cover optionA,300,Non-haz

      Usage: transmitter housing Alu/hygienic, connection compartment. Option A = HART, PROFIBUS PA, PROFIBUS DP, Modbus RS485, FOUNDATION Fieldbus. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

    • Nr 11 Order code 71368489

      Kit protective cover optionB,300,Non-haz

      Usage: transmitter housing Alu/hygienic, connection compartment. Option B = EtherNet, PROFINET. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

    • Nr 11 Order code 71323081

      Kit protective cover option A,300/500,Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option A = HART, PROFIBUS PA, PROFIBUS DP, Modbus RS485, FOUNDATION Fieldbus. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

    • Nr 11 Order code 71323082

      Kit protective cover option B,300/500,Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option B = EtherNet, PROFINET. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

    • Nr 11 Order code 71323081

      Kit protective cover option A,300/500,Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option A = HART, PROFIBUS PA, PROFIBUS DP, Modbus RS485, FOUNDATION Fieldbus. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

    • Nr 11 Order code 71323082

      Kit protective cover option B,300/500,Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option B = EtherNet, PROFINET. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

  • 87
    • Nr 87 Order code 71343505

      Kit weather protection cover, 300/500

      Usage: Promag/Promass 300/500, transmitter housing. Consists of: weather protection cover 4404, installation material.

    • Order code 71351317

      Kit wireless antenna extended range

      Consists of: Connection cable in the transmitter, Ex cable entry for antenna, 1.5m cable, antenna, angle with union nut.

    • Order code 8X3BXX-

      Transmitter Promass 300, 8X3BXX

      With an integrated web server.

    • Order code DKX001-

      Remote Display DKX001

    • Order code DKX002-

      Connection Cable for Remote Display

      Connection Cable for Remote Display DKX001 of Proline 300.

    • Order code XPRFID-

      Spare RFID TAG

      Consists of: RFID TAG, fixing wire, crimp sleeve.

Downloads