PROFIBUS
PROFIBUS is a fieldbus communication standard used to connect field devices and control systems across industrial plants.
Transmittance measurement
Transmittance, opacity, relative opacity, extinction, dust concentration
–40 °C ... +600 °C
Transmittance :100 ... 50 % / 100 ... 0 %
Opacity: 0 ... + 50 % / 0 ... 100 %
Relative opacity: 0 ... + 50 % / 0 ... 100 %
Extinction: 0 ... + 0.3 / 0 ... 1
Dust concentration: 0 ... + 200 mg/m³ / 0 ... 10,000 mg/m³
The measurement depends on measuring distance and dust properties
The DUSTHUNTER T50 is an economic measuring device for dust at medium to high concentrations in gases above the dew point. Transmittance is the basic measuring value. Opacity and extinction can be calculated and displayed as well as the dust concentration after gravimetric calibration.
Emission monitoring in heating systems
Monitoring of dust concentrations upstream of filter systems
Dust concentration measurements in cement plant
Device properties:
For medium to high dust concentrations
Automated thorough check of zero and reference point
For low to medium measuring distances
Easyinstallation, commissioning, and operation
Measurement not dependent on gas velocity, humidity, or particle load
Self-monitoring for low maintenance
Specialized products
Technical excellence
Simplicity
Variable
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
|
English version - 01/2025 |
Dust Concentration Monitor
| EN | |||
|
01/01/2025
|
|
|
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
7.2 MB |
|
File name: |
8029847_YWL2_OI_DUSTHUNTER_T_en_V3-0_2016-08_EHS.pdf |
|
English version - 01/2025 |
Test equipment for the linearity test / Prüfmittels zur Linearitätsprüfung
| EN | |||
|
01/01/2025
|
|
|
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
894.3 KB |
|
File name: |
8030721_AE00_TI_DUSTHUNTER_T_linearity_ml_V0-1_2012-12_EHS.pdf |
Test equipment for the linearity test /
Prüfmittels zur Linearitätsprüfung
| EN | |||
|
01/01/2025
|
|
|
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
894.3 KB |
|
File name: |
8030721_AE00_TI_DUSTHUNTER_T_linearity_ml_V0-1_2012-12_EHS.pdf |
Dust Concentration Monitor
| EN | |||
|
01/01/2025
|
|
|
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
7.2 MB |
|
File name: |
8029847_YWL2_OI_DUSTHUNTER_T_en_V3-0_2016-08_EHS.pdf |
The air heater is used in in-situ and dust measurement devices.
It serves to warm up the purge air in applications with gas temperatures
close to water dew point or ambient temperatures down to –25 °C.
| EN | |||
|
01/01/2025
|
|
|
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
1.2 MB |
|
File name: |
8031185_AE00_KA_Air_Heater_en_V2-0_2019-11_EHS.pdf |
for non-Ex analyzer devices
(multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT,
LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
2.4 MB |
|
File name: |
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf |
MODBUS Protocol Implementation
|
Language: |
English |
|
Version: |
01/10/2026 |
|
File size: |
2.8 MB |
|
File name: |
8032184_1Y3V_SD_ModbusProtocol_Implementation_MCU_en_V5-6_2026-10.pdf |
Additional Information for Dust Measuring Devices and Combined Probe
(multi-lingual, also in DE, ES, FR and IT)
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
2.2 MB |
|
File name: |
8030256_AE00_SD_EN_61010_Dust_ml_V1-0_2022-09_EHS.pdf |
Broad portfolio and long-standing experience
|
Language: |
English |
|
Version: |
21/05/2026 |
|
File size: |
4.9 MB |
|
File name: |
8029975_CP_Emission_Monitoring_Solutions_en_V4-3_2026.05_EHS_WEB.pdf |
Soluzioni per il monitoraggio delle
emissioni
Ampio portfolio e vasta esperienza
|
Language: |
Italian |
|
Version: |
27/05/2025 |
|
File size: |
4.5 MB |
|
File name: |
CP01596C16IT01.25-00.pdf |
Endress+Hauserの散乱光方式および透過光方式のダスト測定装置
による、業界最高水準のダスト測定テクノロジー
|
Language: |
Japanese |
|
Version: |
09/10/2025 |
|
File size: |
26.6 MB |
|
File name: |
CP01597CJA_0125_Dust_Measuring_Devices_LowRes.pdf |
Breites Portfolio und langjährige
Erfahrung in Gasanalyse und
Durchflussmessung
|
Language: |
German |
|
Version: |
25/03/2026 |
|
File size: |
4.8 MB |
|
File name: |
CP01596C_Loesungen zur Emissionsueberwachung_web.pdf |