PROFIBUS
PROFIBUS is a fieldbus communication standard used to connect field devices and control systems across industrial plants.
Scattered light forward
Visibility (K-value)
Visibility (K-value): 0 ... 150 km⁻¹
Temperature measurement (option): -30 ... +70 °C
–20 °C ... +55 °C
ASTRA "Guideline - Fire Detection in Road Tunnels" (2007)
RABT 2006
The smoke detector to ensure fast and reliable smoke detection when tunnel fires occur. There is no need for alignment or parameter setting. With its IP6K9K enclosure rating, the VISIC50SF is able to withstand harsh ambient conditions inside the tunnel, also tunnel washing operations. During the design phase, particular importance was placed on ensuring reliable operation and long maintenance intervals. There is an optional version available with heating for fog evaporation.
Cold smoke detection in road tunnels for early fire detection
Smoke detection in areas with corrosive environments
Device properties:
Visibility (K value) measured according to the scattered light measurement principle
Highly available – no moving parts
Quick and reliable smoke detection
Software developed in accordance with EN 61508 (SIL1)
Low faulty alarm rate
Fog evaporation through integrated heating element (optional)
Perfect addition to temperature cables thanks to earlier and faster detection
High levels of reliability and operational safety
No need for protective measures during tunnel cleaning
Immune to gantry fog
Flexible connection options, easy to extend and integrate into existing networks
Low level of effort due to simple mounting and quick commissioning
Specialized products
Technical excellence
Simplicity
Variable
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
|
English version - 01/2025 |
Smoke Detector in Tunnels
| EN | |||
|
01/01/2025
|
|
|
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
5.4 MB |
|
File name: |
8029837_1DPO_OI_VISIC50SF_en_V2-0_2023-07_EHS.pdf |
|
English version - 04/2026 |
An overview brochure about traffic and tunnel sensor, their development during the last 60 years, the main applications in front and within a tunnel as well as the measuring devices at a glance
|
Language: |
English |
|
Version: |
01/04/2026 |
|
File size: |
8.1 MB |
|
File name: |
8029977_CP_Traffic_Sensors_en_V2-1_2026.04_EHS.pdf |
Smoke Detector in Tunnels
| EN | |||
|
01/01/2025
|
|
|
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
5.4 MB |
|
File name: |
8029837_1DPO_OI_VISIC50SF_en_V2-0_2023-07_EHS.pdf |
for non-Ex analyzer devices
(multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT,
LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
2.4 MB |
|
File name: |
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf |
道路およびトンネルのセンサに関する概要パンフレットであり、過
去60年間の開発の経緯、トンネルの前方および内部での主な用途、
そして測定装置の一覧が紹介されています。
|
Language: |
Japanese |
|
Version: |
09/10/2025 |
|
File size: |
5.1 MB |
|
File name: |
CP01598CJA_0125_Traffic_Sensors_LowRes.pdf |
An overview brochure about traffic and tunnel sensor, their
development during the last 60 years, the main applications in front
and within a tunnel as well as the measuring devices at a glance
|
Language: |
English |
|
Version: |
01/04/2026 |
|
File size: |
8.1 MB |
|
File name: |
8029977_CP_Traffic_Sensors_en_V2-1_2026.04_EHS.pdf |
Broad portfolio and long-standing experience
|
Language: |
English |
|
Version: |
21/05/2026 |
|
File size: |
4.9 MB |
|
File name: |
8029975_CP_Emission_Monitoring_Solutions_en_V4-3_2026.05_EHS_WEB.pdf |
Soluzioni per il monitoraggio delle
emissioni
Ampio portfolio e vasta esperienza
|
Language: |
Italian |
|
Version: |
27/05/2025 |
|
File size: |
4.5 MB |
|
File name: |
CP01596C16IT01.25-00.pdf |
Breites Portfolio und langjährige
Erfahrung in Gasanalyse und
Durchflussmessung
|
Language: |
German |
|
Version: |
25/03/2026 |
|
File size: |
4.8 MB |
|
File name: |
CP01596C_Loesungen zur Emissionsueberwachung_web.pdf |
排出ガス監視、測定原理と技術、国際的な要件とサービス、選択ガイド、そして測定装置の一覧をまとめたパンフレット
|
Language: |
Japanese |
|
Version: |
24/09/2025 |
|
File size: |
3.3 MB |
|
File name: |
CP01596CJA_0125_0226_Emission_Monitoring_Solutions_mail.pdf |
Lösungen für die Verkehrs-
und Tunnelsicherheit
|
Language: |
German |
|
Version: |
25/03/2026 |
|
File size: |
3.8 MB |
|
File name: |
CP01598C_Verkehrssensoren_web_01-25.pdf |
VISIC50SF煙探知器は、トンネル火災発生時に迅速かつ確実な煙検
知を実現するために、高速測定機能を備えています。
|
Language: |
Japanese |
|
Version: |
09/10/2025 |
|
File size: |
7.3 MB |
|
File name: |
IN01380CJA_0125_VISIC50SF_LowRes.pdf |