©Endress+Hauser
Field of application
Avoid under- and over- drying of grains and seeds through our guided radar moisture sensor which provides information on the moisture content at any time. Increase your product quality and reduce energy efforts due to reliable moisture measurement
Benefits
Easy commissioning in challenging processes
Deep material permeation (130 mm)
Large measuring field volume (up to 1,5 l)
Optional sensors for high moisture, steamy processes or abrasive media.
Ambient temperature up to 120 °C due to remote electronic
Wide moisture range from 0-100 % possible
Calibration presets for e.g. corn and wheat
Surface and capillary moisture measurement
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Application
Moisture measurement in grain and similar heterogeneous bulk solids with the density from 0.3...1 g/ cm³ Possible applications: Grain dryers, grain handling, seed handling or malthouse
Measuring method
Contact inline measurement with two rods sensor and transmitter
Measuring range
Recommended moisture range %/ vol.: 0...50 %
Material permeation depth
Consistency of the sample
Conductivity range: 0…max. 2 mS/ cm
Options
Remote display Sensor cables
Most downloaded
TI Solitrend MMP44
English version - 02/2025
Material moisture measurement
EN
DE ES FR IT JA PL PT RU ZH
28/02/2025
21/01/2022
01/06/2021
Language:
English
Version:
28/02/2025
File size:
938.5 KB
File name:
TI01599MEN_0425-00.pdf
Customized solutions for moisture measurement in bulk solids
English version - 12/2021
The right moisture sensor for every application
Language:
English
Version:
01/12/2021
File size:
9.4 MB
File name:
CP01394M00EN0221.pdf
13 documents
Material moisture measurement
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
28/02/2025
21/01/2022
01/06/2021
Language:
English
Version:
28/02/2025
File size:
938.5 KB
File name:
TI01599MEN_0425-00.pdf
Material moisture measurement
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
28/02/2025
21/01/2022
29/10/2018
Language:
English
Version:
28/02/2025
File size:
1.3 MB
File name:
BA01945MEN_0425-00.pdf
Material moisture measurement
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
28/02/2025
Language:
English
Version:
28/02/2025
File size:
1.2 MB
File name:
KA01668MEN_0225-00.pdf
Solitrend MMP40/41/42/44, MMP60
ATEX: II 2 D Ex tb IIIC T75°C Db
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
04/10/2021
Language:
English
Version:
04/10/2021
File size:
365.4 KB
File name:
XA02701MEN_0121-00.pdf
Standalone display and configuration for reliable process control with Solitrend moisture sensors
EN
German French Polish
29/11/2019
29/10/2018
Language:
English
Version:
29/11/2019
File size:
1.3 MB
File name:
SD02333MEN_0219.pdf
Solutions personnalisées pour la mesure d'humidité dans les solides en
vrac
Le bon capteur d'humidité pour chaque application
Language:
French
Version:
20/12/2019
File size:
3.8 MB
File name:
CP01394MFR-0119.pdf
Maßgeschneiderte Lösungen zur Feuchtemessung in Schüttgütern
Für jede Anwendung der passende Feuchtesensor
Language:
German
Version:
01/12/2021
File size:
9.4 MB
File name:
CP01394M00DE0221.pdf
Customized solutions for moisture measurement in bulk solids
The right moisture sensor for every application
Language:
English
Version:
01/12/2021
File size:
9.4 MB
File name:
CP01394M00EN0221.pdf
Product family: SONO, SONO GS1, SONO HC, SONO LD, SONO Mobil, TRIME GW
Product root: MMP40-, MMP41-, MMP42-, MMP44-, MMP60- Declaration number: EU_00956_01.21
EN
German French
11/06/2026
Language:
English
Version:
11/06/2026
File size:
1.3 MB
File name:
EU_00956_01.26.pdf
Product family: SONO, SONO GS1, SONO HC, SONO LD, SONO Mobil, TRIME GW
Product root: MMP20-, MMP40-, MMP41-, MMP42-, MMP44-, MMP60- Declaration number: EU_00905_01.21
EN
German French
21/06/2021
Language:
English
Version:
21/06/2021
File size:
1011.1 KB
File name:
EU_00905_01.21.pdf
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all